検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

1-25 / 29

並べ替え
Simulation of Jittering Synchronization Signals for Video Interfaces - Technical Overview V2.0
This product note describes how R&D engineers in the communication industry use Keysight Technologies pulse generators for development of video interfaces for projection units.

技術概要 2018-03-02

PDF PDF 3.80 MB
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

データシート 2018-02-28

PDF PDF 6.23 MB
15431A Filter Set for 81150A - Data Sheet
The Keysight 15431A is a filter set for the 81150A. It generates the random jitter profile for testing PCI Express 2.0 receivers. To be used in conjunction with the N4903A.

データシート 2017-12-02

PDF PDF 1.09 MB
M8062A 32 Gb/s Front-End for J-BERT M8020A High-Performance BERT - Data Sheet
The M8062A extends the data rate of the J-BERT M8020A Bit Error Ratio Tester to the speeds required for testing devices with lane rates in the 25-28 Gb/s range.

データシート 2017-07-20

PDF PDF 2.17 KB
M8048A ISI Channels – Data Sheet
The M8048A ISI Channels can be used to emulate channel loss in receiver test setups. By cascading the traces within one box with the other box a wide range of channels can be emulated with very fine resolution steps. With their small size the ISI channels can be located closely to the device under test. The cascadable ISI channels are complemented by Keysight’s compliance channels for SATA, DisplayPort, PCI Express, and HDMI.

データシート 2016-07-12

PDF PDF 1.18 MB
Keysight 81150A/81160A パルス/ファンクション/任意波形/ノイズ発生器

データシート 2015-11-18

81133A and 81134A, 3.35 GHz Pulse Pattern Generators - Data Sheet
81133A and 81134A 3.35 GHz Pulse Pattern Generators. The need for pulse and pattern generation is fundamental to any device characterization task.The ability to emulate the pulse and pattern conditions to which the device will be subjected is essential.This emulation should include both typical and worst case conditions.Such accurate emulation requires superlative signal integrity and timing performance along with full control over parameters that allow specific worst case testing.

データシート 2015-04-27

PDF PDF 1.60 MB
Keysight J-BERT M8020A 高性能BERT
キーサイト・テクノロジーの高性能J-BERT M8020Aにより、最高16または32 Gb/sで動作するシングルレーン/マルチレーンデバイスの高速で正確なレシーバ特性評価が可能になります。

データシート 2015-02-10

M8061A 32 Gb/s Multiplexer with De-Emphasis - Data Sheet
Datasheet for M8061A 28 Gb/s Multiplexer with optional de-emphasis. Expands J-BERT N4903B pattern generator to 28.4 Gb/s. Enables R&D and test engineers to accurately characterize receivers up to 28G.

データシート 2014-10-08

PDF PDF 1.90 MB
N4973A PRBS Generator 22 Gb/s - Data Sheet
The N4973A PRBS Generator is a 22 Gb/s PRBS generator for high-speed device characterization, automated production-line testing, manufacturing, and research and development.

データシート 2013-06-26

PDF PDF 539 KB
Double Pulse Generation for Particle Image Velocimetry (PIV) Measurements - Technical Overview
Keysight Technologies' Pulse/Pattern Generators are used for research in the aerospace and defense industry, among others.

技術概要 2013-05-06

PDF PDF 2.67 MB
N4974A PRBSジェネレータ 40 Gb/s(TG1P4A)

データシート 2012-10-26

81100ファミリ・パルス/パターン・ジェネレータ
81100ファミリ・パルス/パターン・ジェネレータのデータシートです。

データシート 2012-07-27

PXIT 10.3125 Gb/s Pattern Generator N2102B and PXIT Synthesizer N2099A Data Sheet
The N2102B PXIT Pattern Generator is a 2-slot PXI module capable of generating a number of industry standard patterns with very low jitter, from 622 Mb/s to 11.1 Gb/s. The N2099A PXIT Synthesizer is a 2-slot PXI module with dual RF outputs, tunable over a 2 GHz range.

データシート 2010-09-20

PDF PDF 2.54 MB
81250 Product Overview - Data Sheet
The latest product overview of the 81250 ParBERT.

データシート 2008-12-04

PDF PDF 11.72 MB
PSA Spectrum Analyzer Wide Bandwidth Vector Signal Analysis Measurements Technical Overview
Technical overview for the 300 MHz wide bandwidth vector signal analysis measurements to 50 GHz center frequency can now be realized in the PSA series spectrum analyzer: E4440A, E4443A, E4445A, E4446A, E4448A.

技術概要 2008-07-22

PDF PDF 8.80 MB
PXIT 11.1 Gb/sパターン・ジェネレータ/PXITシンセサイザ

データシート 2008-01-30

PXIT 10.7 Gb/sビット誤り率計(BERT)

データシート 2007-10-05

81200 Technical Specifications
81200 Technical Specifications

データシート 2004-04-26

PDF PDF 2.36 MB
Total Jitter Measurement at Low Probability Levels, Using Optimized BERT Scan Method - White Paper

技術概要 2002-02-12

PDF PDF 222 KB
BestLink/81200 Data Sheet

データシート 2000-06-01

PDF PDF 63 KB
81200 データ・ジェネレータ/アナライザ・プラットフォーム データシート
Keysight 81200 データ・ジェネレータ/アナライザ・プラットフォームは、研究開発や製造におけるディジタル・サブシステム、IC 、ボードなどのファンクション・テストやパラメトリック・テストに最適な製品です。

データシート 2000-05-15

81200製品概要(11,339KB)

データシート 1999-06-16

PDF PDF 11.07 MB
E4874A技術仕様(341KB)

データシート 1999-06-11

81110A/81104A 技術仕様
81110A と81104A は、現在のロジック技術(CMOS 、TTL 、LVDS 、ECL など)をテストするのに必要なすべての標準パルスやディジタル・パターンを生成します。

データシート 1998-07-01

PDF PDF 410 KB

1 2 次へ