您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 328

排序:
33500B and 33600A Series Trueform Waveform Generators - Data Sheet
Data sheet for the 33500B and 33600A Series waveform generators

產品型錄 2019-09-12

PDF PDF 3.87 MB
E36100B Series Programmable DC Power Supplies - Data Sheet
This datasheet describes the features and specifications of the E36100B series power supply family which includes the e36100B series, specifically models: e36102B, e36103B, e36104B, e36105B, e36106B.

產品型錄 2019-08-23

B1500A Semiconductor Device Analyzer - Technical Overview
This technical overviewdescribes the complete device characterization solution covering measurement needs from basic IV and CV to ultra-fast pulsed and transient IV measurement using the B1500A semiconductor device analyzer.

技術總覽 2019-08-22

B1500A Semiconductor Device Analyzer - Data Sheet
The Keysight B1500A Semiconductor Device Analyzer is a modular instrument with a ten-slot configuration that supports both IV and CV measurements. Its familiar MS Windows user interface supports Keysight’s new EasyEXPERT software, which provides a new, more intuitive task-oriented approach to device characterization. Because of its extremely low-current, low-voltage, and integrated capacitance measurement capabilities, the Keysight B1500A can be used for a wide range of semiconductor device characterization needs.

產品型錄 2019-08-22

RP7900 Series Regenerative Power System - Data Sheet
Data sheet for the RP7900 Series Regenerative Power System containing specifications, options, accessories, and ordering information.

產品型錄 2019-08-16

667xA Series Single-Output 2000 W GPIB Power Supplies Data Sheet
This data sheet contains specifications, general characteristics, and other related information for the Keysight 6671A, 6672A, 6673A, 6674A, and 6675A DC power supplies, and all the 6670A Series special option power supplies.

產品型錄 2019-08-01

PDF PDF 1.29 MB
N5166B CXG RF Vector Signal Generator - Data Sheet
This data sheet describes the performance of the N5166B CXG RF vector signal generator, including RF and baseband generator performance, as well as the performance of the instrument options.

產品型錄 2019-07-18

PDF PDF 1.09 MB
M9410A and M9411A VXT PXIe Vector Transceivers - Data Sheet
Keysight M9410A/M9411A PXI vector transceiver (VXT) integrates a vector signal generator (VSG) and analyzer (VSA) with 1.2 GHz instantaneous bandwidth.

產品型錄 2019-07-05

PDF PDF 878 KB
Advanced Power System, N6900 and N7900 Series Power Supplies - Brochure
This 16-page brochure for the N6900 Series Advanced Power System DC Power Supplies and N7900 Series Advanced Power System Dynamic DC Power Supplies details specifications and test challenges.

產品型錄 2019-06-19

Advanced Power System (APS) N6900 Series Power Supplies - Data Sheet
Data sheet for N6900 DC Power Supplies containing specifications, options, hardware accessories and software.

產品型錄 2019-06-19

PDF PDF 2.29 MB
E36200 系列 自動調整範圍桌上型電源供應器
E36200 系列 自動調整範圍桌上型電源供應器

產品型錄 2019-06-17

Keysight E36200 系列直流電源供應器 專為大功率裝置設計
Keysight E36200 系列直流電源供應器 專為大功率裝置設計

技術總覽 2019-06-11

J-BERT M8020A High-Performance BERT - Data Sheet Version 6.01
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

產品型錄 2019-06-10

M9421A VXT PXIe Vector Signal Transceiver - Data Sheet
This configuration guide contains information to configure the M9421A VXT PXIe vector transceiver

產品型錄 2019-06-07

PDF PDF 2.59 MB
Upgrade Your B1500A Series Mainframe with Windows 10 - Technical Overview
Windows XP support ended in 2014, and the support of Windows Embedded 7 ends October 2020. The Keysight B1500A/B1505A/B1506A mainframe upgrade kit is available to migrate from Windows Embedded XP/7 to Windows 10. The upgrade is available for all mainframes.

技術總覽 2019-06-04

AC6800B Series Basic AC Power Sources - Data Sheet
Maximize your uptime with the new Keysight's AC6800B Series basic AC power sources, and test your devices with confidence your products will perform as designed – even if voltage from the AC power grid is fluctuating or you are facing extreme inrush current or transient spikes.

產品型錄 2019-05-27

U2722A/U2723A USB Modular Source Measure Unit - Data Sheet
This datasheet contains the key features, specifications and ordering information of the U2722A/U2723A USB source measure unit.

產品型錄 2019-05-10

PDF PDF 2.50 MB
N8900 Series Prewired Rack Systems Up to 90 kW - Product Fact Sheet
Flyer describing Keysight's N8900 Rack Series for customers designing or implementing high-power systems that require up to 90 kW for design, debugging and safety challenges associated with high voltages.

產品型錄 2019-04-09

Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

技術總覽 2019-04-03

PDF PDF 728 KB
N6700系列模組化電源系統 - 產品規格書
Keysight N6705 直流電源分析儀對研發工 程師來說是全新類型的儀器,它在供應電 源或負載及量測輸出到 DUT(待測裝置)的 直流電壓和電流上,提供了無可匹敵的生 產力。使用是德科技 N6705 直流電源分析 儀,研發工程師不必編寫任何程式碼便能 迅速得知 DUT 的功率消耗情形。它提供一 種簡單易用的介面,透過前面板即可使用所 有電源輸出或負載和量測功能。

產品型錄 2019-03-28

M9383A PXIe Vector Signal Generator - Data Sheet
The M9383A PXIe microwave signal generator is a compact modular instrument that provides frequency coverage from 1 MHz to 44 GHz, up to 1 GHz RF modulation bandwidth with an internal baseband generator.

產品型錄 2019-03-26

PDF PDF 3.38 MB
N6700 系列模組化電源系統 - 產品規格書
Keysight N6700 MPS 提供超過 30 款不同的 直流電源模組。測試系統設計工程師可靈活 混搭這些模組,以便針對特定的測試需求,配置出一套含 1 至 4 個通道的最佳化直流電源系統。

產品型錄 2019-03-25

E4438C ESG Vector Signal Generator - Data Sheet
This data sheet contains information on the E4438C ESG vector signal generator.

產品型錄 2019-02-28

N5173B EXG X-Series Microwave Analog Signal Generator - Data Sheet
This data sheet provides a summary of specifications for the N5173B EXG X-Series microwave signal generator.

產品型錄 2019-02-20

EXG X-Series Signal Generators N5171B Analog & N5172B Vector - Data Sheet
This datasheet lists the key specifications for the EXG N5171B analog and N5172B vector X-Series signal generators.

產品型錄 2019-02-02

1 2 3 4 5 6 7 8 9 10 ... 下一頁