Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

1-25 из 326

Упорядочить:
RP7900 Series Regenerative Power System - Data Sheet
Data sheet for the RP7900 Series Regenerative Power System containing specifications, options, accessories, and ordering information.

Техническая информация 2019-08-16

667xA Series Single-Output 2000 W GPIB Power Supplies Data Sheet
This data sheet contains specifications, general characteristics, and other related information for the Keysight 6671A, 6672A, 6673A, 6674A, and 6675A DC power supplies, and all the 6670A Series special option power supplies.

Техническая информация 2019-08-01

PDF PDF 1.29 MB
N5166B CXG RF Vector Signal Generator - Data Sheet
This data sheet describes the performance of the N5166B CXG RF vector signal generator, including RF and baseband generator performance, as well as the performance of the instrument options.

Техническая информация 2019-07-18

PDF PDF 1.09 MB
M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Техническая информация 2019-07-16

M9410A and M9411A VXT PXIe Vector Transceivers - Data Sheet
Keysight M9410A/M9411A PXI vector transceiver (VXT) integrates a vector signal generator (VSG) and analyzer (VSA) with 1.2 GHz instantaneous bandwidth.

Техническая информация 2019-07-05

PDF PDF 878 KB
E36200 Series Autoranging DC Power Supplies Product Fact Sheet
Product fact sheet for E36200 Series Autoranging DC power supplies

Обзор технических характеристик 2019-06-11

J-BERT M8020A High-Performance BERT - Data Sheet Version 6.01
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

Техническая информация 2019-06-10

M9421A VXT PXIe Vector Signal Transceiver - Data Sheet
This configuration guide contains information to configure the M9421A VXT PXIe vector transceiver

Техническая информация 2019-06-07

PDF PDF 2.59 MB
Upgrade Your B1500A Series Mainframe with Windows 10 - Technical Overview
Windows XP support ended in 2014, and the support of Windows Embedded 7 ends October 2020. The Keysight B1500A/B1505A/B1506A mainframe upgrade kit is available to migrate from Windows Embedded XP/7 to Windows 10. The upgrade is available for all mainframes.

Обзор технических характеристик 2019-06-04

AC6800B Series Basic AC Power Sources - Data Sheet
Maximize your uptime with the new Keysight's AC6800B Series basic AC power sources, and test your devices with confidence your products will perform as designed – even if voltage from the AC power grid is fluctuating or you are facing extreme inrush current or transient spikes.

Техническая информация 2019-05-27

B1500A Semiconductor Device Analyzer - Data Sheet
The Keysight B1500A Semiconductor Device Analyzer is a modular instrument with a ten-slot configuration that supports both IV and CV measurements. Its familiar MS Windows user interface supports Keysight’s new EasyEXPERT software, which provides a new, more intuitive task-oriented approach to device characterization. Because of its extremely low-current, low-voltage, and integrated capacitance measurement capabilities, the Keysight B1500A can be used for a wide range of semiconductor device characterization needs.

Техническая информация 2019-05-22

E36100 Series Programmable DC Power Supplies - Data Sheet
Keysight E36100 Series DC Power Supplies data sheet contains specifications and standard ordering and shipped accessories for the E36102A, E36103A, E36104A and E36105A.

Техническая информация 2019-05-22

U2722A/U2723A USB Modular Source Measure Unit - Data Sheet
This datasheet contains the key features, specifications and ordering information of the U2722A/U2723A USB source measure unit.

Техническая информация 2019-05-10

PDF PDF 2.50 MB
N6700 Modular Power System Family - Data Sheet
The N6705 DC Power Analyzer represents an entirely new instrument category for R&D engineers. It provides unrivaled productivity gains when sourcing and measuring DC voltage and current into a DUT.

Техническая информация 2019-05-08

N8900 Series Prewired Rack Systems Up to 90 kW - Product Fact Sheet
Flyer describing Keysight's N8900 Rack Series for customers designing or implementing high-power systems that require up to 90 kW for design, debugging and safety challenges associated with high voltages.

Техническая информация 2019-04-09

Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

Обзор технических характеристик 2019-04-03

PDF PDF 728 KB
E36200 Series Autoranging Bench Power Supply - Data Sheet
This is the datasheet for new product E36200 series

Техническая информация 2019-03-30

B2900A Series Precision Source/Measure Unit - Data Sheet
Keysight B2900A Series Precision Source / Measure Units are cost-effective source/measurement solutions offering superior performance and a best-in-class graphical user interface.

Техническая информация 2019-03-29

M9383A PXIe Vector Signal Generator - Data Sheet
The M9383A PXIe microwave signal generator is a compact modular instrument that provides frequency coverage from 1 MHz to 44 GHz, up to 1 GHz RF modulation bandwidth with an internal baseband generator.

Техническая информация 2019-03-26

PDF PDF 3.38 MB
E4438C ESG Vector Signal Generator - Data Sheet
This data sheet contains information on the E4438C ESG vector signal generator.

Техническая информация 2019-02-28

Keysight X8712A IoT Device Battery Life Optimization Solution - Data Sheet
The document provides the characteristics, key benefits and key components of the X8712A.

Техническая информация 2019-02-18

B2961/62A 6.5 Digit Low Noise Power Source - Data Sheet
This data sheet the capabilites and advantages of using the B2961A/62A 6.5 digit low noise power source.

Техническая информация 2019-02-04

EXG X-Series Signal Generators N5171B Analog & N5172B Vector - Data Sheet
This datasheet lists the key specifications for the EXG N5171B analog and N5172B vector X-Series signal generators.

Техническая информация 2019-02-02

N5183B MXG X-Series Microwave Analog Signal Generator - Data Sheet
This data sheet provides a summary of specifications for the N5183B MXG X-Series microwave signal generator.

Техническая информация 2019-02-01

M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

Техническая информация 2018-12-10

PDF PDF 2.38 MB

1 2 3 4 5 6 7 8 9 10 ... Следующие