検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

1-25 / 76

並べ替え
N5991 Receiver Compliance Test Automation Platform - Data Sheet
High-speed digital standards are quickly evolving to keep pace with emerging technologies such as 5G, Internet of Things, artificial intelligence, virtual reality, and autonomous vehicles.

データシート 2020-08-24

M8085A MIPI D-PHY 2.1 Receiver Conformance Test Automation Platform M8085DC1A and M8085DE1A
Test Automation Software to debug and characterize MIPI D-PHY 2.1 receivers.

データシート 2020-08-14

PDF PDF 1.61 KB
M80885RCA DDR5 Receiver Conformance and Characterization Software - Data Sheet
The Keysight Technologies, Inc. M80885RCA DDR5 receiver conformance and characterization software provides a fast and easy way to test, debug and characterize your DDR5 designs.

データシート 2020-08-14

PDF PDF 956 Bytes
N5991 USB4 Receiver Compliance Test Automation Software
Test automation software to characterize and debug USB4 receivers.

データシート 2020-07-28

N5991 MIPI C-PHY 2.0 Receiver Conformance Test Automation Platform
Test Automation Software to debug and characterize MIPI C-PHY 2.0 receivers

データシート 2020-07-20

M8047A PCI Express® Re-driver
The M8047A PCI Express re-driver extends the backchannel reach for M8000 Series error detectors.

データシート 2020-07-01

M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

データシート 2020-06-09

PDF PDF 3.47 KB
N5991 USB 3.2 Receiver Compliance Test Automation Software
Test automation software to characterize and debug USB 3.2 receivers.

データシート 2020-05-12

N4917BSCB Optical Receiver Stress Test Solution - Data Sheet
Complete optical receiver stress test solution for 400GbE optical transceivers with automated stress eye calibration and performance compliance testing.

データシート 2019-06-26

PDF PDF 4.17 MB
M8054A Interference Source - Data sheet
The Keysight M8054A interference source allows to generate repeatable and accurate level impairments for testing of high-speed digital receivers that support symbol rates of up to 64 Gbaud.

データシート 2019-06-06

PDF PDF 1.21 MB
M8049A ISI Channel Boards Master Your Next Designs - Data Sheet
The M8049A ISI channel boards can be used to emulate channel loss in receiver test setups. The boards are designed to be used to emulate channel loss for data rates of >=32 Gb/s for PCIe-G5 standards.

データシート 2019-03-21

PDF PDF 2.44 MB
N4917BACA Optical Receiver Stress Test Solution 100 Gb/s Ethernet - Data Sheet
The N4917B optical receiver stress test solution provides an automated stressed receiver sensitivity test in accordance with the 100GBASE-LR4, ER4 and SR4 test specifications as well as with the following 100G Multi Source Agreements: CLR4, CWDM4, 4WDM.

データシート 2019-01-24

PDF PDF 2.35 MB
86100D DCA-X Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D provides high performance with low intrinsic jitter while supporting Keysight's latest sampling scope plug-in modules along with many of the older legacy plug-in modules

データシート 2018-09-25

N4917BSCA 400G Optical Receiver Stress Test Solution - Data Sheet
The N4917BSCA Optical Receiver Test solution is an application software controlling the complete hardware required to do standard compliant stress signal calibration and automated JTOL and SRS tests.

データシート 2018-09-25

M809256PA OIF CEI CEI-56G Pre-Compliance Receiver Test Application - Data Sheet
The M809256PA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-6G-VSR PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

データシート 2018-09-04

PDF PDF 1.05 MB
Electrical and Optical Clock Data Recovery Solutions - Data Sheet
Wide bandwidth instrumentation-grade clock data recovery for physical layer characterization and validation

データシート 2018-09-04

PDF PDF 3.60 MB
M8091BSPA IEEE 802 3bs Pre-Compliance Receiver Test Application - Data Sheet
The M8091BSPA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of 200GAUI-4 and 400GAUI-8 PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

データシート 2018-08-31

PDF PDF 1.30 MB
Simulation of Jittering Synchronization Signals for Video Interfaces - Technical Overview V2.0
This product note describes how R&D engineers in the communication industry use Keysight Technologies pulse generators for development of video interfaces for projection units.

技術概要 2018-03-02

PDF PDF 3.80 MB
N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

データシート 2018-02-28

PDF PDF 6.23 MB
N4880A Reference Clock Multiplier - Data Sheet
This data sheet details how this reference clock multiplier can characterize receivers, lock the stressed pattern generator to the reference clock, and use multiple clock rates.

データシート 2018-02-13

PDF PDF 2.35 MB
M9514A and M9521A AXIe 14-Slot Chassis and AXIe System Module - Data Sheet
The Keysight M9514A 14-slot AXIe chassis and M9521A AXIe System Module data sheet provides technical specifications and product ordering information.

データシート 2017-12-05

PDF PDF 3.51 MB
15431A Filter Set for 81150A - Data Sheet
The Keysight 15431A is a filter set for the 81150A. It generates the random jitter profile for testing PCI Express 2.0 receivers. To be used in conjunction with the N4903A.

データシート 2017-12-02

PDF PDF 1.09 MB
M8062A 32 Gb/s Front-End for J-BERT M8020A High-Performance BERT - Data Sheet
The M8062A extends the data rate of the J-BERT M8020A Bit Error Ratio Tester to the speeds required for testing devices with lane rates in the 25-28 Gb/s range.

データシート 2017-07-20

PDF PDF 2.17 KB
M8048A ISI Channels – Data Sheet
The M8048A ISI Channels can be used to emulate channel loss in receiver test setups. By cascading the traces within one box with the other box a wide range of channels can be emulated with very fine resolution steps. With their small size the ISI channels can be located closely to the device under test. The cascadable ISI channels are complemented by Keysight’s compliance channels for SATA, DisplayPort, PCI Express, and HDMI.

データシート 2016-07-12

PDF PDF 1.18 MB
Keysight Technologies M8195A 65 GSa/s任意波形発生器 M8197A マルチチャネル同期モジュール
Data Sheet バージョン3.0

データシート 2016-06-21

1 2 3 4 次へ