Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

1-25 из 137

Упорядочить:
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 200
Basic vector signal analysis is the foundation of the tools and user interface that make up the 89600 VSA software. Hardware connectivity allows the 89600 VSA software to link to over 40 instruments.

Обзор технических характеристик 2019-09-30

N774xC Family of Power Meters - Data Sheet
The new Keysight N7744C and N7745C multiport optical power meters offer 4 or 8 ports in a single rack height unit. Trusted snap-on, quad-adapters to separate connecting task from measurement task.

Техническая информация 2019-09-25

PDF PDF 602 KB
A400GE-QDD 400GE Test System
Read how the A400GE-QDD test system makes the challenge of qualifying BER on 400GE electronics easier and affordable. With this dedicated BERT and FEC test system with 56Gb/s electrical lane signaling per port, you'll find problems in minutes, not hours.

Техническая информация 2019-09-25

N4372E 110 GHz Lightwave Component Analyzer - Data Sheet
The new N4372E extends Keysight’s LCA family for high frequency parametric testing of optical TX and RX up to 110 GHz. It is a vector network analyzer for electro-optic S-parameter measurements.

Техническая информация 2019-09-24

PDF PDF 701 KB
N4377A Lightwave Detector Data Sheet
The N4377A Lightwave Detector is a USB-powered optical-electrical converter with built-in optical power meter capability. It enables frequency domain applications in photonics.

Техническая информация 2019-09-24

PDF PDF 456 KB
N4891A 400GBASE FEC Aware Receiver Test Solution - Data Sheet
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes.

Техническая информация 2019-09-22

PDF PDF 1.29 MB
M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

Техническая информация 2019-09-18

PDF PDF 1.57 MB
N777xC Family of Tunable Lasers - Data Sheet
The new Keysight N777xC family of tunable laser sources covers a range of performance classes for outstanding test efficiency in static and swept-wavelength operation.

Техническая информация 2019-09-15

PDF PDF 979 KB
N1095BSCA Optical TX Test Software for IEEE 802.3bs/cd - Data Sheet
The Keysight N1095BSCA Optical TX Test software for IEEE 802.3bs/cd is a measurement application for the DCA-M equivalent-time sampling oscilloscopes designed to save you time and money by automating the task of performing optical PAM4 transmitter (TX) test measurements

Техническая информация 2019-09-04

PDF PDF 1.12 MB
N1092A/B/C/D/E DCA-M Optical and Electrical Sampling Oscilloscopes - Datasheet
Summarizes the performance specifications of the N1092A, B, C, D and E optical and optical + electrical sampling oscilloscope

Техническая информация 2019-08-30

PDF PDF 9.61 MB
Infiniium Oscilloscope Probes and Accessories - Data Sheet
Infiniium oscilloscopes have a wide selection of high-quality probes and accessories for your particular applications to help you get the most out of your scope.

Техническая информация 2019-07-17

M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Техническая информация 2019-07-16

N4980A Multi-Instrument BERT Software - Data Sheet
The N4980A Multi-Instrument BERT software is a graphical user interface that controls multiple instruments for performing a series of BER measurements.

Техническая информация 2019-06-26

N4917BSCB Optical Receiver Stress Test Solution - Data Sheet
Complete optical receiver stress test solution for 400GbE optical transceivers with automated stress eye calibration and performance compliance testing.

Техническая информация 2019-06-26

PDF PDF 4.17 MB
J-BERT M8020A High-Performance BERT - Data Sheet Version 6.01
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

Техническая информация 2019-06-10

Keysight 8160xA Family of Tunable Laser Sources - Data Sheet
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

Техническая информация 2019-05-21

PDF PDF 836 KB
M80885RCA DDR5 Receiver Conformance and Characterization Software - Data Sheet
The Keysight Technologies, Inc. M80885RCA DDR5 receiver conformance and characterization software provides a fast and easy way to test, debug and characterize your DDR5 designs.

Техническая информация 2019-05-21

PDF PDF 956 KB
N1091BSCA IEEE 802.3bs/cd Measurement and Debug Application - Data Sheet
Use the N109256CA SW App to characterize CEI-56G-VSR/MR/LR Electrical TX Designs (per OIF-CEI-04.0) using 86100D DCA-X and N109X DCA-M Oscilloscopes.

Техническая информация 2019-04-09

PDF PDF 1.58 MB
N109256CA OIF-CEI 4.0 Measurement and Debug Application - Data Sheet
Use the N109256CA SW App to characterize CEI-56G-VSR/MR/LR Electrical TX Designs (per OIF-CEI-04.0) using 86100D DCA-X and N109X DCA-M Oscilloscopes.

Техническая информация 2019-04-09

PDF PDF 1.75 MB
LCA Plugin for Test Automation - Technical Overview
The LCA plugin for the Keysight Test Automation on PathWave (TAP) simplifies automation by handling the interface to both the PNA instrument and the LCA optical hardware and software. The PNA settings needed for LCA measurements are provided in the test steps for easy configuration.

Обзор технических характеристик 2019-03-28

PDF PDF 944 KB
M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

Техническая информация 2019-01-24

N4917BACA Optical Receiver Stress Test Solution 100 Gb/s Ethernet - Data Sheet
The N4917B optical receiver stress test solution provides an automated stressed receiver sensitivity test in accordance with the 100GBASE-LR4, ER4 and SR4 test specifications as well as with the following 100G Multi Source Agreements: CLR4, CWDM4, 4WDM.

Техническая информация 2019-01-24

PDF PDF 2.35 MB
N1000A DCA-X Wide Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The N1000A provides high sample rate and low intrinsic jitter while supporting Keysight's latest plug-in modules along with many older discontinued optical, electrical and TDR/TDT modules.

Техническая информация 2018-12-31

M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

Техническая информация 2018-12-10

PDF PDF 2.38 MB
M8132A (640 Gb/s Digital Signal Processor) - Data Sheet
The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules. The interconnect between these products is based on a high-speed optical data interface.

Техническая информация 2018-12-06

PDF PDF 523 KB

1 2 3 4 5 6 Следующие