Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

1-25 из 146

Упорядочить:
S8780A Wireless Device Solution - Technical Overview
The S8780A Wireless Device Solution is ready to test Wi-Fi 6E and 802.11be devices today and tomorrow with bandwidth to 800 MHz, frequency to 7.3 GHz, and 32 ports for flexible testing of many use cases.

Обзор технических характеристик 2020-08-18

PDF PDF 2.40 MB
F9650A Compact Antenna Test Range - Data Sheet
The Keysight F9650A Over-The-Air (OTA) Compact Antenna Test Range (CATR) chamber provides a measurement environment for characterizing wireless and antenna system performance of devices at millimeter-wave (mmWave) frequencies. Use the chamber with Keysight test and measurement equipment in a range of applications including device R&D and 3rd Generation Partnership Project (3GPP)/Cellular Telecommunications Industry Association (CTIA) conformance test.

Техническая информация 2020-08-11

PDF PDF 443 KB
UXM 5G Test Application - Technical Overview
Keysight's UXM 5G Test Application network emulation software accelerates device development and acceptance. It provides a high level of customization for network parameters and testing scenarios.

Обзор технических характеристик 2020-07-20

PDF PDF 2.08 MB
S8708A 5G Advanced Performance Test Toolset - Technical Overview
The S8708A Advanced Performance Test Toolset is part of Keysight’s 5G Network Emulation Solution portfolio that addresses the entire device development workflow from early design to acceptance and manufacturing.

Обзор технических характеристик 2020-07-06

PDF PDF 2.19 MB
E6640A EXM Wireless Test Set - Data Sheet
The Keysight 5G non-signaling manufacturing test solution reduces the cost of 5G UE manufacturing through using an industry-proven platform to test multiple devices in multiple formats. The solution implements streamlined automation and sequencing to optimize test speed and bring devices to market faster.

Техническая информация 2020-07-06

PDF PDF 1.27 MB
S8704A Protocol Conformance Toolset - Technical Overview
S8704A Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

Обзор технических характеристик 2020-06-24

PDF PDF 3.90 MB
M1740A mmWave Transceiver for 5G - Data Sheet
The M1740A mmWave transceiver for 5G is a versatile remote radio head covering multiple frequency bands. It is used as a key component of several Keysight 5G solutions to test at mmWave frequencies.

Техническая информация 2020-06-19

PDF PDF 776 KB
S8706A Protocol Carrier Acceptance Toolset - Technical Overview
S8706A Protocol Carrier Acceptance Toolset provides comprehensive access to protocol carrier acceptance test plans mandated by the world’s major 5G mobile operators. In this document we will describe the graphical user interface and functionality provided by Protocol Carrier Acceptance Toolset in more detail. We will also describe the hardware platform on which Protocol Carrier Acceptance Toolset is run.

Обзор технических характеристик 2020-05-13

PDF PDF 1.20 MB
Enabling Device Troubleshooting - Technical Overview
Technical overview for enabling device troubleshooting for Network Emulation solutions

Обзор технических характеристик 2020-05-08

PDF PDF 2.79 MB
S8705A RF/RRM DVT and Conformance Toolset - Technical Overview
S8705A is an integrated solution that enables RF performance testing of 5G devices against reference conformance and acceptance test plans (FR1 and FR2) and supports test cases for C-V2X.

Обзор технических характеристик 2020-04-15

PDF PDF 5.58 MB
PROPSIM FS16 RF Channel Emulator F8820A
End-to-end real world performance testing of wireless devices in the lab.

Техническая информация 2020-03-11

PDF PDF 696.59 KB
S8710A Device Benchmarking Toolset - Technical Overview

Обзор технических характеристик 2020-02-05

PDF PDF 2.21 MB
E1968A GSM/GPRS/EGPRS Test Application - Technical Overview
This technical overview for the E1968A test application highlights key benefits, functionality, operating modes, and technical specifications.

Обзор технических характеристик 2019-12-10

PDF PDF 1.67 MB
PROPSIM F64 Radio Channel Emulator F8800A - Data Sheet
The PROPSIM F64 emulates dynamic radio channels between transmitters and receivers and is thus independent of system technology or signal modulations. Its capabilities are designed for end-to-end realistic and repeatable real-world performance testing of 5G multi-mode devices and base stations in the laboratory to accelerate successful 5G rollouts.

Техническая информация 2019-12-02

PDF PDF 984 KB
E6650A EXF Wireless Test Set For Femtocell - Data Sheet
The EXF is the first one-box tester dedicated to femtocell manufacturing and is validated with the latest cellular and WLAN chipsets. This data sheet provides a summary of key performance parameters.

Техническая информация 2019-08-05

PDF PDF 634 KB
PXT E6621A LTE Wireless Communications Test Set - Technical Overview
Technical overview containing part numbers, options and specifications for the E6621A PXT LTE wireless communications test set.

Обзор технических характеристик 2019-06-28

Common Interface Unit E7770A - Data Sheet
Data sheet for Common Interface Unit E7770A

Техническая информация 2019-06-10

PDF PDF 419 KB
E7760B with M1740A mmWave 5G Non-Signaling Solution - Data Sheet
Keysight’s mmWave 5G non-signaling solution enables validation of a broad range of 5G modules in OTA test environments. Its single wideband transceiver (E7760B) and remote radio head (M1740A) provide tunable access across four mmWave frequency bands. Keysight’s mmWave 5G non-signaling solution ensures a streamlined approach to reliably verify transmit and receive paths between IF and mmWave frequencies.

Техническая информация 2019-05-14

PDF PDF 591 KB
E7515B UXM 5G Wireless Test Platform - Data Sheet
Data sheet for E7515B UXM 5G Wireless Test Platform

Техническая информация 2019-04-24

PDF PDF 1.71 MB
E7760B Wideband Transceiver - Data Sheet
Streamlined, integrated testing across any 3GPP mmWave band.

Техническая информация 2019-02-07

PDF PDF 830 KB
Keysight 5G Protocol R&D Toolset - Technical Overview
Keysight’s Protocol R&D Toolset (PRT) is a comprehensive suite of tools for protocol and application testing of chipsets and devices. Protocol R&D Toolset covers the whole chipset and device development workflow from early prototype testing through to integration and verification.

Обзор технических характеристик 2018-10-01

PDF PDF 4.61 MB
N8993A GS-8800 Series Wireless Communication Design Verification Bench-top System - Data Sheet
Provides a brief overview and some general specification information for the N8993A GS-8800 wireless communication design verfication bench-top system.

Техническая информация 2018-02-21

N9075A & W9075A Mobile WiMAX X-Series Measurement Application - Technical Overview
The Mobile WiMAX measurement application transforms the X-Series signal analyzers into standard-based Mobile WiMAX transmitter testers by adding fast 1-button power and modulation measurements.

Обзор технических характеристик 2017-12-01

E6610A Remote Radio Head Tester - Data Sheet
This data sheet provides key performance, dimensions, and application specifications for the E6610A remote radio head one-box tester.

Техническая информация 2017-12-01

PDF PDF 1.23 MB
Эмулятор каналов 6 ГГц Propsim FS8 — Технические характеристики
Технические характеристики эмулятора каналов 6 ГГц Propsim FS8

Техническая информация 2017-12-01

1 2 3 4 5 6 Следующие