Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

By Product Category

1-25 of 3586

Sort:
N6841A RF Sensor for Signal Monitoring Networks - Data Sheet
The N6841A data sheet provides an overview of features, advantages and benefits of a new RF sensor technology. Specifications and configuration information are also provided.

Data Sheet 2018-11-08

M8194A 120 GSa/s Arbitrary Waveform Generator - Data Sheet
Arbitrary waveform generator with the highest sampling rate in the industry of 120GSa/s, with an analogue bandwidth of upto 50Ghz. Ideal solution for 400G optical coherence development and advance IQ modulation source.

Data Sheet 2018-11-08

PDF PDF 792 KB
M9709A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9709A AXIe high-speed digitizer, 32 channels, 8-bit, up to 2 GS/s, DC to 500 MHz bandwidth

Data Sheet 2018-11-06

M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

Data Sheet 2018-11-06

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Data Sheet 2018-11-06

M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

Data Sheet 2018-11-06

5G NR (New Radio) X-Series Measurement App, Multi-Touch UI N9085EM0E - Technical Overview
The 5G NR measurement applications transform the X-Series signal analyzers with multi-touch into standards-based RF transmitter testers. Learn more in this technical overview.

Technical Overview 2018-11-04

PDF PDF 4.42 MB
5G NR (New Radio) X-Series Measurement App, Multi-Touch UI
The 5G NR measurement applications transform the X-Series signal analyzers with multi-touch into standards-based RF transmitter testers. Learn more in this technical overview.

Technical Overview 2018-11-04

PDF PDF
IOLS Technical Data Sheet

Technical Overview 2018-11-02

PDF PDF 2.74 MB
M8920A Radio Test Software - Technical Overview
This technical overview describes the features of the M8920A PXIe Radio Test Set solution, which provides the essential components of the radio test system in a single flexible and scalable chassis.

Technical Overview 2018-11-01

PDF PDF 950 KB
M8920A PXIe Radio Test Set - Data Sheet
This document provides specifications for M8920A Radio Test Set, which combines PXI hardware with application-specific software in a single chassis, providing multi-format coverage for radio testing.

Data Sheet 2018-11-01

PDF PDF 821 KB
M8131A 16/32 Gsa/s Digitizer - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

Data Sheet 2018-11-01

PDF PDF 1.21 MB
N5231B/32B/39B 2-Port and 4-Port PNA-L Network Analyzer
This is a complete list of the technical specifications for the N5239B, N5231B and N5232B PNA-L Series network analyzers.

Data Sheet 2018-10-31

PDF PDF
N5241B/42B/49B 2-Port and 4-Port PNA-X Network Analyzer
This is a complete list of the technical specifications for the N5241B, N5242B, and N5249B PNA-X network analyzers.

Data Sheet 2018-10-31

PDF PDF
N5241B/42B/49B Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

Data Sheet 2018-10-31

PDF PDF 3.48 MB
N5221B/22B Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

Data Sheet 2018-10-31

PDF PDF 2.37 MB
N5221B/22B 2-Port and 4-Port PNA Network Analyzer
This is a complete list of the technical specifications for the N5221B and N5222B PNA network analyzers.

Data Sheet 2018-10-31

PDF PDF
N5221B/22B Option 210/410 Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

Data Sheet 2018-10-31

PDF PDF 2.13 MB
N5227B 2-Port and 4-Port PNA Network Analyzer
This is a complete list of the technical specifications for the N5227B PNA network analyzer.

Data Sheet 2018-10-31

PDF PDF
N5247B 2-Port and 4-Port PNA-X Network Analyzer
This is a complete list of the technical specifications for the N5247B PNA-X network analyzer.

Data Sheet 2018-10-31

PDF PDF
N5290A Broadband Network Analyzer Technical Specifications
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

Data Sheet 2018-10-31

PDF PDF 2.46 MB
N5234B/35B 2-Port PNA-L Network Analyzer
This is a complete list of the technical specifications for the N5234B and N5235B PNA-L network analyzers.

Data Sheet 2018-10-31

PDF PDF
N5224B/25B Option 210/410 Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

Data Sheet 2018-10-31

PDF PDF 2.28 MB
N5291A Broadband Network Analyzer Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

Data Sheet 2018-10-31

PDF PDF 2.55 MB
N5244B/45B 2-Port and 4-Port PNA-X Network Analyzer
This is a complete list of the technical specifications for the N5244B and N5245B PNA-X network analyzers.

Data Sheet 2018-10-31

PDF PDF

1 2 3 4 5 6 7 8 9 10 ... Next