Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

remove all refinements

By Industry/Technology

By Type of Content

By Product Category

251-275 of 6209

Sort:
IxANVL® — Automated Network Validation Library

Data Sheet 2020-06-01

PDF PDF
N9020A MXA Signal Analyzer Specifications Guide
Specification information for the N9020A MXA signal analyzer.

Technical Overview 2020-06-01

PDF PDF 3.78 MB
IxNetwork Overview
IxNetwork overview of how it delivers performance testing under the most challenging conditions. Capable of generating multiple terabytes of data and analyzing up to 4 million traffic flows simultaneously, IxNetwork scales to handle the most powerful devices and the largest networks. With its enhanced real-time analysis and statistics, this powerful solution emulates everything from routing and switching, data center Ethernet and SDN to broadband access and industrial Ethernet for comprehensive testing.

Data Sheet 2020-06-01

PDF PDF
Gigabit IxChariot with Vision Edge 1S (E1S)
Open the document referenced here to understand how Ixia products and solutions can solve your network performance and visibility challenges.

Data Sheet 2020-06-01

PDF PDF
IxNetwork® Virtual Edition (VE) Virtualized Network Performance Testing
IxNetwork VE is designed to test the functional and performance testing of physical and virtual network infrastructure, capacity, scalability, and convergence using scaled protocol emulation and traffic. IxNetwork VE can emulate protocols for routing and switching, data center Ethernet, software-defined networking (SDN), broadband access, and Industrial Ethernet.

Data Sheet 2020-06-01

PDF PDF
N5221B/22B Data Sheet and Technical Specifications
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

Data Sheet 2020-06-01

PDF PDF 2.86 MB
IxChariot® Server and Desktop Editions

Data Sheet 2020-06-01

PDF PDF
N5224B/25B Option 210/410 Data Sheet
The PNA Series is the highest-performing microwave network analyzer in the industry for passive and active device test.

Data Sheet 2020-06-01

PDF PDF 2.18 MB
CloudStorm™ 100GE Application and Security Test Load Module
Ixia’s CloudStorm™ is an industry-first 2.4 terabit application and security test solution that not only meets today’s need, but that of the future. With 3X-application and 4X-SSL-emulation scale over any other system, CloudStorm helps NEMs shortening their development cycles, and enterprises and data center operators find the right balance between mitigating security risks and delivering high end-user application performance.

Data Sheet 2020-06-01

PDF PDF
N9030A PXA Signal Analyzer Specifications Guide
Specification information for the N9030A PXA signal analyzer.

Technical Overview 2020-06-01

PDF PDF 9.05 MB
IxLoad® Virtual Edition (VE) Virtualized Multiplay Services Testing
IxLoad VE delivers comprehensive functional and performance testing to validate user QoE in physical and virtual networks. IxLoad VE emulates web, video, voice, storage, VPN, wireless, infrastructure, and encapsulation/security protocols to create realistic scenarios. A modular system design allows IxLoad VE to elastically scale with your infrastructure, while real-time QoE metrics let you drill down to quickly identify network degradations and isolate breaking points. Since IxLoad is as easy to use as it is effective, you don’t have to be a protocol expert to achieve complete end-to-end service validation.

Data Sheet 2020-05-31

PDF PDF
Novus(TM) ONE PLUS L2-7 Fixed Chassis
Ixia's Novus ONE PLUS is the industry’s highest-density portable fixed chassis, offering complete Layer 2-7 network and application testing in a compact form-factor. With Novus ONE PLUS’s unique combination of portability and performance—up to 16 Dual-PHY ports per fixed chassis, you can create cost-effective Ethernet test environments for 3-Speed 10GE/1GE/100M or 5-Speed 10GE/5GE/2.5GE/1GE/100M over copper and fiber media. Novus ONE PLUS supports up to line-rate L2/3 traffic generation and analysis, high-performance routing/bridging protocol emulation, and true L4-7 application traffic generation and subscriber emulation—all with one fixed chassis!

Data Sheet 2020-05-30

PDF PDF
Xcellon-Multis® CXP 100/40/10GE Load Modules
EVOLVE YOUR HIGHER SPEED ETHERNET TESTING – As bandwidth requirements press the limits of networking devices, equipment manufacturers must keep pace by introducing even higher density 100/40/10GE switches and routers. Xcellon-Multis is Ixia’s next-generation architecture and test solution to satisfy high-density test needs. As service providers and large enterprises implement this same high-density network equipment in their own networks and data centers, they must also test and verify performance and functionality prior to deployment. Ixia’s Xcellon-Multis load module family comprises high-density 10G, 40G, and 100G higher speed Ethernet (HSE) test equipment, providing more flexible test coverage and 4x100GE, 12x40GE, or multi-rate 100GE/40GE/10GE, all in a single-slot load module. The Xcellon-Multis family of cards employs innovative fanout technology to allow a higher-speed port to fan-out to several ports of a lower speed. This ultra-dense load module brings a higher return on investment by reducing overall costs associated with product licensing, space, power, and cooling.

Data Sheet 2020-05-30

PDF PDF
PerfectStorm® ONE 1GE/10GE Appliance
PerfectStorm ONE facilitates network and security proof-of-concepts (POCs) and assessments, all in a compact device. This POC-in-a-box enables enterprises and service providers to select optimal devices and right-size data centers, as well as providing device vendors with a platform to fully showcase their product’s performance, resiliency, and throughput under real-world traffic loads.

Data Sheet 2020-05-30

PDF PDF
Xcellon-Multis® QSFP28 Enhanced 100/50/25GE Load Module
Xcellon-Multis® is Ixia’s next-generation architecture and test solution that provides the world’s first 100/50/25GE multi-rate test system to satisfy equipment maker test needs ranging from basic interoperability and functional test, to high-port count performance tests. As organizations implement this same high-density, high bandwidth networking and network computing equipment in their own networks, they need this same test solution to verify performance and functionality prior to deployment.

Data Sheet 2020-05-30

PDF PDF
Xcellon-Lava™ Dual-Speed, 40/100GE Higher Speed Ethernet Load Modules
The Xcellon-Lava 40/100-Gigabit Ethernet test modules are Ixia’s ultra-high performance and scale Higher Speed Ethernet (HSE) products. They incorporate the advantages of the Xcellon multicore processor architecture and provide mid-range 40GbE and 100GbE CFP, QSFP28, QSFP+ and CXP port density.

Data Sheet 2020-05-30

PDF PDF
Xcellon-Multis® Reduced 10GE/40GE Load Modules
EVOLVE YOUR HIGHER SPEED ETHERNET TESTING – As bandwidth requirements press the limits of networking devices, equipment manufacturers must keep pace by introducing even higher-density 10/40GE gear. Xcellon-Multis is Ixia’s next-generation architecture and test solution to satisfy a wide range of testing needs. As service providers and large enterprises implement this same equipment in their own networks, they must also test and verify performance and functionality prior to deployment.Ixia’s Xcellon-Multis load module family comprises high-density 10GE and 40GE higher speed Ethernet (HSE) test equipment, providing more flexible test coverage at up to 320 10GE ports per chassis, with a dual-rate 40GE/10GE capability, all in a single-slot load module. Xcellon-Multis employs innovative 10GE fan-out technology to allow a higher-speed port to fan-out to several ports of a lower speed. This ultra-dense load module brings a higher return on investment by reducing overall costs associated with product licensing, space, power, and cooling. The Xcellon-Multis Reduced load module offers industry-leading high-density, cost-effective, and flexible 10GE and 40GE capability for testing next-generation multi-terabit networks. Used in conjunction with Ixia applications, users can quickly and accurately assess the performance and reliability of network solutions before they are deployed.

Data Sheet 2020-05-30

PDF PDF
NGY 10GE FUSION Load Modules
The architectural breakthrough of Ixia’s 10 Gigabit Ethernet (10GE) NGY load modules delivers an industry leading, high-density, and affordable Layer 2-7, 10GE IP test solution. FUSION-enabled NGY load modules are capable running IxN2X applications as well as IxNetwork, IxLoad, and other Ixia applications. This unprecedented cross-platform compatibility provides an extraordinary value proposition to existing IxN2X users in supporting both Ixia applications and the IxN2X application on a high-density platform. Also, it allows the user-base presently employing IxN2X and Ixia chassis platforms to leverage their hardware across both. In conjunction with IxNetwork, IxLoad, and other Ixia applications, IxN2X provides support for a wide breadth of protocols and application testing.

Data Sheet 2020-05-30

PDF PDF
PerfectStorm® ONE 10GE/40GE Appliance
PerfectStorm ONE™ appliances offers enterprises, service providers, and technology vendors a revolutionary solution for generating stateful applications and malicious traffic, simulating millions of real-world end-user environments to test and validate infrastructure, a single device, or an entire system.

Data Sheet 2020-05-30

PDF PDF
Xcellon-Flex™ Combo 10/40GBE Accelerated Performance Load Module
Xcellon™ is Ixia’s high-density architecture for testing next-generation networks and devices. Wired and wireless networks are converging over IP, and service providers must ensure quality delivery of the bandwidth-hungry, media-rich services that their customers demand. Cloud computing and data center convergence are changing the dynamics of business IT, while security threats are becoming more sophisticated by the day. All of these developments point to the need for more capable and scalable test solutions.

Data Sheet 2020-05-30

PDF PDF
Ixia Copper Tap Port Aggregator TPA2-CU3
Ixia 10/100/1000 Copper Tap Port Aggregator allows any two devices to simultaneously monitor a full-duplex link - using only one NIC per device.

Data Sheet 2020-05-30

PDF PDF
IxNetwork Broadband Access and Authentication Test Solution

Data Sheet 2020-05-29

PDF PDF
IxNetwork Software Defined Network (SDN) Test Solution

Data Sheet 2020-05-29

PDF PDF
PerfectStorm® 100GE, High-Performance Application and Security Load Modules
Ixia’s PerfectStorm family of 100GbE load modules delivers the industry’s most scalable solution for testing converged multi-play services, application delivery, and network security platforms for both wired and wireless networks.

Data Sheet 2020-05-29

PDF PDF
Xcellon-Multis® Reduced 40GE Load Modules
As bandwidth requirements press the limits of networking devices, equipment manufacturers must keep pace by introducing even higher-density 10GE and 40GE gear.

Data Sheet 2020-05-29

PDF PDF

Previous ... 11 12 13 14 15 16 17 18 19 20 ... Next