您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依內容類型

1-16 / 16

排序:
X-Series Measurement Applications - Brochure
Address changing measurement needs with over 25 signal analysis applications for cellular communications, wireless connectivity, digital video, and general purpose measurements.

型錄 2019-03-11

PDF PDF 5.98 MB
E5052B Signal Source Analyzer - Brochure
This 16-page brochure describes the features and benefits of the E5052B (10 MHz to 7 GHz, 26.5 GHz, or 110 GHz) Signal Source Analyzer. The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

型錄 2018-05-15

PDF PDF 11.23 MB
N9038A MXE EMI Receiver - Brochure
This brochure an overview of the features and functionality in the N9038A MXE EMI receiver.

型錄 2018-03-27

PDF PDF 1.39 MB
Keysight Technologies Software - Brochure
Keysight software is downloadable expertise. From first simulation through first customer shipment, we deliver the tools your team needs to accelerate from data to information to actionable insight.

型錄 2016-05-02

PDF PDF 7.39 MB
Keysight Software - Brochure
Il software Keysight è conoscenza scaricabile. Dalla prima simulazione alla consegna del primo prodotto al cliente, offriamo ai vostri tecnici gli strumenti che servono per accelerare la trasformazione dei dati raccolti in informazioni utili per prendere decisioni.

型錄 2015-09-22

PDF PDF 666 KB
Software-Broschüre
Keysight Software ist Erfahrung zum Herunterladen. Für alle Phasen des Produktzyklus – vom Schaltungsentwurf/Simulation bis zur Auslieferung des Serienprodukts – liefern wir die Tools, die Ihr Team benötigt, um schnellstmöglich Daten in Information zu verwandeln und daraus Erkenntnisse zu gewinnen.

型錄 2015-07-13

PDF PDF 1.35 MB
Keysight EXA 信號分析儀簡介
Keysight EXA 信號分析儀簡介

型錄 2013-11-13

PDF PDF 2.30 MB
Keysight N9020A MXA X 系列信號分析儀 - 型錄
此型錄提供 Keysight N9020A MXA X 系列信號分析儀的概述。

型錄 2013-08-06

PDF PDF 5.39 MB
是德科技PSA系列頻譜分析儀
是德科技的PSA系列可提供高達50 GHZ甚至更高的高性能頻譜分析能力,且具有強大的單鍵式量測和豐富多樣的功能,不論是彈性、速度、準確度和動態範圍皆為一時之選的領先組合。從毫米波和相位雜訊量測,到雜波(spur)搜尋和調變分析,PSA系列都能為蜂巢式和新興無線通訊、航太及國防產業的研發和製造工程師,提供各種獨特而完善的高性能解決方案。

型錄 2007-06-08

PDF PDF 1.92 MB
E5052A Signal Source Analyzer Brochure
This 16-page color brochure describes the features and benefits of the E5052A (10 MHz to 7 GHz) Signal Source Analyzer and E5053A (110 GHz downconverter).

型錄 2007-01-10

PDF PDF 1.84 MB
MXA信號分析儀N9020A
MXA信號分析儀展現了新一代的信號與頻譜分析能力,具有中階分析儀中最高的性能,其創新的設計突破了先前的限制,可提供業界最快的信號與頻譜分析速度...兼顧了同等重要的...速度與性能。

促銷資料 2006-08-14

PDF PDF 344 KB
2004/09/21,23,24信號源量測技術研討會
研討會將詳細介紹創新的產品E5052A信號源分析儀(SSA)的主要特色,並說明它將如何革新您目前的信號源元件和電路的設計與測試流程。

促銷資料 2004-09-24

PDF PDF 3 MB
Is Your Digital Interconnect Acting like an Antenna?
Is Your Digital Interconnect Acting like an Antenna? No Problem...

促銷資料 2004-05-20

PDF PDF 534 KB
EPM 系列功率錶
功率錶, EPM,量測,電子量測

型錄 2002-12-21

PDF PDF 852 KB
8903B Product Overview
Learn more about the 8903B audio analyzer.

型錄 2000-09-01

PDF PDF 465 KB
EMI Precompliance Emissions Measurement Software--Brochure

型錄 2000-09-01

PDF PDF 580 KB