这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

51-67 / 67

排序:
Keysight E5061B 网络分析仪 100 kHz 到 1.5 GHz/3 GHz 5 Hz 到 3 GHz
Keysight E5061B是业界标准ENA系列网络分析仪中的一员。它可以满足从低频到高频的各种电子元器件和电路的测量需求,是无线通信、航空航天与国防、计算机、医疗设备、汽车、CATV等行业内测量器件的理想工具,在从5Hz到3GHz的频率范围内为器件的频域测试建立了全新的标准。

手册 2010-11-23

PDF PDF 1.10 MB
E5061B-3L5 Network Analyzer - Quick Fact Sheet
This is quick fact sheet of E5061B option 3L5 network analyzer.

促销资料 2010-11-01

PDF PDF 124 KB
E5061B Network Analyzer RF Options - Quick Fact Sheet
This is Quick Fact Sheet of E5061B option 1xx, 2xx RF network analyzer options.

促销资料 2010-10-27

PDF PDF 173 KB
U1700 Series Handheld Capacitance/LCR Meters - Quick Fact Sheet

促销资料 2010-10-05

PDF PDF 1.20 MB
E4981A 120 Hz/1 kHz/1 MHz 电容表 - 产品快报

促销资料 2010-09-01

PDF PDF 175 KB
4339B High-Resistance Meter - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for 4339B High-Resistance Meter.

促销资料 2009-12-16

PDF PDF 98 KB
4285A Precision LCR Meter - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for 4285A Precision LCR Meter.

促销资料 2009-12-14

PDF PDF 150 KB
4294A 精密阻抗分析仪 - 产品快报
Keysight 4294A精密阻抗分析仪 40Hz至110MHz。4294A精密阻抗分析仪是高达110MHz的中频阻抗测量的行业标准,具有最佳的性能和强大的分析功能,适用于一般的研发、质量保证和进厂检测等方面的各种元器件和材料测量应用。

促销资料 2009-11-01

PDF PDF 290 KB
E4991A 射频阻抗/ 材料分析仪 - 产品快报

促销资料 2009-11-01

PDF PDF 189 KB
4287A 射频LCR 表 - 产品快报

促销资料 2009-11-01

PDF PDF 173 KB
E4991A RF Impedance / Material Analyzer - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for E4991A RF Impedance / Material Analyzer.

促销资料 2009-10-22

PDF PDF 109 KB
4287A RF LCR meter - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for 4287A RF LCR meter.

促销资料 2009-10-22

PDF PDF 92 KB
4294A Precision Impedance Analyzer - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for 4294A Precision Impedance Analyzer

促销资料 2009-10-20

PDF PDF 192 KB
4338B milliohmmeter - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for 4338B milliohmmeter.

促销资料 2009-10-06

PDF PDF 107 KB
4263B LCR Meter - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for 4263B LCR Meter.

促销资料 2009-10-06

PDF PDF 193 KB
Handheld Capacitance/LCR Meters Quick Fact Sheet
This Quick Fact Sheet is a quick reference guide for Keysight handheld capacitance/LCR meters.

促销资料 2009-08-21

PDF PDF 218 KB
4395A, 4396B Awareness Brochure
Precision spectrum analysis with improved speed and accuracy

手册 2000-10-01

PDF PDF 134 KB

以前 1 2 3