您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 34

排序:
PXI and AXIe Products and Solutions Catalog
Catalog covering Keysight's portfolio of PXI and AXIe instruments, software, services and reference solutions.

型錄 2020-06-04

PDF PDF 15.30 KB
Go to Market with 400G - Poster
Download the latest poster to Go to Market with 400G.

促銷資料 2019-10-18

PDF PDF 997 KB
N4917CPCA Optical Receiver Stress Test Solution - Solution Brochure
The N4917CPCA optical receiver stress test solution provides an automated stressed receiver sensitivity test in accordance with the 100GBASE-LR4, ER4 and CPRI option 10 specifications.

型錄 2019-03-18

PDF PDF 2.78 MB
HDMI 2.1 Compliance Test Solution - Generic Flyer
This solution flyer provides an overview of Keysight HDMI 2.1 test solutions covering source, cable, connector, sink and eARC physical layer tests.

競爭產品比較 2018-12-01

PDF PDF 1003 KB
數位設計與互連標準 - 型錄
是德科技的模擬、量測和相符性工具將協助您迅速 克服 gigabit 數位設計的挑戰。

型錄 2018-07-11

PDF PDF 7.35 MB
Extended Service Period Solutions Model Numbers - Selection Guide
This document summarizes the evolving list of older instruments that can be repaired and calibrated at over 50 service centers worldwide under a Keysight Extended Service Plan.

型錄 2018-01-13

PDF PDF 258 KB
Go to Market with 400G - Poster
This poster gives you a broad overview on all the new evolving standards for your path to 400Gb/s- in core fiber networks and data centers, for electrical and optical interconnects

型錄 2017-05-03

N4917B Optical Receiver Stress Test Solution - Brochure
The N4917B software provides an automated standards compliant stressed receiver sensitivity test according to 100GBASE-LR4/ER4 and SR4 test specification.

型錄 2017-03-29

PDF PDF 2.65 MB
Keysight Technologies Software - Brochure
Keysight software is downloadable expertise. From first simulation through first customer shipment, we deliver the tools your team needs to accelerate from data to information to actionable insight.

型錄 2016-05-02

PDF PDF 7.39 MB
是德科技 Type-CTM 解決方案:提供更快完成相符性測試的捷徑

促銷資料 2016-02-12

PDF PDF 495 KB
Keysight Type-C Solution: Create a faster path to done

促銷資料 2016-02-12

PDF PDF 911 KB
Keysight Software - Brochure
Il software Keysight è conoscenza scaricabile. Dalla prima simulazione alla consegna del primo prodotto al cliente, offriamo ai vostri tecnici gli strumenti che servono per accelerare la trasformazione dei dati raccolti in informazioni utili per prendere decisioni.

型錄 2015-09-22

PDF PDF 666 KB
PCI Express® Design and Test from Electrical to Protocol - Brochure
This brochure provides insight into how to thoroughly simulate, characterize and validate PCI Express Designs.

型錄 2015-08-17

PDF PDF 4.78 MB
Software-Broschüre
Keysight Software ist Erfahrung zum Herunterladen. Für alle Phasen des Produktzyklus – vom Schaltungsentwurf/Simulation bis zur Auslieferung des Serienprodukts – liefern wir die Tools, die Ihr Team benötigt, um schnellstmöglich Daten in Information zu verwandeln und daraus Erkenntnisse zu gewinnen.

型錄 2015-07-13

PDF PDF 1.35 MB
MIPI Design & Test - Brochure
The MIPI Test & Design brochure explains the main features of D-PHY and C-PHY, (CSI-3), UFS and all Chip-to-Chip applications which are supported on top of the M-PHY layer.

型錄 2015-03-24

PDF PDF 6.16 MB
HDMI and DisplayPort Design and Test – A Better Way - Brochure
Brochure covering Keysight’s HDMI and Displayport test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

型錄 2015-01-23

PDF PDF 11.70 MB
Instrumentation-grade Clock Recovery Solutions to 32 Gb/s - Brochure
Both bit-error-ratio-testers (BERTs) and DCA’s require a clock signal to synchronize the measurement system to the incoming data stream.

型錄 2014-08-02

PDF PDF 662 KB
3 to 32 Gb/s Programmable Stressed BERT Solution - Quick Fact Sheet
The N4960A is the world's most affordable solution for InfiniBand EDR including TOSA, ROSA, and transceiver testing.

型錄 2012-11-01

PDF PDF 304 KB
4 - 17 Gb/s Programmable Stressed BERT Solution - Quick Fact Sheet
The N4960A is the world's most affordable solution for testing 16x fibre channel transceivers.

型錄 2012-11-01

PDF PDF 415 KB
4 - 17 Gb/s BERT Solution for InfiniBand FDR - Quick Fact Sheet
The N4960A is the world's most affordable solution for InfiniBand FDR including TOSA, ROSA, and transceiver testing.

型錄 2012-10-22

PDF PDF 190 KB
N2101B 10.3125 Gb/s Bit Error Ratio Tester
This flyer provides a brief description of the features and benefits the N2101B Gb/s Bit Error Ratio Tester provides.

型錄 2011-11-27

PDF PDF 243 KB
BERT(誤碼率測試儀)促銷

促銷資料 2010-01-01

Serial ATA Design and Test, A better way - Brochure
Keysight's SATA test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

型錄 2009-12-08

PDF PDF 1.43 MB
下載新的 PCI Express® Rev. 2 J-BERT 應用手冊
下載新的 PCI Express® Rev. 2 J-BERT 應用手冊

型錄 2009-07-24

Solutions for HDMI Test - Brochure
Keysight Solutions for HDMI Test Thorough characterization and validation of HDMI-based designs

型錄 2009-06-10

PDF PDF 1.17 MB

1 2 下一頁