您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依產業/技術

依內容類型

依產品分類

26-50 / 1917

排序:
ZA0060A Custom IoT Device Functional Test - Fact Sheet
This document provides the key capabilities of the ZA0060A, characteristics, ordering configuration guide and upgrade options

型錄 2019-04-17

PDF PDF 608 KB
World Leading High-Accurate Dk/Df Measurement System for High/Low Temperature, -70C to 300C degree
Ideal solution for εr'/tanδ measurement of sheet, thin film, multi-layer thin film, liquid and gel

型錄 2019-04-11

PDF PDF 887 KB
World Leading High-Accurate Measurement System for Radio Wave Absorption Rate and Return loss
Ideal solutions for developing and manufacturing electric wave absorbers and meta-materials (Option: Transmission Attenuation Measurement)

型錄 2019-04-11

PDF PDF 980 KB
You Dream. We Test. Corporate Brochure
Get to know Keysight Technologies: who we are, what we do and how we accelerate innovation to connect and secure the world.

型錄 2019-04-09

PDF PDF 27 MB
You Dream. We Test. Corporate Brochure
Get to know Keysight Technologies: who we are, what we do and how we accelerate innovation to connect and secure the world.

型錄 2019-04-09

PDF PDF
PNA-X Series Microwave Network Analyzers - Brochure
Learn how the PNA-X network analyzer provides complete linear and nonlinear compontent characterization in a single instrument. Includes customer case studies, features, specs, and more.

型錄 2019-04-06

PDF PDF 21.82 MB
Microwave Network Analyzers PNA-X Series
Brochure for the PNA-X Series Microwave Network Analyzers.

型錄 2019-04-06

PDF PDF
信號之旅:在示波器內部展開的旅程
示波器可顯示電信號隨時間的變化。只要將它連接到待測裝置,顯示器就會呈現電壓相對於時間的波形。一切似乎都瞬間完成,但實際上,背後有極複雜的流程,將信號轉成螢幕上看到的波形。

型錄 2019-04-05

PDF PDF 132 KB
Keysight X8711A 物聯網裝置 功能測試解決方案
Keysight X8711A 物聯網裝置功能測試解決方案是空中傳輸(OTA)信號測試儀,可協助您輕鬆有效地測試 IoT 裝置的發射器與接收器

型錄 2019-04-01

PDF PDF 621 KB
Keysight N6705C直流電源分析儀,N67XX直流電源模組和電子負載
可供應並量測直流電壓和電流,進而大幅提高生產力。單機式解決方案,無須使用多台儀器:最多可配置 4 個先進直流電源供應、數為萬用電錶、示波器、任意波形產生氣和資料紀錄器。

型錄 2019-03-27

PDF PDF 677 KB
Keysight Malaysia Calibration Services - Flyer
The guide covers the capabilities at Keysight Malaysia service centers.

型錄 2019-03-26

PDF PDF 2.27 MB
Benchvue Education Lab Management and Control Collection Bundle (BV9111B)
The BenchVue Education Bundle enables universities and colleges to use one software tool to interact with their instrumentation and unlocks extended applications beyond the no-cost BenchVue version available to students.

促銷資料 2019-03-25

PDF PDF 850 KB
Keysight Benchvue Education Lab Management and Control Collection Bundle (BV9111B)
BenchVue Lab is a lab management app that runs on the BenchVue platform to provide centralized instrument configuration, remote monitoring and asset tracking.

型錄 2019-03-25

PDF PDF
Keysight Services - Reduce Test Risk Across Your Product Lifecycle - Brochure
Keysight Services consist of a comprehensive solution that can grow with you and support you at any point in your product lifecycle. Our Test Asset Optimization Services empowers you to dramatically decrease test equipment CapEx and OpEx, and from these savings you can fund other programs and headcount.

型錄 2019-03-25

PDF PDF 9.14 MB
N4917CPCA Optical Receiver Stress Test Solution
The N4917CPCA optical receiver stress test solution provides an automated stressed receiver sensitivity test in accordance with the 100GBASE-LR4, ER4 and CPRI option 10 specifications.

型錄 2019-03-18

PDF PDF
N4917CPCA Optical Receiver Stress Test Solution - Solution Brochure
The N4917CPCA optical receiver stress test solution provides an automated stressed receiver sensitivity test in accordance with the 100GBASE-LR4, ER4 and CPRI option 10 specifications.

型錄 2019-03-18

PDF PDF 2.78 MB
Long-awaited mmWave Low-loss Dielectric material test solution
Split Cylinder resonator method is available up to 80GHz NOW!

型錄 2019-03-14

PDF PDF 870 KB
Nemo Outdoor - Brochure
This 2-page brochure introduces key features and benefits of Nemo Outdoor.

型錄 2019-03-13

PDF PDF 1.43 MB
Keysight Test-as-a-Service: Key Benefits - Flyer
Partner with Keysight’s Test-as-a-Service via our accredited EMC Test Lab in Boeblingen, Germany to simulate, debug and comply to over 50 global standards and regulations.

型錄 2019-03-12

PDF PDF 3.15 MB
X-Series Measurement Applications
X-Series measurement applications address ever-changing measurement needs with over 25 signal analysis applications for cellular communications, wireless connectivity, digital video, and general purpose measurements.

型錄 2019-03-11

PDF PDF
X-Series Measurement Applications - Brochure
Address changing measurement needs with over 25 signal analysis applications for cellular communications, wireless connectivity, digital video, and general purpose measurements.

型錄 2019-03-11

PDF PDF 5.98 MB
EMC Test Lab - Boeblingen, Germany Over 50 Global Standards and Regulations - Flyer
Partner with Keysight’s Test-as-a-Service via our accredited EMC Test Lab in Boeblingen, Germany to simulate, debug and comply to over 50 global standards and regulations.

型錄 2019-03-07

PDF PDF 3.15 MB
Versatile material test solution 5GHz - 110GHz
Easy to use free space solution for permittivity,permeability, and oblique reflection

型錄 2019-03-07

PDF PDF 953 KB
Simplify Signal Creation with Signal Studio Software - Brochure
Signal Studio reduces the time you spend on signal generation with Keysight's performance optimized signals and signal creation software. Learn more in this brochure.

型錄 2019-02-28

PDF PDF 6.01 MB
Save 50% on Enhanced Phase Noise Option - Promotional Flyer
For a limited time, receive 50% off enhanced phase noise options when you purchase an eligible MXG or PSG signal generator. Learn how.

促銷資料 2019-02-28

PDF PDF 1 KB

上一個 1 2 3 4 5 6 7 8 9 10 ... 下一頁