您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依產業/技術

依內容類型

依產品分類

151-175 / 1916

排序:
Impedance Matching with Vector-Receiver Load Pull - Solution Brochure
This is a co-branded Solutions Partners brochure explaining how you can reduce the time and improve the accuracy of your load pull measurements to optimize the performance of your amplifier designs.

型錄 2018-06-14

PDF PDF 867 KB
Wafer-level Measurement Solutions - Overview
Co-branded brochure describing wafer-level measurement solutions from FormFactor and Keysight.

型錄 2018-06-14

PDF PDF 1.30 MB
Aerospace and Defense Systems Team - Brochure
Keysight’s Aerospace and Defense Systems Team is a specialized group of measurement experts and consultants that apply comprehensive analysis and problem-solving techniques to complex measurement challenges that cannot be addressed with off-the-shelf solutions or legacy measurement techniques.

型錄 2018-06-06

PDF PDF 1.85 MB
W2307EP Interconnect Toolbox Element
ADS offers signal integrity simulation tools to help explore design trade-offs and manage the complex interactions between substrate stack-up, transmission line losses, and via topology.

型錄 2018-06-05

PDF PDF 6.26 MB
Nonlinear Vector Network Analyzer (NVNA) Brochure
NVNA provides the critical leap in technology to go beyond linear S-parameters, allowing efficient and accurate analysis and design of active devices under real world operating conditions.

型錄 2018-05-31

PDF PDF 6.26 MB
PROPSIM F64 MANET Channel Emulation Solution - Solution Brochure
Highly Scalable Channel Emulation Solution for MANET and Mesh Radio Testing. The need for robust wireless communications systems for mission critical operations has dramatically increased as defense organizations transition from using traditional stationary forces to rapidly deploying military forces with high mobility requirements. Ensuring the robust operation of avionics, surveillance, radar or satellite systems for mission critical wireless communications, manufacturers and military forces requires the ability to test mixed networks that combines tactical and avionics radios with satellite links.

型錄 2018-05-30

PDF PDF 2.71 MB
[汽車乙太網路] 100Base-T1(BroadR-Reach)PHY 測試,利用實際波形除錯,以及認證測試

型錄 2018-05-29

PDF PDF 4.06 MB
[汽車雷達] 實現有效、可靠的設計和驗證

型錄 2018-05-29

PDF PDF 4.40 MB
B2980A Series Femto/Picoammeter & Electrometer/High Resistance Meter - Product Fact Sheet
B2900 Precision Instrument Family - Product Fact Sheet. The B2900 precision instrument family helps you achieve critical precision source and measurement goals.

型錄 2018-05-28

PDF PDF 650 KB
Keysight Infoline Support Portal - Brochure
Keysight Infoline Support Portal − free. A customer's personalized and secure window into Keysight calibration and repair services.

型錄 2018-05-24

PDF PDF 3.07 MB
Streamline 系列 P924xA USB InfiniiVision 示波器 - 簡易規格書
Keysight Streamline 系列以小巧的 USB 設計提供桌上型示波器的功能。

型錄 2018-05-23

PDF PDF 1.88 MB
S93011A 具備 TDR 功能的增強型時域分析 - 簡易說明書
此軟體可在 PNA-X/PNA/PNA-L 系列 B 型號向量網路分析儀上執行,為信號完整性設計和驗證帶來了三項重大突破:簡單且直覺的操作介面、快速且準確的量測,以及更高的抗靜電放電能力。

型錄 2018-05-23

PDF PDF 1.64 MB
Genesys
An integrated simulation and synthesis design tool for RF/microwave circuit board and subsystem designers.

型錄 2018-05-21

PDF PDF
IoT Measurement Solution - Brochure
IoT performance verification using Nemo measurement solutions.

型錄 2018-05-21

PDF PDF 1.04 MB
Genesys - Brochure
Genesys color brochure and configuration guide. Provides information to help with purchasing decisions and justifications.

型錄 2018-05-21

PDF PDF 7.31 MB
Keysight Streamline 系列 P9370A 和 P9371A USB 向量網路分析儀 - 簡易規格書
是德科技第一台超輕薄向量網路分析儀(VNA)。這款經濟實惠的全雙埠 VNA,可顯著縮減測試設備所佔用的空間。

型錄 2018-05-18

PDF PDF 1.76 MB
N469xD 系列微波電子校驗(ECal)模組 - 簡易規格書
是德科技電子校驗(ECal)模組可透過單一連結校驗您的向量網路分析儀。

型錄 2018-05-18

PDF PDF 1.96 MB
深入了解測試資產最佳化服務 電源線使用模組(PLUM)- 產品規格書
使用率監測模組(PLUM)是用於即時監測儀器使用率和健康參數的裝置。

型錄 2018-05-18

PDF PDF 5.39 MB
測試資產最佳化服務 - 資產庫服務
從集中管理的資產庫中利用閒置資產進行租借及分享,並找出想要汰舊換新、升級或除役的儀器。

型錄 2018-05-18

PDF PDF 2.74 MB
測試資產最佳化服務 - 追踪和控制服務 - 型錄
將資產記錄載入 PathWave Asset Advisor — 追踪和控制應用軟體,追踪所有實驗室、地點和使用者。

型錄 2018-05-18

PDF PDF 2.96 MB
N4917B Optical Receiver Stress Test Solution
The N4917B software provides an automated standards compliant stressed receiver sensitivity test according to 100GBASE-LR4 and -ER4 test specification.

型錄 2018-05-18

PDF PDF
Solving Your IoT Wireless Design and Test Challenges - Solution Brochure
Many wireless standards have emerged to support a wide range of IoT applications. Get a quick glance of Keysight comprehensive wireless test solutions in this brochure. This includes Bluetooth, WLAN, ZieBee, Z-Wave, Wi-SUN, LoRa, NB-IoT and Cat-M1.

型錄 2018-05-18

PDF PDF 5.39 MB
Design and Test Solutions for the Internet of Things - Solution Brochure
Develop mission-critical IoT devices to withstand the rigors of the real world—with flexible, high-performance design, test and security platforms.

型錄 2018-05-16

AVI AVI 7.86 MB
E5052B Signal Source Analyzer - Brochure
This 16-page brochure describes the features and benefits of the E5052B (10 MHz to 7 GHz, 26.5 GHz, or 110 GHz) Signal Source Analyzer. The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

型錄 2018-05-15

PDF PDF 11.23 MB
Streamline Series USB Vector Network Analyzers - Product Fact Sheet
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

型錄 2018-05-14

PDF PDF 692 KB

上一個 1 2 3 4 5 6 7 8 9 10 ... 下一頁