这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

去除所有优化

行业/技术

按内容类型

按产品类别

51-75 / 3024

排序:
See Your Signals in 20/20
Choose 2 X-Apps/VSA software products and receive 35% off a signal analyzer. Or, choose 2 Signal Studio products and receive 35% off a signal generator.

手册 2020-05-28

PDF PDF
Worldwide Education Services
To get the most from your Ixia test platform, you need the formal training provided by Ixia’s Worldwide Educational Services. Training can be especially valuable to those new to Ixia equipment and applications specifically, or to IP testing in general. Better-trained technicians can answer more of their own questions and take additional diagnostic steps toward resolving device-under-test and test application problems, reducing calls to Ixia support and speeding deployment of products and services. Training benefits include: - More rapid, higher return on your Ixia test platform investment - Fast track to Ixia application proficiency – producing more productive testers - Shorten product and service development cycles because your test professionals will get it right the first time - Proficiency to employ more of the features and capabilities of Ixia’s products, resulting in more thoroughly-tested products - Develop confidence and self-esteem, increasing employee morale. Ixia training options are continually updated to coincide with the latest test application releases. Continued use of Ixia training allows your staff to move to new product releases seamlessly.

手册 2020-05-28

PDF PDF
Solutions Overview
This brochure takes you through voice, video, IoT and mobility testing. In addition, it covers security testing, security resilience and threat intelligence gateways, and solutions for constructing end-to-end visibility for physical and virtual networks.

手册 2020-05-28

PDF PDF
What Is a Network Packet Broker (And Why Do You Need One)?
Keeping networks safe and users thriving amid the relentless flux requires a host of sophisticated tools performing real-time analysis. All of these tools need to know exactly what is happening in the network and their output is only as good as the data they receive. The challenge lies in efficiently funneling data from the network to each tool. Ixia’s Vision series of network packet brokers (NPBs) do just what the name suggests. They facilitate:- Better data for better decisions- Tighter security- Faster problem resolution- Increased proactivity- Improved ROINPBs aggregate and filter the data sent to tools, adding intelligent grooming and security enhancements such as deduplication, SSL decryption, data masking, and application and threat intelligence. But, not all solutions are created equal. Contact us to discuss your unique network challenges and which NPB solution delivers the performance, ease of use, reliability, and security intelligence you need.

手册 2020-05-28

PDF PDF
Scale, Flexibility, Performance Ixia Delivers on the SDN Promise
Software defined networking (SDN) has been talked about for years as one of the best ways to deploy scalable resources at the speed of business. Read this brochure to see how Ixia delivers an SDN-enabled solution that gives you multiple infrastructure options (software, whitebox and purpose-built appliances) along with multiple applications that can be run on the infrastructure. All of the options can be managed by a single management interface. See what a real SDN solution looks like.

手册 2020-05-27

PDF PDF
Cyber Range Training Services
Organizations worldwide face a dangerous shortage of Cyber Warriors with the skills required to defend against cyber terrorism. This urgent situation is made worse by the weaknesses and vulnerabilities that continue to pervade critical IT infrastructures — despite billions of dollars invested in cyber security measures. Addressing these problems requires Internet-scale simulation environments, along with a comprehensive training curriculum and proven methodologies, to develop elite Cyber Warriors and simulate attacks on IT infrastructures. Military commanders, defense contractors, and even commercial analysts such as Gartner refer to these environments as “Cyber Ranges.”

手册 2020-05-27

PDF PDF
Professional Services Test as a Service (TaaS)
When you need testing quickly — and completed right the first time—Ixia Test as a Service (TaaS) delivers a cost-effective, fast, and accurate approach. In addition to our highly experienced test experts, you’ll get access to world-leading test equipment and proven, repeatable test plans and methodologies.

手册 2020-05-26

PDF PDF
Protect Your Software Investment
Software Upgrade Program Flyer

手册 2020-05-25

PDF PDF
Industry-proven Low-loss Dielectric Material Test Solution 1 GHz – 10 GHz
Easy to use highly repeatable solution with Cavity Resonator perturbation method

手册 2020-05-19

PDF PDF
Versatile Material Test Solution 18 GHz – 110 GHz
Easy to use free space solution for permittivity, permeability, and oblique reflection

手册 2020-05-19

PDF PDF
Industry-proven low-loss dielectric material test solution 1GHz-10GHz
Easy to use highly repeatable solution with Cavity Resonator perturbation method

手册 2020-05-19

PDF PDF 2.03 MB
Versatile material test solution 5GHz - 110GHz
Easy to use free space solution for permittivity,permeability, and oblique reflection

手册 2020-05-19

PDF PDF 953 KB
Long-awaited mmWave Low-loss Dielectric material test solution
Split Cylinder resonator method is available up to 80GHz NOW!

手册 2020-05-19

PDF PDF 870 KB
Long-awaited mmWave Low-loss Dielectric Material Test Solution
Easy to use and highly repeatable measurements up to 80 GHz. Very high Q resonators enable low loss material test for 5G and other demanding mmWave applications.

手册 2020-05-19

PDF PDF
N1092B Bundles for 100G/400G Optical TX Production Test - Flyer
This Flyer summarizes the products that are included in each of two new bundles for the N1092B DCA-M.

促销资料 2020-05-18

PDF PDF 366 KB
M9614A and M9615A PXIe 5-Channel Precision Source/Measure Units
This product fact sheet provides an overview of Keysight M9614A and M9615A PXIe 5-Channel precision source/measure units, 500 kSa/s, 100 pA/10 pA, 30 V, 500 mA.

手册 2020-05-11

Field Tests for a 5G Future
This poster shows what 5G coverage will look like in a connected city. It includes field test measurements that make 5G deployment a reality.

Infographic 2020-04-30

PDF PDF
Control XTPB Upgrade Agreement
Technology upgrade for control XTPB card bundle with service.

手册 2020-04-29

PDF PDF
Control XTPB Upgrade Agreement
Technology upgrade for control XTPB card bundle with service.

促销资料 2020-04-29

Try Out the KS833A1B Event-Based Power Analysis Software for Free
Flyer detailing how to redeem the complimentary KS833A1B trial license and how to use the software.

手册 2020-04-28

PDF PDF
Try Out the KS833A1B Event-Based Power Analysis Software for Free - Flyer
Flyer detailing how to redeem the complimentary KS833A1B trial license and how to use the software.

促销资料 2020-04-28

PDF PDF 993 KB
Wideband Device Characterization
Accelerate your time to market and reduce the time spent on designing your tests with Keysight Consulting Services.

手册 2020-04-27

PDF PDF
High-Speed Digital Test Compliance Consulting Services
Reduce the time spent on designing your tests and accelerate your time to market with Keysight Consulting Services.

手册 2020-04-27

Wideband Device Characterization
Accelerate your time to market and reduce the time spent on designing your tests with Keysight Consulting Services.

手册 2020-04-27

Multichannel Measurements for RF & mmW
Accelerate your time to market and reduce the time spent on designing your tests with Keysight Consulting Services.

手册 2020-04-27

以前 1 2 3 4 5 6 7 8 9 10 ... 下一页