您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依產業/技術

依內容類型

1-25 / 5453

排序:
Radar Development Using Model-Based Engineering
Learn MBE techniques for radar development and how SystemVue, a set of simulation and modeling tools from Keysight, can work together to support MBE.

應用手冊 2020-10-11

PDF PDF
Spectrum Analysis Basics (AN150)
Spectrum Analysis Basics teaches the fundamentals of spectrum analyzers and spectrum analysis including the latest advances in spectrum analyzer capabilities.

應用手冊 2020-10-10

PDF PDF
Virtual Reference Design
This application note provides information to obtain and use a PathWave ADS workspace that you can use to simulate a virtual version of a physical reference design from ROHM, Model P01SCT2080KE-EVK-001.

應用手冊 2020-10-05

PDF PDF
Full Bypass Path for X-Series Signal Analyzers
The Full Bypass Path (FBP) combines the Low Noise Path (LNP) and Microwave Preselector Bypass (MPB) to improve error vector magnitude (EVM) performance when measuring wideband signals.

應用手冊 2020-10-05

PDF PDF
Solutions for Creating and Analyzing Custom OFDM Waveforms for Software-Defined Radio (SDR)
This paper proposes solutions to address the problem of generating and analyzing orthogonal frequency division multiplexing (ODDM) waveforms. Learn more.

應用手冊 2020-10-03

PDF PDF
U/L2050/60 X-Series USB/LAN Peak and Average Power Sensor Uncertainty Calculator - Application Note
The uncertainty calculator helps you to determine the measurement uncertainty and this calculator is applicable for U/L2050/60 X-Series USB/LAN power sensors.

應用手冊 2020-09-30

XLS XLS 62 KB
Open Source License Compliance
BT2200 Charge-Discharge Platform - Open Source License Compliance

應用手冊 2020-09-29

Evaluating Battery Drain N6700 Series Modular Power Supplies
You can measure and analyze the short– and long-term battery drain using the Keysight N6705C DC power analyzer and any of the N6700 Series SMUs with the BV9200B PathWave BenchVue advanced power control and analysis software. You can use the actual battery instead of a DC source to power battery-powered devices for real-time results.

應用手冊 2020-09-29

PDF PDF
Optical Spectrum Analysis Basics (AN 1550-4)
This Application Note is intended to provide the reader with a basic understanding of optical spectrum analyzers, their technologies, specifications, and applications. Chapter 1 describes interferometer-based and diffraction- grating-based optical spectrum analyzers. Chapter 2 defines many of the...

應用手冊 2020-09-24

Optical Spectral Analysis
This application note is intended to provide the reader with a basic understanding of optical spectrum analyzers, their technologies, specifications, and applications.

應用手冊 2020-09-24

PDF PDF
Explore the SERDES design space using the IBIS AMI channel simulation flow
Find out why you can’t use SPICE for today’s SERDES design and why using IBIS AMI channel simulation for SERDES is better than other techniques.

應用手冊 2020-09-23

PDF PDF
Simulating High-Speed Serial Channels with IBIS-AMI Models
This paper reviews some of the benefits and limitations of using IBIS models and introduces the new AMI extensions to the latest IBIS version 5.0 specification.

應用手冊 2020-09-22

PDF PDF
Using Clock Jitter Analysis to Reduce BER in Serial Data Applications
Learn emerging techniques for reference clock jitter analysis for serial data systems and use clock jitter to reduce the bit error ratio (BER) in applications.

應用手冊 2020-09-22

PDF PDF
Addressing the Test Challenges of Wi-Fi/5G CPE - Application Notes
This paper discusses 5G/Wi-Fi CPE test requirements and proposals. It provides test configurations using the new Keysight S8780A wireless device test solution for multiple test cases.

應用手冊 2020-09-20

PDF PDF 1.04 MB
Addressing the Test Challenges of Wi-Fi/5G CPE
This paper discusses 5G/Wi-Fi CPE test requirements and proposals. It provides test configurations using the new Keysight S8780A wireless device test solution for multiple test cases.

應用手冊 2020-09-20

PDF PDF
Testing the 5 C's of IoT
The Internet of Things has many exciting and profitable opportunities. Product development teams can increase their chances for success by following a framework known as the 5 C’s of IoT.

應用手冊 2020-09-17

PDF PDF
California Roseville ANAB Certificate and Accreditation
View the ANAB CERTIFICATE AND SCOPE OF ACCREDITATION for Keysight Technologies, Inc. Service Centers, Roseville, CA. These activities are an independent assessment under accreditation programs based on ISO/IEC 17011.

分析工具 2020-09-15

PDF PDF
Creating Multi-Emitter Scenarios for Radar and Electronic Warfare (EW) Testing
Part 8 of the Radar App Note series focuses on multi-emitter testing of radar and electronic warfare (EW) systems. Realistic testing of these systems depends on the generation of signals that accurately simulate multi-emitter environments consisting of thousands of emitters and millions of pulses per second, all arriving from multiple directions. New technology built into commercial, off-the-shelf signal generators enables developers to generate increasingly complex simulations that get closer to reality and provide deeper confidence in EW system performance.

應用手冊 2020-09-11

PDF PDF
Interoperability and Compliance of USB Type-C™ Cables and Connectors
Interoperability and Compliance of USB Type-C™ Cables and Connectors

應用手冊 2020-09-09

PDF PDF 1.63 MB
Characterizing Superconducting Qubits
Over the past two decades, superconducting quantum circuits have transitioned from basic research into a prominent industrial and academic platform for quantum computers. Subsequent improvements in coherence times, gate fidelities, and scalability have also motivated hardware manufacturers to enter into the quantum ecosystem. By supplying classical control hardware tailored towards quantum applications, engineers are enabled to push the quantum processor performance to higher levels.

應用手冊 2020-09-07

PDF PDF
Power Sensor Electrical Overstress (EOS) Failure Verification Guideline
Learn the measurement technique of Time Domain Reflectometry (TDR) to verify power sensor failure due to overpowering.

應用手冊 2020-09-07

PDF PDF
Innovative Use Cases for Handheld Analyzers in the Medical Field
Handheld analyzers provide affordable, portable measurement capabilities. This white paper discusses the use of handheld analyzers in two unique and innovative medical applications: cancer detection and spinal cord stimulation.

應用手冊 2020-09-02

Addressing WiFi Measurement Challenges with Multi-channel Test Instrument - Application Notes
The many ports of the S8780A support many Wi-Fi use cases described in this application note.

應用手冊 2020-09-01

PDF PDF
Addressing WiFi Measurement Challenges with Multi-channel Test Instrument
S8780A will be launched soon. this app notes describe the support for WiFi and provide use cases.

應用手冊 2020-09-01

PDF PDF
Dynamic Spectrum Sharing (DSS) Functional and Performance Verification with Keysight Nemo Tools
This application note provides an overview of DSS implications for mobile network operators. It introduces a Keysight solution for DSS end-to-end testing and performance verification.

應用手冊 2020-09-01

PDF PDF

1 2 3 4 5 6 7 8 9 10 ... 下一頁