这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

技术支持

自动 X 射线检测 [已停产]

按产品型号支持:

1-25 / 60

排序:
Problem with Subtype Learning When Used with the Connector Algorithm in R7.0
5DX Technical Paper - Problem with Subtype Learning When Used with the Connector Algorithm in R7.0

应用说明 2013-10-29

PDF PDF 16 KB
Diagnostic Testing and the Medalist 5DX Automated X-ray Inspection System
Users of the Medalist 5DX automated x-ray inspection system can benefit from running diagnostic tests on a regular basis. This application note provides some guidelines.

应用说明 2009-01-14

PDF PDF 188 KB
Successful Implementation of the Keysight Medalist x6000 AXI Solution – The Pyramid Concept
This aplication note provides a pyramid concept that outlines how users can successfully leverage the powerful defects detection capabilities of the Keysight Medalist x6000 automated x-ray inspection system to reduce their production and life cycle costs and improve product quality.

应用说明 2008-11-19

PDF PDF 55 KB
Exposed Pad Algorithm for the Medalist x6000 AXI System
This application note describes how to use the exposed pad algorithm in the Medalist x6000 AXI software to test all varieties of QFN and FET package types for defects such as Open and Voiding.

应用说明 2008-10-21

PDF PDF 1.83 MB
Setting Up HotKeys for AXI products on the Keysight Medalist Repair Tool
Users of the Keysight Medalist Repair Tool, also known as the Keysight Repair Tool (ART), can setup hot keys to increase the efficiency of image viewing in RT4.0 for their X-ray inspection products.

应用说明 2008-09-26

PDF PDF 629 KB
codeNexus - Defect Reporter
Defect Reporter enchancement for the Medalist 5DX Automated X-ray Inspection System

应用说明 2008-09-26

PDF PDF 764 KB
Build Operator Menu: Multiple Menu Configuration Control for 5DX Auto User Interface
The "Build Operator Menu" software replaces and extends the functionality found in the BLDOPMNU DOS command. This application note provides useful user information about this menu.

应用说明 2008-09-04

PDF PDF 849 KB
Adjusting the X-ray Surface Map parameters on the Medalist 5DX Automated X-ray System
Tips on obtaining the best images using the 5DX surface map parameters.

应用说明 2008-08-27

Quad Flat No Lead (QFN) Best Practices
The purpose of this application note and best practices guide is to describer the QFN-type component and provide testing methods to ensure robust testing on the Medalist 5DX Automated X-ray Inspection (AXI) System.

应用说明 2008-08-26

PDF PDF 492 KB
Using the FET Algorithm on the Medalist 5DX AXI to Analyze Non-Standard Joints
A new algorithm family called FET for the Keysight Medalist 5DX automated X-ray inspection (AXI) system helps users to effectively analyze non-standard joints for insufficient or no solder, non-reflowed or cold solder, and excessive voiding.

应用说明 2008-07-01

PDF PDF 553 KB
Adjusting the Defect Analyzer detection parameters on the Medalist 5DX Automated X-ray System
Defect Analyzer operates by making a small change in the ‘z’ height of the board and re-testing suspect joints.

应用说明 2008-06-12

How CAD Data and Threshold Settings Affect Pin Length on the Keysight Medalist 5DX
This application note describes the effects of CAD data and threshold settings on pin lengths while working on the Medalist 5DX Automated X-Ray Inspection system.

应用说明 2008-02-22

PDF PDF 124 KB
Comparing CAD and BOM data for 5DX Use
Instructions for comparing CAD and BOM data to quickly deal with no load components.

应用说明 2008-01-04

PDF PDF 1.16 MB
Tips for X-ray Users On Exporting NDF’s With No Loads Set To False
Navigating CAD can be a time consuming process. Small tips can be extremely helpful in creating quality programs in a short amount of time.

应用说明 2007-10-18

X-ray Test Users Utilize BOM Explorer to Change
Automated X-ray Inspection 5DX Users can save time by implementing these quick and easy steps to use BOM explorer to change "no pops" to "untested".

应用说明 2007-10-12

Carrier Usage with the x6000 Automated X-ray Inspection System
Carriers can be used successfully in the x6000 Automated X-ray Inspection system. Several factors need to be considered when designing a carrier. This document outline the factors that should be considered in the carrier design.

应用说明 2007-08-23

5DX users benefit from configuring Automatic Reporter
Keysight Medalist 5DX Automated X-ray Inspection users can avoid the hassle of stopping Automatic Reporter and deleting those .res files and image folders every time a fine tune of a program is done.

应用说明 2007-06-20

5DX Automated X-ray Inspection Software Internal Error Notification Tool AN
This application note describes the Initial installation, Configuration changes, and Operation of the 5DX Automated X-ray Inspection Software Internal Error Notification Tool.

应用说明 2007-04-23

PDF PDF 371 KB
DirectFET Algorithm Recommendations on the Keysight 5DX Automated X-ray Inspection System
This application note helps users understand how to optimize the 5DX Automated X-Ray Inspection system for the best performance on a DirectFET.

应用说明 2007-03-23

PDF PDF 22 KB
Save Time – Create a Defect Log on Each Board Tested with the 5DX Automated X-ray Inspection System
This App Note shows you how to create a defect log for 5DX AXI System

应用说明 2007-03-16

PDF PDF 205 KB
Quad Flat No-Lead (QFN) Application Note and Best Practices
This document provides details on QFN component test methodology and best practices to ensure robust testing and quality results. The QFN algorithm was introduced in 5DX software version 8.4, and enhanced and simplified in patch version 8.4.1.

应用说明 2007-01-31

PDF PDF 1.05 MB
Understanding the Corrected Gray Level Measurement in the PTH2 Algorithm for the 5DX Automated X-ray
The PTH2 Algorithm family has enabled many customers to dramatically reduce false calls and increase test effectiveness on plated through-hole joints. This note assists with understanding the key questions associated with this algorithm family.

应用说明 2006-12-12

Tips for Getting the Best Results On Fine Pitch Gullwing Components with Keysight’s 5DX AXI Systems
5DX Automated X-ray Inspection systems using post version 8.x software should use default values for FPGullwing. They are suitable without modification for the majority of FPGullwing subtypes.

应用说明 2006-11-14

Best Practices for the Stage Speed on a Keysight 5DX Automated X-ray Inspection System
This article outlines some best practices to assist users with identifying the optimum stage speed in the quickest timeframe. These recommendations are especially beneficial for large boards.

应用说明 2006-10-27

Testing Boards Longer Than 24inches
Using this procedure boards up to 27 inches long can be tested in the Keysight 5DX Automated X-ray Inspection system despite the stated length specification of 24 inches.

应用说明 2006-09-29

1 2 3 下一页