検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

1-25 / 78

並べ替え
PCIe 5.0 The Next Generation of Peripheral Component Interconnect - White Paper
Defining the Next Standard in Interconnect Technology

アプリケーション・ノート 2020-01-21

Integrated Photonics - Application Briefs
Integrated Photonics, often called Silicon Photonics, promises additional benefits for industrial segments such as Intra Data Center communication and Data Center Interconnects (DCI), Telecom, 5G and Automotive connectivity, High Performance Computing, LIDAR, Sensing and Medical

アプリケーション・ノート 2019-09-19

PDF PDF 13.70 KB
Residual BER - White Paper
Residual BER budgets are essential for maintaining the efficiency of your transmit and receive systems. The most important contribution of residual BER pre¬diction is that it demonstrates mathematical relationships between BER performance and relates key analog metrics. These metrics are used to specify components to digital bit errors, which are used to evaluate systems. This bridges the gap between the network’s service metric and radio engineers’ analog component metrics.

アプリケーション・ノート 2019-02-20

Forward Error Correction Solutions - ABCs of Bit Error Rate Testers - White Paper
High data rates, smaller signals, and compressed channels create encoding errors due to unreliable or noisy communication channels. Learn how to combat these errors with Forward Error Correction (FEC) solutions.

アプリケーション・ノート 2018-10-30

Pulse, Pattern, Function, and Arbitrary Waveform Generators - Application Note
This Keysight family of pulse, pattern, function and arbitrary waveform generators can help you verify and characterize digital or analog systems, products, and components.

アプリケーション・ノート 2018-09-17

PDF PDF 2.06 MB
PAM4信号のエラー解析
このアプリケーションノートでは、PAM4信号の作成/解析手法についての詳細な情報を提供します。エラー解析手法のみを扱い、TDECQには言及しません。詳細に入る前に、まずは基本的な定義を確認しましょう。

アプリケーション・ノート 2018-08-17

データセンターの100GEから400GEへの移行を加速 高度な変調/符号化の課題
瞬時のデータアクセスによってつながる世界を求める需要がこれまでになく高まり、データセ ンター向けトランシーバーのイノベーションが加速されています。..

アプリケーション・ノート 2018-05-30

BER Measurement Using Real-Time Oscilloscope Controlled from M8070A - Application Note
The scope of this application note is to explain the BER measurement procedure using the M8045A pattern generator and DSAZ634A oscilloscope when controlled from M8070A system software.

アプリケーション・ノート 2017-12-13

ビットエラーレートテスタ BER測定 リモート制御プログラム
このサンプルプログラムはBER測定の結果を取得するプログラムです。

アプリケーション・ノート 2017-07-17

Download latest M8195A AWG application notes - Explore the possibilities in signal generation
Get app notes for digital multilevel signalizing techniques and high-speed coherent optical

アプリケーション・ノート 2016-12-09

Download Free Application Notes for new Arbitrary Waveform Generators
Here you can download free application notes for new Arbitrary Waveform Generators (AWGs)

アプリケーション・ノート 2016-12-08

DOCSIS 3.1 PHY Layer Measurements - Application Note
This app note describes the key RF tests for DOCSIS 3.1 CMTS and CM devices, giving practical guidance for implementing them with commercially-available test instruments.

アプリケーション・ノート 2016-11-02

PDF PDF 11.92 MB
Transient Optical Power Measurements with the N774x-Series Multiport Power Meter - Application Note
This note describes the details for making time-dependent measurements of optical power levels, for applications like testing transients and determining switching times.

アプリケーション・ノート 2016-08-31

PDF PDF 1.45 MB
Overcoming Test Challenges of USB Type-C - Application Note
This application note provides an introduction to the USB Type-C connector, the interface functions it provides, and test implications engineers face when integrating the connector into their designs.

アプリケーション・ノート 2016-08-10

PDF PDF 3.19 MB
Keysight Technologies マルチレーンBERTテスト用のスイッチングソリューション

アプリケーション・ノート 2016-07-29

100G-LR4コンポーネントの波長/偏波依存性

アプリケーション・ノート 2016-05-24

View PAM-4 Seminar and Application Notes
Cut through the challenges of gigabit digital designs with these useful tools, app notes, and seminars. Keysight - insights for your best design.

アプリケーション・ノート 2016-05-16

USB Type-C™ オルタネートモードとこのモードで動作する規格のテスト方法
KeysightとType-C:完成への早道

アプリケーション・ノート 2016-04-29

Keysight Technologies USBデザインのより良いテスト

アプリケーション・ノート 2015-07-03

Master your next PCI Express® Test J-BERT M8020A High-Performance BERT - Application Brief
Overview of PCI Express receiver testing for the different transfer speeds as well as different specifications and to present the test setup based on the J-BERT M8020A.

アプリケーション・ノート 2015-05-05

Forward Clocking - Receiver (RX) Jitter Tolerance Test with J-BERT N4903B High-P - Application Note
This document describes the requirements for forward clocking topology RX Jitter tolerance testing.

アプリケーション・ノート 2015-04-24

PDF PDF 2.22 MB
De-Emphasis Application Note
The N4916A de-emphasis signal converter, an industry-first, enables engineers to accurately characterize multi-gigabit serial receivers and channels that operate with de-emphasized signals.

アプリケーション・ノート 2015-04-08

PDF PDF 4.41 MB
高速シリアル通信におけるジッタの基礎と測定手法の概要
このアプリケーション・ノートでは高速シリアル伝送の物理層で定義されているジッタを取り上げてご説明します。

アプリケーション・ノート 2014-12-08

PDF PDF 1.19 MB
Keysight Technologies InfiniiumオシロスコープによるUSB 2.0コンプライアンス・テスト
本書では、InfiniiumによるLow Speed/Full Speed/Hi-Speed USBのテスト・ソリューションを紹介しています。

アプリケーション・ノート 2014-11-04

Tips and Techniques for Accurate Characterization of 28 Gb/s Designs - Application Note
The worldwide demand for data capacity in networks greatly increases every year, driven by services like cloud computing and Video on Demand.

アプリケーション・ノート 2014-08-02

1 2 3 4 次へ