Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

By Type of Content

By Product Category

By Other Category

1-25 of 30185

Sort:
See Your Signals in 20/20 - Promotional Flyer
Keysight RF software and hardware are better together. Purchase select measurement software and get 35% off a signal analyzer or signal generator.

Promotional Materials 2020-09-30

PDF PDF 1.33 MB
Keysight N1000A + N1060A PAM4 12 Edge Jitter Measurement Speed:

Demo 2020-07-13

M809228XA OIF-CEI CEI-28G VSR/SR Compliance Receiver Test Plugin
The M809228XA receiver test plug-in for M8070B is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-28G-SR and 28G-VSR host compliance interfaces. The OIF-CEI 3.1 standard option is available within the M8070B user interface menu with the flexibility of choosing either compliance or debug mode. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments. When a user is required to perform setup changes, the user is guided by diagram as well as text to minimize errors.

Data Sheet 2020-07-13

PDF PDF
Kandou Bus and Keysight collaborate on an innovative test solution for chord signaling applications

Demo 2020-07-13

M809228XA OIF-CEI CEI-28G VSR/SR Compliance Receiver Test Plugin
The M809228XA receiver test plug-in for M8070B is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-28G-SR and 28G-VSR host compliance interfaces. The OIF-CEI 3.1 standard option is available within the M8070B user interface menu with the flexibility of choosing either compliance or debug mode. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments. When a user is required to perform setup changes, the user is guided by diagram as well as text to minimize errors.

Data Sheet 2020-07-13

Keysight N1000A + N1060A Analysis of Closed PAM4 Eye Diagram

Demo 2020-07-13

Scienlab Charging Discovery System – High-Power Series
The Scienlab Charging Discovery System – High-Power Series (HP CDS) from Keysight is a modular solution for conformance and interoperability testing of electric vehicles (EV) and EV supply equipment (EVSE) high-power charging interfaces with up to 900 kW.

Data Sheet 2020-07-11

PDF PDF
M9614 and M9615A PXIe 5-Channel Precision Source/Measure Units
This is a new datasheet for M9614/15A PXIe 5-Channel Precision Source/Measure Units.

Data Sheet 2020-07-11

PDF PDF
InfiniiVision Oscilloscope Probes and Accessories
To achieve the best results from your scope, you need the right probes and accessories for your particular application. Check out a complete family of innovative probes and accessories for InfiniiVision oscilloscopes.

Technical Overview 2020-07-10

PDF PDF
InfiniiVision 2000 X-Series Oscilloscopes
The InfiniiVision 2000 X-Series offers entry-level price points to fit your budget with superior performance and optional capabilities that are not available in any other oscilloscope in its class.

Data Sheet 2020-07-10

PDF PDF
M9614A and M9615A PXIe 5-Channel Precision Source/Measure Units
The single-slot PXIe SMUs are meant for broad applications requiring high channel density with wide output up to 30 V/500 mA and fast throughput at a low cost per channel.

Data Sheet 2020-07-10

EXA X-Series Signal Analyzer, Multi-touch N9010B
This data sheet provides technical specifications and characteristics for the N9010B EXA signal analyzer.

Data Sheet 2020-07-09

PDF PDF
Validate the Quality of RF Signals Used for Aircraft Navigation Testing
Gain confidence in your avionics navigation system by verifying signals from a signal generator or transmitter.

Solution Brief 2020-07-09

PDF PDF
LoadCoreTM 5G Core Testing
5G deployments will enable enhanced mobile broadband services with higher data rates, increased capacity, and lower latencies. New business opportunities and increased revenue sources can be found in fixed wireless access (FWA) and massive and critical IoT services in sectors like automotive, manufacturing, energy, and utilities. But to ensure the carrier-grade quality required to carry this wireless traffic, service providers need to characterize and continuously validate their 5G Core network in the lab and pre-production deployments. This requires testing with not only a strong 4G anchor in RAN but also the 5G NR plus extended capacity in the 4G EPC.

Data Sheet 2020-07-09

PDF PDF
U1250 Series Handheld Digital Multimeters
This data sheet is a technical document describing the U1250 Series DMM, its key features, hardware specifications and recommended accessories available for this product.

Data Sheet 2020-07-09

PDF PDF
Online Documentation (Version 3.400)
Web-based HTML5 format suitable for Windows, Mac, Android, or iOS devices. Supported on Google Chrome, Internet Explorer, Microsoft Edge, Mozilla Firefox, and Safari browsers (Windows as well as Mac).

Help File 2020-07-08

HTML HTML
Offline Downloadable zip file (for your PC)
(Contains downloadable oscilloscope probe documentation in a .zip file for offline access on your PC.) Extract the .zip file to a location on your PC and then open the index.htm from the extracted files.

Help File 2020-07-08

ZIP ZIP 1.18 GB
M9421A VXT PXIe Vector Transceiver
This configuration guide contains information to configure the M9421A VXT PXIe vector transceiver.

Configuration Guide 2020-07-08

PDF PDF
PathWave Measurement Analytics
New solution brief for K.com publication as new marketing collateral.

Technical Overview 2020-07-08

PDF PDF
M9421A VXT PXIe Vector Signal Transceiver - Configuration Guide
This configuration guide contains information to configure the M9421A VXT PXIe vector transceiver

Configuration Guide 2020-07-08

PDF PDF 628 KB
Probe Resource Center
Visit the Probe Resource Center for probe manuals, data sheets, SPICE models, videos, application notes, and more.

Help File 2020-07-08

Understanding the Fundamental Principles of Vector Network Analysis
Review the fundamental principles of vector network analysis and its use, including scattering parameters (S-parameters) and RF transmission line measurements.

Application Note 2020-07-07

PDF PDF
8160xA Family of Tunable Laser Sources
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

Data Sheet 2020-07-07

PDF PDF
Keysight 8160xA Family of Tunable Laser Sources - Data Sheet
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

Data Sheet 2020-07-07

PDF PDF 836 Bytes
M9537A BIOS and ME FW Update Procedure
Procedure for updating BIOS and ME FW on the M9537A

Installation Manual 2020-07-07

PDF PDF 1.22 MB

1 2 3 4 5 6 7 8 9 10 ... Next