Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

26-45 sur 45

Tri:
Unattended Drive Test Measurements with Nemo Autonomous Probe
Nemo Autonomous Probe enables cost-effective, remote-controlled measurements without the need for a supervising drive test engineer on the field.

Démonstration de base 2018-06-13

IoT Measurement Solution - Brochure
IoT performance verification using Nemo measurement solutions.

Brochure 2018-05-21

PDF PDF 1.04 MB
NB-IoT Live Field Measurement with Nemo Outdoor and Nemo Analyze
This video introduces Keysight´s Nemo measurement solution for NB-IoT and LTE Cat-M1.

Démonstration de base 2018-03-29

Nemo Xynergy - Brochure
This 2-page brochure introduces key features and benefits of Nemo Xynergy

Brochure 2018-03-16

PDF PDF 1.23 MB
In-building measurements and automated location mapping with Nemo Walker Air & Nemo Handy

Démonstration de base 2018-02-20

Multi-Vendor Cellular Networks and Value Driven Optimization - Application Note

Notes d’application 2018-01-26

PDF PDF 1.10 MB
Remotely managed route for drive testing and turn-by-turn navigation with Nemo Cloud

Démonstration de base 2017-12-15

In-building Benchmarking with Nemo Walker Air and Nemo Cloud
Remote managed E2E RF-measurements - Using Nemo Walker Air with Nemo Cloud enables one person with the necessary know-how to locally create and configure the measurement project, determine necessary KPIs, monitor the project progress ad results in real time, and further analyze the results after post-processing.

Démonstration de base 2017-07-21

5G Field Measurement Solution - Brochure
5G field measurement solution from Keysight Technologies Inc. provides a complete measurement system for sub 6 GHz and millimeter wave (mm-wave) frequency spectrum.

Brochure 2017-06-07

PDF PDF 839 KB
Nemo 5G Measurement Solution YouTube Video
Keysight’s Nemo 5G measurement solution provides a complete measurement system for sub 6GHz and millimeter wave (mm-wave) propagation

Démonstration de base 2017-06-06

Nemo Global License Server - Brochure
This 2-page brochure introduces key features and benefits of Nemo Global License Server

Brochure 2017-04-02

PDF PDF 1.01 MB
Nemo Wireless Network Solutions - Brochure
This brochure introduces all Nemo products

Brochure 2017-02-16

PDF PDF 4.71 MB
Nemo Analyze - Professional Post-Processing of Drive Test Data
Nemo Analyze is a highly efficient and fully scalable analysis tool for benchmarking, automated troubleshooting, and statistical reporting based on drive test data

Démonstration de base 2017-01-31

Nemo Handy - The World's Most Widely Used Handheld Drive Test Tool
Nemo Handy offers smart and discreet solutions for thorough drive test measurements on the wireless air interface and mobile application quality-of-service/quality-of-experience QoS/QoE.

Démonstration de base 2017-01-31

Nemo Walker Air - Efficient and Light-Weight Carry-On Wireless Network Measurement Tool
Nemo Walker Air is a portable tool for indoor benchmarking and multi-technology measurements.

Démonstration de base 2017-01-31

Nemo Cloud - Centralized, Web-Based Service for Remote Control of Measurement Fleets
Nemo Cloud is a unique, end-to-end online service that connects various Nemo products into one powerful, industry-leading solution

Démonstration de base 2017-01-31

Nemo Outdoor - The Ultimate Drive Test Tool for Wireless Networks
Nemo Outdoor is a laptop-based drive test tool for wireless network testing which supports over 270 terminals and scanning receivers from various vendors and all major network technologies.

Démonstration de base 2017-01-31

Nemo Invex II - Accurate, Efficient, and Easy to use Benchmarking System for Wireless Networks
Nemo Invex II mobile benchmarking system combines powerful intuitive software and scalable hardware to create a superior solution for benchmarking wireless networks and devices.

Démonstration de base 2017-01-31

Nemo Customer Experience Monitor (CEM) - Brochure
This 2-page brochure introduces key features and benefits of Nemo Customer Experience Monitor (CEM)

Brochure 2017-01-24

PDF PDF 756 KB
Nemo FSR1 - Brochure
This 2-page brochure introduces key features and benefits of Nemo FSR1

Brochure 2017-01-18

PDF PDF 586 KB

Précédente 1 2