検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

1-25 / 811

並べ替え
N2750A/51A/52A InfiniiMode Differential Active Probes – Data Sheet
The N2750A Series InfiniiMode differential probes are low-cost, 1.5 GHz, 3.5 GHz, and 6 GHz differential active probes compatible with InfiniiVision and Infiniium oscilloscopes' AutoProbe interface.

データシート 2019-10-02

PDF PDF 3.50 MB
Keysight Technologies N5182BX07 Frequency Extender – User’s Guide
The Keysight N5182BX07 Frequency Extender is an accessory for the MXG (N5182B) or EXG (N5172B) that extends the frequency range of vector signals to cover 9 kHz to 7.2 GHz. The N5182BX07 is especially well suited for 802.11ax measurements, due to its excellent phase noise and EVM.

ユーザ・マニュアル 2019-10-01

PDF PDF 8.18 MB
1180C Testmobile Scope Cart - Data Sheet
This 2-page datasheet talks about the testmobile scope cart which provides convenient mobility of test equipment to make them readily available when needed and how to effectively extend the amount of lab bench space.

データシート 2019-10-01

PDF PDF 393 KB
Recognizing and Reducing Data Acquisition Switching Transients - White Paper
Low impedance sources can produce large and fast current transients when switching; creating problems with adjacent channels, transients in the ground circuit that upset digital logic connected to the DUT, or causing the switch unit to reset or hang. This application note describes several techniques to reduce these switching transients.

アプリケーション・ノート 2019-09-27

EXG X-Series Signal Generators N5171B Analog & N5172B Vector - Data Sheet
This datasheet lists the key specifications for the EXG N5171B analog and N5172B vector X-Series signal generators.

データシート 2019-09-11

MXG X-Series Signal Generators N5181B Analog & N5182B Vector - Data Sheet
This MXG signal generator data sheet contains the following specifications: frequency, amplitude, spectral purity, analog modulation, vector modulation, and general, as well as related literature.

データシート 2019-09-11

EXG X-Series Signal Generators N5171B Analog & N5172B Vector - Configuration Guide
This configuration guide will help you determine which performance options, software apps, accessories and services to include with your new EXG, or to add as an upgrade to an existing EXG.

構成ガイド 2019-09-11

PDF PDF 1.44 MB
N5531X Measuring Receiver - Data Sheet
PXA is the core component instrument of the N5531X measuring receiver. The PXA instrument conditions included in the PXA specification guide must be met to meet the N5531X specifications.

データシート 2019-09-11

PDF PDF 1.72 MB
MXG X-Series Signal Generators N5181B Analog & N5182B Vector - Configuration Guide
This configuration guide will help you determine which performance options, software apps, accessories and services to include with your new MXG, or to add as an upgrade to an existing MXG.

構成ガイド 2019-09-11

PDF PDF 1.43 MB
N5182BX07 Frequency Extender - Configuration Guide
This is a new configuration guide for the new N5182BX07 Frequency Extender for the 802.11ax market with frequency of up to 7.2 GHz.

構成ガイド 2019-09-09

PDF PDF 464 KB
Basic Instruments August 2019 - October 2019
This Basic Instruments flyer includes a promotion for a free scope probe.

ブローシャ 2019-09-07

PDF PDF 7.73 MB
E5080B ENA Series Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the E5080B ENA Series Vector Network Analyzer.

データシート 2019-08-20

PDF PDF 4.07 MB
U3851A Sample Lab Sheet 1-7
This is the preview lab sheet sample package, covering from lab 1 to lab 7, the preview package only display selected pages/section from each lab.

リファレンス・ガイド 2019-08-12

PDF PDF 7.92 MB
N5531X Measuring Receiver Specifications Addendum

データシート 2019-08-01

PDF PDF 648 KB
Keysight Technologies U3047AM12 Multiport Test Set User’s and Service Guide
The Keysight U3047AM12 is a Multiport Test Set that adds 12 ports to extend the 4-port network analyzer to 16 full crossbar test ports with N-Port calibration capability

ユーザ・マニュアル 2019-08-01

PDF PDF 10.89 MB
U3042AE04 Multiport Test Set Extension - User’s and Service Guide
For serial number US50120118 and above. The U3042AE04 is a Multiport Test Set that adds 4 ports to extend the 4-port network analyzer to 8 full crossbar test ports with N-Port calibration capability. The U3042AE04 has the following key features: • 4 test ports (3.5 mm male connectors) • High speed, solid state RF switching • Frequency Range of Operation: 10 MHz to 26.5 GHz (performance degrades above 20 GHz for Option 001 & 002). • Keysight PNA compatibility with rear panel Test Set I/O interface for operational control. The PNA Option 551 is required. An external personal computer is not required.

ユーザ・マニュアル 2019-08-01

PDF PDF 11.91 MB
U3042AE16 Multiport Test Set Extension - User’s and Service Guide
The U3042AE16 is a 16-Port solid state test set designed for multiport applications. This test set can be connected to a 4-Port PNA, PNA-L and PNA-X (10 MHz to 26.5 GHz), providing a 20-Port full network analyzer solution for full crossbar measurements.

ユーザ・マニュアル 2019-08-01

PDF PDF 11.53 MB
Keysight Technologies U3022AM06 Multiport Test Set - User’s and Service Guide
The Keysight U3022AM06 is a Multiport Test Set Extension designed to be configured with an 8 or 10-Port network analyzer measurement system.

ユーザ・マニュアル 2019-08-01

PDF PDF 19.42 MB
Millimeter Wave Network Analyzers (N5290A/N5291A) - Configuration Guide
This guide describes the available configurations for Keysight’s millimeter wave vector network analyzer solutions and should be used in conjunction with the N5290A and N5291A datasheets.

構成ガイド 2019-07-31

1168/9B-Series Differential and Single-Ended Probes User’s Guide
Contains all of the user information on the 1168B and 1169B probes and probe heads (including ZIF probe tips, N2887A/N288A, and attenuators/dc blocking caps). It includes all of the impedance and frequency plots for the probe heads.

ユーザ・マニュアル 2019-07-23

PDF PDF 19.55 MB
N2870A-Series and N2894A Passive Probes User's Guide
This manual contains user information for the N2870A Series and N2894A passive probes.

ユーザ・マニュアル 2019-07-23

PDF PDF 2.58 MB
N2894-60002 Passive Probe User's Guide
Describes accessories and characteristics of the N2894-60002 passive probe.

ユーザ・マニュアル 2019-07-23

PDF PDF 1.59 MB
Automotive FMCW Analysis with U3851A RF Microwave Courseware
Frequency Modulated Continuous Wave (FMCW) is widely use automotive industry. In this document, we will discuss about FMCW simulation with SystemVue and real-world measurement with the prototyping kit.

アプリケーション・ノート 2019-07-16

PDF PDF 1.47 MB
U3851 RF Microwave Teaching Solution - Data Sheet
Datasheet sheet for RF teaching courseware

データシート 2019-07-03

PDF PDF 1.11 MB
E5080A Network Analyzer & E5092A Configurable Multiport Test Set - Data Sheet
This literature describes the technical specifications for E5080A and E5092A.

データシート 2019-07-03

PDF PDF 5.59 MB

1 2 3 4 5 6 7 8 9 10 ... 次へ