Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 764

Sort:
E36100B Series Programmable DC Power Supplies - Data Sheet
This datasheet describes the features and specifications of the E36100B series power supply family which includes the e36100B series, specifically models: e36102B, e36103B, e36104B, e36105B, e36106B.

Data Sheet 2019-10-08

N2750A/51A/52A InfiniiMode Differential Active Probes – Data Sheet
The N2750A Series InfiniiMode differential probes are low-cost, 1.5 GHz, 3.5 GHz, and 6 GHz differential active probes compatible with InfiniiVision and Infiniium oscilloscopes' AutoProbe interface.

Data Sheet 2019-10-02

PDF PDF 3.50 MB
Keysight Technologies N5182BX07 Frequency Extender – User’s Guide
The Keysight N5182BX07 Frequency Extender is an accessory for the MXG (N5182B) or EXG (N5172B) that extends the frequency range of vector signals to cover 9 kHz to 7.2 GHz. The N5182BX07 is especially well suited for 802.11ax measurements, due to its excellent phase noise and EVM.

User Manual 2019-10-01

PDF PDF 8.18 MB
1180C Testmobile Scope Cart - Data Sheet
This 2-page datasheet talks about the testmobile scope cart which provides convenient mobility of test equipment to make them readily available when needed and how to effectively extend the amount of lab bench space.

Data Sheet 2019-10-01

PDF PDF 393 KB
Recognizing and Reducing Data Acquisition Switching Transients - White Paper
Low impedance sources can produce large and fast current transients when switching; creating problems with adjacent channels, transients in the ground circuit that upset digital logic connected to the DUT, or causing the switch unit to reset or hang. This application note describes several techniques to reduce these switching transients.

Application Note 2019-09-27

N5531X Measuring Receiver - Data Sheet
PXA is the core component instrument of the N5531X measuring receiver. The PXA instrument conditions included in the PXA specification guide must be met to meet the N5531X specifications.

Data Sheet 2019-09-11

PDF PDF 1.72 MB
EXG X-Series Signal Generators N5171B Analog & N5172B Vector - Data Sheet
This datasheet lists the key specifications for the EXG N5171B analog and N5172B vector X-Series signal generators.

Data Sheet 2019-09-11

EXG X-Series Signal Generators N5171B Analog & N5172B Vector - Configuration Guide
This configuration guide will help you determine which performance options, software apps, accessories and services to include with your new EXG, or to add as an upgrade to an existing EXG.

Configuration Guide 2019-09-11

PDF PDF 1.44 MB
MXG X-Series Signal Generators N5181B Analog & N5182B Vector - Configuration Guide
This configuration guide will help you determine which performance options, software apps, accessories and services to include with your new MXG, or to add as an upgrade to an existing MXG.

Configuration Guide 2019-09-11

PDF PDF 1.43 MB
MXG X-Series Signal Generators N5181B Analog & N5182B Vector - Data Sheet
This MXG signal generator data sheet contains the following specifications: frequency, amplitude, spectral purity, analog modulation, vector modulation, and general, as well as related literature.

Data Sheet 2019-09-11

N5182BX07 Frequency Extender - Configuration Guide
This is a new configuration guide for the new N5182BX07 Frequency Extender for the 802.11ax market with frequency of up to 7.2 GHz.

Configuration Guide 2019-09-09

PDF PDF 464 KB
U1270 Series Handheld Digital Multimeters - Data Sheet
This is the datasheet for the Keysight U1270 Series Handheld Digital Multimeters which offers features such as water and dust resistant, 30,000 counts, DC & AC voltage, current, resistance and more.

Data Sheet 2019-09-09

Basic Instruments August 2019 - October 2019
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochure 2019-09-07

PDF PDF 7.73 MB
U1450A/U1460A Insulation Resistance Testers - Data Sheet
This document is the datasheet for the U1450A/U1460A series Insulation Resistance Testers which outlines the key features, specifications and options.

Data Sheet 2019-09-06

U1250 Series Handheld Digital Multimeters - Data Sheet
This data sheet is a technical document describing the U1250 Series DMM, its key features, hardware specifications and recommended accessories available for this product.

Data Sheet 2019-09-05

E5080B ENA Series Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the E5080B ENA Series Vector Network Analyzer.

Data Sheet 2019-08-20

PDF PDF 4.07 MB
Infiniium 9000 Series Oscilloscopes - Data Sheet
The Infiniium 9000 Series oscilloscope is three instruments in one: scope, logic analyzer, and protocol analyzer, and it offers the widest range of debug and compliance application software.

Data Sheet 2019-08-15

U3851A Sample Lab Sheet 1-7
This is the preview lab sheet sample package, covering from lab 1 to lab 7, the preview package only display selected pages/section from each lab.

Reference Guide 2019-08-12

PDF PDF 7.92 MB
RF and Microwave Amplifiers - Selection Guide
A selection guide for the RF and microwave 83006/017/018/020/050/051A and N4985A test system amplifiers, and N4985A-S30/S50 preamplifiers. Selection criteria and application examples are included.

Selection Guide 2019-08-07

N5531X Measuring Receiver Specifications Addendum

Data Sheet 2019-08-01

PDF PDF 648 KB
Keysight Technologies U3047AM12 Multiport Test Set User’s and Service Guide
The Keysight U3047AM12 is a Multiport Test Set that adds 12 ports to extend the 4-port network analyzer to 16 full crossbar test ports with N-Port calibration capability

User Manual 2019-08-01

PDF PDF 10.89 MB
Keysight Technologies U3022AM06 Multiport Test Set - User’s and Service Guide
The Keysight U3022AM06 is a Multiport Test Set Extension designed to be configured with an 8 or 10-Port network analyzer measurement system.

User Manual 2019-08-01

PDF PDF 19.42 MB
U3042AE04 Multiport Test Set Extension - User’s and Service Guide
For serial number US50120118 and above. The U3042AE04 is a Multiport Test Set that adds 4 ports to extend the 4-port network analyzer to 8 full crossbar test ports with N-Port calibration capability. The U3042AE04 has the following key features: • 4 test ports (3.5 mm male connectors) • High speed, solid state RF switching • Frequency Range of Operation: 10 MHz to 26.5 GHz (performance degrades above 20 GHz for Option 001 & 002). • Keysight PNA compatibility with rear panel Test Set I/O interface for operational control. The PNA Option 551 is required. An external personal computer is not required.

User Manual 2019-08-01

PDF PDF 11.91 MB
U3042AE16 Multiport Test Set Extension - User’s and Service Guide
The U3042AE16 is a 16-Port solid state test set designed for multiport applications. This test set can be connected to a 4-Port PNA, PNA-L and PNA-X (10 MHz to 26.5 GHz), providing a 20-Port full network analyzer solution for full crossbar measurements.

User Manual 2019-08-01

PDF PDF 11.53 MB
Millimeter Wave Network Analyzers (N5290A/N5291A) - Configuration Guide
This guide describes the available configurations for Keysight’s millimeter wave vector network analyzer solutions and should be used in conjunction with the N5290A and N5291A datasheets.

Configuration Guide 2019-07-31

1 2 3 4 5 6 7 8 9 10 ... Next