Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

76-100 of 521

Sort:
Differences in Application Between Power Dividers and Power Splitters
This application note presents the characteristics of power splitters and power dividers and gives an overview of the different applications they are used in.

Application Note 2018-01-17

87405C 100 MHz to 18 GHz Preamplifier
This technical overview of the 87405C preamplifiers provides an overview, key features, applications and complete specifications.

Technical Overview 2018-01-11

M9170A PXI Attenuator/Switch Driver Module - Flyer
The Keysight M9170A attenuator/switch driver module provides drive control for programmable attenuators and EM or solid state switches.

Brochure 2018-01-10

PDF PDF 746 KB
M9168C PXI Programmable Step Attenuator Module
This flyer provides product information and specifications for the M9168C PXI programmable step attenuator module.

Brochure 2018-01-10

PDF PDF 384 KB
PXI Programmable Step Attenuator Module - Data Sheet
M9168C and M9168E PXI programmable step attenuator modules based on the PXI hybrid platform. This data sheet provides product overviews and specifications.

Data Sheet 2018-01-10

M9170A PXI Attenuator/Switch Driver Module
This configuration guide will help you configure your M9170A PXI attenuator/switch driver module with Keysight's RF & MW step attenuators and electromechanical switches.

Configuration Guide 2018-01-10

M9155/6/7C PXI Hybrid Switch Modules - Data Sheet
This data sheet provides a detailed product descriptions, specifications, configuration information, and ordering information for M9155/6/7C PXI Hybrid Switch Modules.

Data Sheet 2018-01-10

PDF PDF 2.83 MB
M9170A PXI Attenuator/Switch Driver Module - Data Sheet
This data sheet provides product information and specifications for the M9170A PXI attenuator/switch driver module.

Data Sheet 2018-01-10

PDF PDF 1.77 MB
M9161D PXI Dual SP4T Solid State Switch Module - Data Sheet
The data sheet describes features, benefits, and specifications for the M9161D PXI dual SP4T sofid state switch module.

Data Sheet 2018-01-01

PDF PDF 1.51 MB
Practical Temperature Measurements (AN-290)
This application note explores the more common temperature measurement techniques and introduces procedures for improving their accuracy.

Application Note 2017-12-13

Signal Analyzers: Keysight EXA vs. Rohde & Schwarz FSV - Competitive Comparison
This flyer compares noise and noise figure specifications for Keysight's EXA X-Series signal analyzer and Rohde & Schwartz' FSV.

Competitive Comparison 2017-12-11

PDF PDF 550 KB
K281C Coaxial Waveguide Adapter Technical Overview
This technical overview provides product description and specifications for the K281C coaxial waveguide adapter.

Technical Overview 2017-12-06

PDF PDF 160 KB
Achieve Accurate Resistance Measurements with the Keysight 34980A Multifunction Switch Measure Unit
This application note provides an overview of how to make an accurate 2-wire, 3-wire and 4-wire resistance measurements with the Keysight 34980A

Application Note 2017-12-05

8474B/C/E Planar-Doped Barrier Diode Detectors 0.01 to 50 GHz - Data Sheet
This data sheet describes Keysight 8474B/C/E series planar-doped barrier diode detectors. It includes product features, description, charts on performance characteristics, technical specifications, mechanical drawings and information, and environmental specifications. mechanical drawings and information, and environmental specifications.

Data Sheet 2017-12-02

8494G/H, 8495G/H, 8496G/H Programmable Step Attenuators
This data sheet provides specifications and ordering information for Keysight’s Programmable Step Attenuators.

Data Sheet 2017-12-02

PDF PDF 1.02 MB
Antenna Test - Selection Guide
Keysight Technologies provides many of the components required to make accurate antenna and radar cross-section (RCS) measurements. Use this guide to: understand how Keysight instruments can be integrated into various configurations, learn about interface requirements between components, understand issues related to selecting the equipment required to make antenna measurements, and learn how to migrate from the 8510 network analyzer or 8530 microwave receiver to the PNA series network analyzer.

Selection Guide 2017-12-02

RF & Microwave Test Accessories 75-Ohm Test Accessories
This 2-page document describes Keysight's product offering for 75-ohm applications.

Brochure 2017-12-01

PDF PDF 478 KB
Keysight 11636C DC to 50 GHz Power Divider
11636C Power Divider Operating and Service Manual

Service Manual 2017-12-01

PDF PDF 837 KB
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2017-12-01

PDF PDF 2.32 MB
Ensuring Medical Alert Pendants are Accurate and Reliable with Modular Functional Test
This application note shows how the 34980A multi-function switch/measure unit is being used to test medical alert devices.

Solution Brief 2017-12-01

PDF PDF 1.06 MB
8491B Coaxial Fixed Attenuator Data Sheet
This data sheet gives specifications on the 8491B coaxial fixed attenuator, DC to 18 GHz. The attenuator comes in nominal attenuations of 3 dB and 6 dB, as well as 10 dB increments from 10 dB to 60 dB.

Data Sheet 2017-12-01

PDF PDF 463 KB
Banded Millimeter Wave Network Analysis to 1.5 THz - Technical Overview
This technical overview describes Keysight's banded millimeter wave network analyzer solutions.

Technical Overview 2017-12-01

PDF PDF 2.72 MB
87406B Coaxial Matrix Switch Product Overview
This 12 page technical overview contains product description,top line specs, and ordering information for high performance multiport switches for microwave and RF instrumentation and systems.

Technical Overview 2017-12-01

PDF PDF 1.52 MB
N9398C/F/G and N9399C/F DC Block
This technical overview for the Keysight N9398C/F/G and N9399C/F DC blocks (50 kHz to 67 GHz) provides an overview, key features and complete specifications.

Technical Overview 2017-12-01

Bench and System Switching Products - Selection Guide
Whether you use switching to route signals for design verification applications or for complex automated functional test systems, reliable and repeatable switching is critical for your measurement accuracy.

Brochure 2017-12-01

PDF PDF 11.37 MB

Previous 1 2 3 4 5 6 7 8 9 10 ... Next