Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Suporte técnico

Módulos de Aquisição de dados – DAQ

Support by Product Model Number:

226-250 de 370

Sort:
Simplified PC Connections for GPIB Instruments (AN 1409-1) - Application Note
Making the connection from your instruments to your PC has not always been an easy task. Today there are new choices that allow for easier connections so that you can focus on your measurement tasks and not on your connections. This paper will walk you through the choices you need to make when...

Nota de aplicação 2009-01-22

Easily arrange and rearrange your tests - Brochure
Easily arrange and rearrange your tests - Keysight’s USB modular instruments and USB data acquisition modules make it possible.

Brochura 2009-01-15

PDF PDF 1.18 MB
Defining the Meaning of Quality in ATE Keysight Technologies 3499 Switch/Control System Data Sheet
Description and technical specifications for the Keysight 3499A, 3499B, and 3499C Switch/Control systems.

Folha de Dados 2008-12-03

PDF PDF 775 KB
High-Speed Scanning with the Keysight 34980A Multifunction Switch/Measure Mainframe and Modules
This application note explores components that affect the speed in a system. It also gives a breakdown of each component with SCPI language examples of how to set up the instrument for fast measurements that best fit your specific application.

Nota de aplicação 2008-11-26

Boosting PLL Design Efficiency From free-running VCO characterizations to closed-loop PLL evaluation
This application note describes introduces practical solutions for VCO/PLL performance evaluation and gives actual examples of parameter measurements using the E5052B.

Nota de aplicação 2008-11-21

Improve your data logging productvity using advanced limit testing
Improve your data logging productvity using advanced limit testing

Nota de aplicação 2008-10-30

PDF PDF 456 KB
U2500A Series Side-by-Side Comparison
Keysight's U2500A Series Side-by-Side Comparison

Guia de seleção 2008-10-30

HTML HTML 8.15 MB
U2600A Series Side-by-Side Comparison
Keysight's U2600A Series Side-by-Side Comparison

Guia de seleção 2008-10-28

DOC DOC 28 KB
DVD Player Manufacturing Test Using Keysight Modular Instruments
Audio and video testing of modern digital video disc (DVD) player using Keysight’s USB modular oscilloscopes and USB modular switch matrix.

Nota de aplicação 2008-09-15

USB Modular “Put a Bench in Your Bag” Brochure
This brochure highlights the essential tools for those who are always on the move. It includes product key features, specifications and other related products.

Brochura 2008-08-13

PDF PDF 588 KB
Using USB and LAN I/O Converters - Application Note
Compare 3 instrument connectivity products to determine which interconnect device is best for your application needs.

Nota de aplicação 2008-07-09

PDF PDF 194 KB
RF and Microwave Switching Solutions Brochure
This brochure describes Keysights' RF and Microwave Switching Solutions and includes the product groups and key specifications.

Brochura 2008-07-04

PDF PDF 1.05 MB
Automotive Power Window Regulator Testing - Application Note
Automotive power window regulator tests require the use of accurate data acquisition devices, as they cover a wide range of parameters such as window movement, acceleration of the window movement in both directions, maximum range of movement, torque exerted at the start, the end stall torque, and motor load characteristics.

Nota de aplicação 2008-06-30

PDF PDF 280 KB
82350B Standard Shipped Components
A standard Keysight 82350B High-Performance PCI GPIB Card for Win 98 /Me/NT/2000/XP ships with the following items:

Guia de referência 2008-06-26

RF Switch Driver Application Software Rev 2.3
It is not recommended to open the .chm file directly from this web page as errors may be displayed. When prompted, save the .chm file to your desktop.

Arquivo de ajuda 2008-06-23

ZIP ZIP 2.37 KB
U2121A-101 RF Switch Driver Operating Guide
This Operating Guide contains features and functions of the Keysight U2931A RF Switch Driver, including product specifications, connectivity pins configurations, hardware/software configurations, and detailed operation instructions.

Manual de operação 2008-06-06

Small Engine Dynamometer Testing - Application Note
Performing Dynamometer Testing on Combustion Engines

Nota de aplicação 2008-06-01

PDF PDF 443 KB
U2700A Series USB Modular Instruments Brochure
This 4-page brochure introduces the family of Keysight U2700A Series USB Modular Instruments, their features and key specifications.

Brochura 2008-03-25

PDF PDF 472 KB
U2751A USB Modular Switch Matrix Users and Service Guide
This User’s and Service Guide provides information including operation and features, characteristics and specifications of Keysight U2751A USB Modular Switch Matrix.

Manual de serviço 2008-03-18

Creating a Small, Low-cost RF Switching System using U2121A based solution
Creating a Small, Low-cost RF Switching System using U2121A based solution. This digital I/O module provides a cost-effective alternative for small test systems.

Nota de aplicação 2008-03-18

PDF PDF 271 KB
L4490A/L4491A RF Switch Platform Command Quick Reference
Quick reference listing of the command syntax for the RF switch platform SCPI command set.

Guia de referência 2008-03-03

PDF PDF 43 KB
L4490A/L4491A RF Switch Platform Programmer’s Reference
Includes detailed information on the RF switch platform’s SCPI command set. Version 1.1.

Guia de programação e sintaxe 2008-03-03

EXE EXE 788 KB
Using the L4491A RF Switch Platform to Build a Custom Switch Solution in Half the Time
uW routing and signal management using the Keysight 34945A, L4445A & L449xA instruments.

Demonstração 2008-02-25

10-Tips Series: Get More From Your Switch/Measure Unit - Right From Your Computer Screen
Keysight Switch/Measure experts are introducing a new series of 10 short video clips that can help you improve productivity and increase results for your data acquisition or functional test applications.

Demonstração 2008-02-20

34980A Wiring Logs

Manual de serviço 2008-02-01

EXE EXE 393 KB

Voltar 1 2 3 4 5 6 7 8 9 10 ... Avançar