Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Suporte técnico

Módulos de Aquisição de dados – DAQ

Support by Product Model Number:

201-225 de 370

Sort:
PXI Switch Module IVI Driver Help
Describes the IVI Driver (MSwitch) for the Keysight PXI RF, General purpose, Matrix, and Multiplexer switch modules.

Arquivo de ajuda 2011-04-18

ZIP ZIP 2.06 KB
Aquisição e comutação de dados 34970A e 34972A - Folheto de dados
Este folheto de dados explica o uso do 34970A e 34972A nas mais exigentes aplicações do DC para micro-ondas.

Materiais promocionais 2011-03-03

PDF PDF 234 KB
BenchLink Data Logger 3 Getting Started Guide
This getting started tutorial introduces you to the BenchLink Data Logger 3 and shows you how to connect to one or more 34970's, set up a simple channel configuration, scan channels and measure data, and much more.

Guia de início rápido 2011-03-01

PDF PDF 898 KB
Making High-Accuracy Temperature Measurements with the 34970A/34972A Data Acquisition Switch Unit
This application note explains how to wire the VTI Instruments VT1586A rack-mount panel and use it to make high-accuracy temperature measurements with a 34970A, 34972A and 34901A 20-channel multiplexer module.

Nota de aplicação 2011-01-10

Switching Solutions
This paper discusses Keysight's complete line of switching solutions. Switch components are introduced, followed by the various scale of switch matrix that is required in RF and microwave testing.

Nota de aplicação 2010-11-18

U2100A Series Digital IO, 32-Terminal Devices Datasheet
This family data sheet will give you the technical information you need to know about Keysight's U2100A Series Digital IO, 32-Terminal.

Folha de Dados 2010-07-10

Select &Compare for all modules

Guia de seleção 2010-06-13

Efficient use of data logging and decision making w multiple scan lists
Basic data logging allows you to confi gure different measurements across multiple channels, then record the data.

Nota de aplicação 2010-04-07

PDF PDF 486 KB
Types of Data Acquisition Architectures
To help you choose a system that meets your needs, this article explains the different types of data acquisition system architectures and explores some of the advantages and disadvantages.

Nota de aplicação 2010-02-01

Characterizing an OEM Power Supply Using a 34970A/34972A
This 3 minute video demonstrates using a 34970A/34972A Data Acquisition Unit to measure several voltages and temperatures over time to determine if the level of heat generated by the supply under a full load is within acceptable limits.

Demonstração 2010-02-01

34972A LXI Data Acquisition Unit - Demos
See our 34972A demo videos for easily connecting, configuring and acquiring data from anywhere.

Demonstração 2010-02-01

34972A Standard Shipped Components
Listing of items shipped with a standard Keysight 34972A LXI Data Acquisition Switch Unit.

Guia de referência 2010-02-01

Migrating your Application Software from the 34970A to the 34972A
This white paper discusses how to migrate from existing applications that use the 34970A to the new 34972A Data Acquisition/Switch Unit.

Nota de aplicação 2010-01-29

PDF PDF 281 KB
BenchLink Data Logger Pro Quick Start Tutorial

Guia de início rápido 2010-01-01

PDF PDF 1.66 MB
Solar Cell and Module Testing
This application note describes how to decrease costs and increase flexibility for solar cell and module testing with Keysight products and solutions.

Nota de aplicação 2009-12-07

Tips for Optimizing Your Switch Matrix Performance
This application note offers eight tips to help you optimize your measurement matrix switching performance and important features to remember when designing your switching solution.

Nota de aplicação 2009-10-22

USB Data Acquisition Series Quick Fact Sheet
This quick fact sheet highlights the key product features and specifications for the USB Data Acquisition series.

Materiais promocionais 2009-09-15

PDF PDF 154 KB
DAQ with Matlab for Medical Science - Case Study
Keysight data acquisition (DAQ) units can now work with MATLAB in medical research, as illustrated by the case study. This helps users to understand the basics of MATLAB programming in Keysight USB DAQ.

Estudo de Caso 2009-06-16

PDF PDF 164 KB
U2500A Series USB Simultaneous Sampling Multifunction Data Acquisition Programming Guide
Programmer's reference guide for Keysight U2500A Series USB Simultaneous Sampling Multifunction Data Acquisition.

Guia de programação e sintaxe 2009-06-12

Using the U2331A USB DAQ in the construction industry
The device can be used to measure various types of parameters in the construction industry.

Nota de aplicação 2009-04-06

PDF PDF 229 KB
Tips in Using Keysight GPIB Solutions in National Instrument’s LabVIEW Environment- Application Note
Tips for using Keysight GPIB solutions in National Instrument’s LabVIEW environment.

Nota de aplicação 2009-03-04

3499A/B/C User's Manual English Version
Revision E. User's Manual contains quick-start information, a front panel and system overview, descriptions of the features and functions, a remote programming reference, and descriptions/configuration/usage of the plug-in modules.

Manual do usuário 2009-03-01

PDF PDF 5.87 MB
3499A/B/C Service Manual (No Schematics)
Revision E. Contains a description of the verification procedures, servicing information, parts lists, and technical specifications. Due to large file size, this version of the 3499A/B/C Service Manual does not include schematics. English only.

Manual de serviço 2009-03-01

PDF PDF 3.20 MB
DC-to-DC Regulator Auto Evaluation Test with the U2351A
The Keysight U2351A data acquisition (DAQ) is used as an automatic DC voltage regulator and to induce voltage into the electronics system thereby causing an amount of under voltage or over voltage stress to the device under test (DUT).

Nota de aplicação 2009-02-04

PDF PDF 270 KB
High Speed, High Resolution, and USB Digitizers Catalog
Digitize Without Compromise – Signal Integrity from A to D.

Brochura 2009-01-26

PDF PDF 2.43 MB

Voltar 1 2 3 4 5 6 7 8 9 10 ... Avançar