Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Suporte técnico

Módulos de Aquisição de dados – DAQ

Support by Product Model Number:

151-175 de 370

Sort:
L4421A, 40 Channel, Armature Multiplexer - Data Sheet
This 9-page product overview of the Keysight L4421A 40-channel armature multiplexer contains product specifications as well as ordering information.

Folha de Dados 2013-09-24

L4433A Dual/Quad 4x8 Reed Matrix - Data Sheet
Description and technical specifications for the L4433A dual / quad 4x8 reed matrix.

Folha de Dados 2013-09-24

The Benefits of Updating Your 3499A/B/C Switching System to the 34980A Switch/Measure Unit
This application note will describe differences and advantages of the new 34980A as compared to the 3499A/B/C.

Nota de aplicação 2013-08-15

PXI Matrix Switch Modules - Flyer
This document provides an overview of the technical and other benefits of Keysight's matrix switch modules.

Brochura 2013-07-30

PDF PDF 161 KB
General Purpose Switch Modules - Flyer
One-page overview of the Keysight general purpose switch modules including a brief summary of features, specifications, configuration, and ordering information.

Brochura 2013-07-26

PDF PDF 219 KB
PXI Multiplexer Switch Modules - Flyer
One-page overview of the Keysight PXI multiplexer switch modules including a brief summary of features, specifications, configuration, and ordering information.

Brochura 2013-07-26

PDF PDF 190 KB
U2500A Series Service Guide
U2500A Series USB Simultaneous Sampling Multifunction Data Acquisition Service Guide.

Manual de serviço 2013-07-26

PDF PDF 2.84 MB
Enclosures Solutions Product Catalog
A 46-page catalog of rackmount kits, cabinets, testmobiles, and accessories. Most of the kits and accessories are intended for use only in Keysight racks.

Catálogo 2013-06-17

PDF PDF 2.75 MB
Control GPIB, USB and RS-232 instruments easily | E5810B LAN/GPIB/USB Gateway - Youtube
Connect up to 14 GPIB instruments, up to four USB instruments (via self-powered hub) and an RS-232 instrument with the new E5810B gateway. This quick start video provides a brief demonstration on the gateway, showcasing the model’s key features, the hardware at a glance, configuring the E5810B and much more.

Visão Geral do Produto 2013-05-20

Wireless Connection Guide for the 34450A 5½ Digit Multimeter - Installation Manual
This guide shows you how to connect the Keysight 34450A 5½ Digit Multimeter to a Windows tablet or laptop wirelessly.

Manual de instalação 2013-05-15

PDF PDF 1.15 MB
GPIB, USB, RS-232 Connectivity over LAN | Troubleshooting with E5810B LAN/GPIB/USB Gateway - Youtube
Learn basic troubleshooting tips on some of the connectivity issues you might face with the E5810B LAN/GPIB/USB gateway, which include LAN connectivity issues, web access issues, how to retrieve a forgotten password, problems with communicating with connected instruments and much more. This instrument control product provides connectivity to GPIB, USB and RS-232 instruments and comes with a built-in LCD display for quick and easy setup and configuration.

Vídeo Instrucional 2013-04-02

GPIB and Instrument Control Products - QFS
From standard GPIB and RS-232 interfaces to PCI/PCIe, USB or LAN interfaces, Keysight helps you stay connected with your instruments. Get high performance, reliability and seamless connection – all at a price you can afford.

Materiais promocionais 2013-04-02

PDF PDF 164 KB
34970A/34972A Programmer's Reference Help
This Help file contains reference information to help you program the 34970A and 34972A data acquisition / switch units over the remote interface using the SCPI programming language.

Arquivo de ajuda 2013-03-27

ZIP ZIP 1.04 MB
Optimize burn-in test with the Keysight 34980A multifunction switch/measure unit apnote overview
This application overview will discuss the complexities of burn-in test based on the Keysight 340980A switch/measure unit

Nota de aplicação 2013-01-31

PDF PDF 440 KB
34980A Programmer's Reference, Version 2.1
(Extract this zipped file to your local drive)This Help file contains reference information to help you program the Keysight 34980A over the remote interface using the SCPI programming language. The 34980A supports the SCPI command language on all of its remote I/O interfaces.

Arquivo de ajuda 2013-01-29

ZIP ZIP 5.13 MB
Data Logger Pro Advance Features Including: Multiple Scans, Sequencing and Scripting on YouTube
Data Logger Pro Advance Features Including: Multiple Scans, Sequencing and Scripting on YouTube

Demonstração 2013-01-29

PXI Matrix Switch Module Data Sheet
The PXI matrix switch module data sheet provides specifications and product ordering information for M9120A, M9121A and M9122A.

Folha de Dados 2013-01-09

PDF PDF 885 KB
E5810B LAN/GPIB/USB Gateway - Quick Start Guide
Guides you through the installation and setup of the E5810B.

Guia de início rápido 2013-01-01

E1406A Command Module - Service Manual
This service manual contains information to test, troubleshoot, andrepair the Keysight E1406A Command Module.

Manual de serviço 2012-09-01

PDF PDF 1.36 MB
E1463A 32-Channel, 5-Amp, Form C Switch - Service Manual
This manual contains information required to test, troubleshoot, and repair the Keysight E1463A 32-Channel Form C Switch Module.

Manual de serviço 2012-09-01

PDF PDF 654 KB
E1442A 64-Channel Form C Switch Module - User’s Manual
This gives guidelines to configure, install and program the module.

Manual do usuário 2012-09-01

PDF PDF 1.96 MB
E1465A/E1466A/E1467A Matrix Switch - Service Manual
This manual contains information required to test, troubleshoot, and repair the Keysight E1465A 16 x 16 Relay Matrix, the E1466A 4 X 64 Relay Matrix, and the E1467A 8 X 32 Relay Matrix modules.

Manual de serviço 2012-09-01

PDF PDF 731 KB
Using Keysight Instrument Basic with the E1406A Command Module User’s Manual
This manual contains information on the version of Keysight Instrument Basic which can be installed in Flash ROM in your Keysight E1406A Command Module.

Manual do usuário 2012-09-01

PDF PDF 2.54 MB
PXI General Purpose Switch Modules Maintenance Guide
M9130-90005 (September 1, 2012) Startup Guide for M9130A, M9131A, M9132A, M9133A, and M9135A PXI General Purpose Switch Modules.

Manual do usuário 2012-09-01

PDF PDF 1.80 MB
E1465A/E1466A/E1467A Relay Matrix Switch Modules - User’s Manual and SCPI Programming Guide
This manual provides installaiton, configuration, using, and SCPI programming information for the E1465A, E1466A, and E1467A Relay Matrix Switch Modules.

Manual do usuário 2012-09-01

PDF PDF 1.71 MB

Voltar 1 2 3 4 5 6 7 8 9 10 ... Avançar