Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Suporte técnico

Módulos de Aquisição de dados – DAQ

Support by Product Model Number:

126-150 de 370

Sort:
34950A 64-Bit Digital I/O and Counter Module - User’s Guide
Configuration and programming information for the 34950A digital I/O and counter module. Edition 2 - September 2012.

Manual do usuário 2014-08-01

PDF PDF 500 KB
34951A 4-Channel Isolated D/A Converter Module - User’s Guide
Configuration and programming information for the 34951A 4-channel D/A converter module. Edition 2 - September 2012.

Manual do usuário 2014-08-01

PDF PDF 316 KB
34952A Multifunction Module - User’s Guide
Configuration and programming information for the 34952A multifunction module. Edition 2.

Manual do usuário 2014-08-01

PDF PDF 288 KB
34941A-34942A RF Multiplexer Modules User’s Guide
Configuration and programming information for the 34941A and 34942A RF multiplexer modules. Edition 2 - September 2012.

Manual do usuário 2014-08-01

PDF PDF 275 KB
34959A Breadboard Module - User’s Guide
Configuration and programming information for the 34959A breadboard module. Edition 2.

Manual do usuário 2014-08-01

PDF PDF 4.15 MB
34921A-34925A Low Frequency Multiplexer Modules - User’s Guide
Configuration and programming information for the 34921A-34925A low frequency multiplexer modules. Edition 2 - September 2012.

Manual do usuário 2014-08-01

PDF PDF 1 MB
L4400 Series LXI Compliant Instruments - User's Guide
Includes an introduction to the L4400 series product and modules, information on software installation and configuration, operating and programming, and calibration information.

Manual do usuário 2014-08-01

PDF PDF 4.96 MB
34945A Microwave Switch/Attenuator Driver Module - User’s Guide
Configuration and programming information for the 34945A microwave switch/attenuator driver module. Edition 4.

Manual do usuário 2014-08-01

PDF PDF 4.29 MB
34937A-34939A General Purpose Switch Modules - User’s Guide
Configuration and programming information for the 34937A, 34938A, and 34939A general purpose switch modules.

Manual do usuário 2014-08-01

PDF PDF 398 KB
34931A-34933A Matrix Modules - User’s Guide
Configuration and programming information for the 34931A, 34932A, and 34933A matrix modules. Edition 2 - September 2012.

Manual do usuário 2014-08-01

PDF PDF 576 KB
Simplify Data Acquisition with a Built-in LXI Web Server - Technical Overview
Many commercially available data acquisition instruments measure a multitude of electrical signals but are usually confined to directly measure temperature only. That is, they measure voltage, current, resistance, frequency, and digital signals; but when it comes to physical properties, temperature is usually the one that can be directly measured using thermocouples, thermistors, RTD’s and temperature sensing IC’s

Visão Técnica 2014-07-31

PDF PDF 1.17 MB
I/O Connectivity - Selection Guide
The selection guide for Keysight I/O connectivity products. Includes a color-coded selection table to match Keysight instruments to the recommended I/O connectivity

Guia de seleção 2014-07-31

PDF PDF 433 KB
Characterizing the I-V Curve of Solar Cells and Modules
This measurement brief explores the various test and measurement tools you can use for I-V curve characterization and provides tips to help you choose the instrument or instruments that best fit your solar cell or module measurement needs.

Nota de aplicação 2014-07-31

2014 Global PXI Instrumentation Growth Excellence Leadership Award - Article Reprint
Frost & Sullivan honors Agilent as a growth leader in the PXI modular instrumentation market in 2014.

Artigo 2014-05-22

PDF PDF 598 KB
34945A, L4445A and L4490A/L4491A - Configuration Guide
Introduction of the Keysight 34945A, L4445A, and L4490A/L4491A family of RF/Microwave switching instrument features, and assists in the three step process of selecting and configuring the systems.

Guia de configuração 2014-05-14

Open Test Platform - LXinstruments
LXI Functional Test Solutions from LXinstruments and Keysight.

Solution Brief 2014-04-30

Burn-In Test - LXinstruments
Burn-in Testing Solutions from LXinstruments and Keysight.

Solution Brief 2014-04-30

Power Supply Test – FineTest
Power Supply Test Solutions from FineTest and Keysight

Solution Brief 2014-04-29

Modular Functional Test – Circuit Check
Modular Functional Test Solutions from Circuit Check and Keysight

Solution Brief 2014-04-16

More Switching Options, Up to Half the Price of PXI
Keysight´s family of high performance LXI switch/measure products offer choices for low-cost, compact solutions.

Brochura 2014-04-07

Migration to New Models Compatibility Information

Guia de seleção 2014-04-07

PXI RF Switch Modules DC to 3 GHz - Data Sheet
The PXI RF switch module data sheet provides specifications and product ordering information for M9128A, M9146A, M9147A, M9148A, M9149A, M9150A, M9151A, M9152A, and M9153A.

Folha de Dados 2014-01-06

L4451A 4-Channel Isolated D/A Converter with Memory - Data Sheet
This data sheet provides technical specifications and other information about the Keysight L4451A 4-Channel Isolated D/A Converter with Memory.

Folha de Dados 2013-10-15

L4452A Multifunction with Digital I/O, D/A, Totalizer - Data Sheet
Description and technical specifications for the L4452A Multifunction with 32-bit DIO, 2-ch D/A and totalizer.

Folha de Dados 2013-10-11

L4450A 64-Bit Digital I/O with Memory and Counter - Data Sheet
This data sheet provides technical specifications and other information about the Keysight L4450A 64-Bit Digital I/O with Memory and Counter.

Folha de Dados 2013-10-08

Voltar 1 2 3 4 5 6 7 8 9 10 ... Avançar