検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

PXI製品

製品番号で検索:

1-25 / 600

並べ替え
Quantum Engineering Toolkit (QET) - Solution Brief
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

ソリューション概要 2019-01-09

PDF PDF 3.88 MB
Quantum Engineering Toolkit (QET) - Data Sheet
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

データシート 2019-01-08

PDF PDF 2.70 MB
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

データシート 2018-12-10

PDF PDF 2.38 MB
M32xxA/M33xxA Arbitrary Wavefom Generators User's Guide
Product and user's information for the M32xxA and M33xxa arbitrary waveform generators. EN - English (U.S.)

ユーザ・マニュアル 2018-12-01

PDF PDF 9.04 MB
PXI Vector Network Analyzer - Configuration Guide
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the M937xA PXIe vector network analyzers.

構成ガイド 2018-11-27

PDF PDF 3.98 MB
M9168C/M9168E PXI Programmable Step Attenuator Module 3D Model, STEP format
This is STEP format 3D Model of the M9168C and M9168E.

リファレンス・ガイド 2018-11-26

ZIP ZIP 2.43 MB
PXI Avionics Bus Interface Cards - Configuration Guide
This configuration guide describes PXI modules and cables available to interface to the aviation LRU to meet your avionics test solution needs.

構成ガイド 2018-11-15

High-Speed Digitizer Technology Expertise - Brochure
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

ブローシャ 2018-11-12

PDF PDF 9.13 MB
M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver, 2 channels, 12-bit, up to 3.2 GS/s, DC to 2 GHz bandwidth

データシート 2018-11-06

IOLS Technical Data Sheet

技術概要 2018-11-02

PDF PDF 2.74 MB
PXIe and AXIe Chassis - Troubleshooting Guide
This guide helps you understand and troubleshoot PXIe and AXIe chassis connectivity issues.

リファレンス・ガイド 2018-11-01

PDF PDF 2.51 MB
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9018A PXI Chassis and the M9502A/M9505A AXIe Chassis.

技術概要 2018-10-29

PDF PDF 728 KB
車載イーサネットソリューション
自律型自動車が、道路上の商用輸送や乗客輸送を大きく変えることは間違いありません。こうした新しい自動車の内部では、データ速度と帯域幅に対する要件が増しています。車載イーサネットによりデータ通信が高速になり、今日の車両や未来のコネクテッドカーの要求に対応することができます。

ブローシャ 2018-10-19

PDF PDF 1.32 MB
PathWave FPGA Videos on YouTube
PathWave FPGA Video Library playlist in Keysight EEsof EDA's Channel on YouTube

デモ 2018-10-08

SCPI Programmer's Guide for InfiniiVision M924xA PXIe Oscilloscopes (PDF)
This is a printable PDF version of the InfiniiVision M924xA PXIe Oscilloscopes SCPI Programmer's Guide.

プログラミング&構文ガイド 2018-10-08

PDF PDF 8.10 MB
SCPI Programmer's Guide for InfiniiVision M924xA PXIe Oscilloscopes
This book is your guide to SCPI programming of the InfiniiVision M924xA PXIe oscilloscopes.

プログラミング&構文ガイド 2018-10-08

CHM CHM 1.95 MB
M937xA PXIe Vector Network Analyzer Modules - Data Sheet and Technical Specs
Data sheet and Technical Specs for the M937xA PXIe Vector Network Analyzer module.

データシート 2018-10-05

PDF PDF 1.90 MB
Modular Arbitrary Waveform Generator Security Guide
Modular Arbitrary Waveform Generator Security Guide

ユーザ・マニュアル 2018-10-03

PDF PDF 77.54 MB
BG 1000A API Reference
The BG1000A allows you to perform different types of measurement using data captured from instruments such as audio analyzer, digitizer and so forth. This Help File describes the .NET API libraries.

ヘルプ・ファイル 2018-09-20

HTML HTML 3.28 MB
M9341A/B Security Feature
Describes how to use M9341A/B security features to protect and remove classified proprietary information stored in the instrument.

リファレンス・ガイド 2018-09-18

PDF PDF 116 KB
Pulse, Pattern, Function, and Arbitrary Waveform Generators - Application Note
This Keysight family of pulse, pattern, function and arbitrary waveform generators can help you verify and characterize digital or analog systems, products, and components.

アプリケーション・ノート 2018-09-17

PDF PDF 2.06 MB
M9290A CXA-m PXIe X-Series Signal Analyzer - Configuration Guide
The CXA-m PXIe signal analyzer configuration guide contains information to help you configure your M9290A to meet your specific requirements.

構成ガイド 2018-09-13

PDF PDF 2.37 MB
PXIe Chassis Family User Guide
This 150 page PDF document tells you how to use the M9010A, M9018B, and M9019A PXIe Chassis.

ユーザ・マニュアル 2018-09-06

PDF PDF 16.09 MB
PXIe Chassis Family Startup Guide
Installation and startup information for the PXIe Chassis Family

クイック・スタート・ガイド 2018-09-06

PDF PDF 2.51 MB
Keysight IO Libraries Suite Visual Studio Express 2017 / C# 測定器制御プログラム入門 - VISA.NET編
Visual Studio の C# と、キーサイト IO Libraries Suite に含まれるVISA.NET ライブラリを使用して、 測定器を制御するプログラムの作成手順を説明します。

アプリケーション・ノート 2018-09-05

1 2 3 4 5 6 7 8 9 10 ... 次へ