Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Support technique

PXI / AXIe / DAQ & Modular Solutions

Support by Product Model Number:

1-25 sur 1515

Tri:
5G NR ready measurement testbed: phased array antennas at mmWave

Démonstration de base 2018-02-16

M9195A PXIe Digital Stimulus/Response with PPMU: 250 MHz, 16 ch. - Security Guide
Provides declassification instructions for the M9195A PXIe Digital Stimulus/Response with PPMU module.

Guide de démarrage rapide 2018-02-08

PDF PDF 878 KB
M9195A/B PXIe Digital Stimulus/Response with PPMU: 250 MHz, 16 ch. - Startup Guide
Installation and startup information for the M9195A and M9195B PXIe Digital Stimulus/Response with PPMU module.

Guide de démarrage rapide 2018-02-08

PDF PDF 3.35 MB
M9195A/B PXIe Digital Stimulus/Response with PPMU: 250 MHz, 16 ch. - User Guide
Usage, configuration, and service information for the M9195A and M9195B PXIe Digital Stimulus/Response with PPMU module.

Manuel de l'utilisateur 2018-02-08

PDF PDF 3.68 MB
M9195A PXIe Digital Stimulus/Response with PPMU: 250 MHz, 16 ch. - Specification Guide
Provides a history of specifications (if they change) by serial number for the M9195A PXIe Digital Stimulus/Response with PPMU module.

Manuel de l'utilisateur 2018-02-08

PDF PDF 990 KB
Quarterly Basic Instruments Flyer
Keysight’s essential instruments for every engineer. Are you building a general purpose bench? Start here to see our solution set for fundamental measurements and device characterization. Flyer spotlights a new tip or technology each quarter.

Brochure 2018-02-01

PDF PDF 983 KB
Software Support Policy - Technical Overview
Software support policy for IO Libraries Suite, Command Expert, Fault Detective, and License Manager software

Présentation technique 2018-01-31

IO Libraries Suite Interface Support Matrix - Technical Overview
The support matrix for I/O hardware interface, Operating System, and Keysight IO Libraries revision...

Présentation technique 2018-01-31

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Fiche signalétique 2018-01-31

M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

Fiche signalétique 2018-01-31

IO Libraries Suite Unsupported Interface Support Matrix - Technical Overview
The support matrix for unsupported I/O hardware interfaces, Operating Systems, and Keysight IO Libraries revisions...

Présentation technique 2018-01-31

Physical Layer Test System (PLTS) 2018 - Technical Overview
The PLTS software, with rapid crosstalk analysis and customizable device configuration mapping, makes multiple board turns a thing of the past. This technical overview covers basic information such as why physical layer testing is important, advanced signal integrity topics, and how the software guides the user through hardware setup and calibration, and controls the data acquisition.

Présentation technique 2018-01-18

89600 VSA Software - Configuration Guide
This 89600 VSA software configuration guide will help you configure your new or existing 89600 VSA with the measurement options, licenses, and update service subscriptions you need.

Guide de configuration 2018-01-17

M9155/6/7C and M9155/6/7CH40 DC to 26.5/40 GHz PXI Hybrid Switch Modules - Flyer
This 2-page flyer provides a brief overview for the Keysight M9155/6/7C PXI and M9155/6/7CH40 DC to 26.5/40 GHz PXI Hybrid Switch Modules.

Brochure 2018-01-17

PDF PDF 556 KB
Paving the Way for Research and Innovations - Brochure
This is a selection guide for engineering researchers. It highlights the key research areas that Keysight is involved in, and solutions that can help to meet the research & development objectives.

Brochure 2018-01-11

PDF PDF 5.72 MB
M9170A PXI Attenuator/Switch Driver Module
This configuration guide will help you configure your M9170A PXI attenuator/switch driver module with Keysight's RF & MW step attenuators and electromechanical switches.

Guide de configuration 2018-01-10

M9168C PXI Programmable Step Attenuator Module
This flyer provides product information and specifications for the M9168C PXI programmable step attenuator module.

Brochure 2018-01-10

PDF PDF 384 KB
PXI Programmable Step Attenuator Module - Data Sheet
M9168C and M9168E PXI programmable step attenuator modules based on the PXI hybrid platform. This data sheet provides product overviews and specifications.

Fiche signalétique 2018-01-10

M9155/6/7C PXI Hybrid Switch Modules - Data Sheet
This data sheet provides a detailed product descriptions, specifications, configuration information, and ordering information for M9155/6/7C PXI Hybrid Switch Modules.

Fiche signalétique 2018-01-10

PDF PDF 2.83 MB
M9170A PXI Attenuator/Switch Driver Module - Data Sheet
This data sheet provides product information and specifications for the M9170A PXI attenuator/switch driver module.

Fiche signalétique 2018-01-10

PDF PDF 1.77 MB
M9170A PXI Attenuator/Switch Driver Module - Flyer
The Keysight M9170A attenuator/switch driver module provides drive control for programmable attenuators and EM or solid state switches.

Brochure 2018-01-10

PDF PDF 746 KB
M9161D PXI Dual SP4T Solid State Switch Module - Data Sheet
The data sheet describes features, benefits, and specifications for the M9161D PXI dual SP4T sofid state switch module.

Fiche signalétique 2018-01-01

PDF PDF 1.51 MB
Practical Temperature Measurements (AN-290)
This application note explores the more common temperature measurement techniques and introduces procedures for improving their accuracy.

Notes d’application 2017-12-13

PDF PDF 3.18 MB
BER Measurement Using Real-Time Oscilloscope Controlled from M8070A - Application Note
The scope of this application note is to explain the BER measurement procedure using the M8045A pattern generator and DSAZ634A oscilloscope when controlled from M8070A system software.

Notes d’application 2017-12-13

PDF PDF 6.78 MB
M9336A PXle I/Q Arbitrary Waveform Generator Startup Guide
Includes procedures to help you unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and troubleshoot your product.

Guide de démarrage rapide 2017-12-11

PDF PDF 77.15 MB

1 2 3 4 5 6 7 8 9 10 ... Page suivante