Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 1568

Sort:
Keysight PXIe Chassis Cooling Guidelines - White Paper
Module temperatures in a PXI system can impact operating conditions. It’s important to actively manage the environment inside your chassis.

Application Note 2019-10-14

PDF PDF 702 KB
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

Technical Overview 2019-10-08

PDF PDF 728 KB
34980A Measurements Made Easy
This document includes examples with the few steps needed to make measurements using the 34980A's 1) front panel, 2) built-in web interface, and 3) Command Expert software.

Application Note 2019-10-04

PDF PDF 5.32 MB
Improve Measurement Integrity for RF and Microwave Wideband Signal Generation - White Paper
Discuss the impacts of frequency responses and modulator imperfections on wide bandwidth signals, and how to improve measurement integrity for these impacts.

Application Note 2019-10-03

PDF PDF 5.59 MB
Recognizing and Reducing Data Acquisition Switching Transients - White Paper
Low impedance sources can produce large and fast current transients when switching; creating problems with adjacent channels, transients in the ground circuit that upset digital logic connected to the DUT, or causing the switch unit to reset or hang. This application note describes several techniques to reduce these switching transients.

Application Note 2019-09-27

34970A Data Acquisition/Switch Unit Family - Technical Overview
The 34970A technical overview includes application details, technical specifications, product and module photos and ordering information.

Technical Overview 2019-09-27

M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

Data Sheet 2019-09-18

PDF PDF 1.57 MB
Mechanical Test Characterization for Validation and Reliability - White Paper
This white paper discusses mechanical design as it affects product performance and reliability. It covers test characterization methods using a data acquisition (DAQ) system as a data logger.

Article 2019-09-16

PDF PDF 3.40 MB
Kandou Bus and Keysight collaborate on an innovative test solution for chord signaling applications

Demo 2019-09-16

Basic Instruments August 2019 - October 2019
This Basic Instruments flyer includes a promotion for a free scope probe.

Brochure 2019-09-07

PDF PDF 7.73 MB
34980A Data Acquisition and Switching - Product Fact Sheet
Product Fact Sheet describing key features of the Keysight 34980A.

Promotional Materials 2019-09-03

PDF PDF 545 KB
L4490A/L4491A RF Switch Platform User’s Guide
Includes switch and attenuator installation, configuration, and programming information.

User Manual 2019-09-01

PDF PDF 23.18 MB
34980A Multifunction Switch/Measure Unit - User’s Guide
Getting Started, configuration, and programming information for the 34980A mainframe.

User Manual 2019-08-28

89600 VSA Software - Configuration Guide
This 89600 VSA software configuration guide will help you configure your new or existing 89600 VSA with the measurement options, licenses, and update service subscriptions you need.

Configuration Guide 2019-08-28

34980A Multifunction Switch/Measure Unit - Service Manual
Includes information on specifications, troubleshooting and diagnostics, calibration procedures, rack mounting, obtaining service, and much more.

Service Manual 2019-08-28

PDF PDF 7.57 MB
Interface Modules and Adapters for PXI and AXIe Systems - Data Sheet
This document provides technical specifications, characteristics and other information about the series of PCIe host desktop adapters and PXI chassis system and cable modules

Data Sheet 2019-08-26

DAQ970A Data Acquisition/System - Technical Overview
The Keysight DAQ970A offers unequaled versatility for your data acquisition applications.

Technical Overview 2019-08-26

ZA0060A Custom IoT Device Functional Test Solution - Fact Sheet
This document provides the key capabilities of the ZA0060A, characteristics, ordering configuration guide and upgrade options

Brochure 2019-08-20

PDF PDF 621 KB
M9393A Startup Guide
Startup Guide for the M9393A PXIe Vector Signal Analyzer. Guides users to unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and make a first measurement. Completing the steps in this guide, users should then refer to the Programming Guide and driver references to develop their interface to the instrument.

Quick Start Guide 2019-08-06

PDF PDF 9.85 MB
X8711A IoT Device Functional Test Solution - Data Sheet
This brochure provides an overview of the new X8711A IoT Device Functional Test solution, its key capabilities, key specifications and ordering information.

Data Sheet 2019-08-05

Keysight Technologies V2802A Option M81 – User’s and Service Guide
The Keysight V2802A Option M81 is an eight channel LO Distribution Instrument. It is designed for use with Keysight M9381A PXI VSG and M9391A PXI VSA product family. It facilitates the time or phase synchronization of a multi-channel source or signal analyzer measurement system by allowing them to share the same LO signal.

User Manual 2019-08-01

PDF PDF 702 KB
M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Data Sheet 2019-07-16

34980A Multifunction Switch/Measure Unit - Data Sheet
The 34980A high-performance multifunction switch/measure unit provides low-cost alternative to PXI and VXI switch and measurement platforms. This datasheet provides an overview to the 34980A multifunction switch/measure unit, as well as product specifications, features, and capabilities. This datasheet also describes each of the 19 available models.

Data Sheet 2019-07-09

DAQ970A Data Acquisition System - Product Fact Sheet
Product Fact Sheet describing key features of the Keysight DAQ970A

Promotional Materials 2019-07-08

PDF PDF 483 KB
Quantum Engineering Toolkit (QET) - Data Sheet
Keysight's Quantum Engineering Toolkit (QET) provides control sequence development that manipulates the signal path and complements APIs and Hard Virtual Instrumentation (HVI) controls.

Data Sheet 2019-06-28

1 2 3 4 5 6 7 8 9 10 ... Next