Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Technical Support

Millimeter-wave and Microwave GaAs Multipliers

Support by Product Model Number:

Refine the List

By Type of Content

By Product Category

1-2 of 2

Sort:
TC221 50 GHz Frequency Doubler 1GC1-8038 - Data Sheet
The TC221 is a passive diode frequency doubler. It is specified to operate with a 20–50 GHz output frequency. Conversion efficiency is usually around −12 dB

Data Sheet 2014-07-31

PDF PDF 1.12 MB
TC225 40–72 GHz Doubler 1GC1-8048 - Data Sheet
The TC225 is a balanced diode frequency doubler consisting of two Schottky diodes and a coplanar balun structure. The doubler provides 15 dB conversion loss and –17.5 dBc 1st and 3rd order feedthru for input frequencies between 20 and 33.5 GHz.

Data Sheet 2014-07-31

PDF PDF 1.28 MB