Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-22 sur 22

Tri:
5530 Dynamic Calibrator - Data Sheet
System and component specifications for 5530 Laser Calibration System

Fiche signalétique 2019-03-22

E1737A Material Temperature Sensor - Data Sheet
This material temperature sensor is used with the Keysight E1736A USB Sensor Hub as part of the 5530 Laser Calibration System.

Fiche signalétique 2018-02-06

5530 Laser Calibration System Components - Selection Guide
Components selection guide for Keysight 5530 Dynamic Calibrator System

Guide de sélection 2017-12-05

Laser Interferometer System Cables - Product Fact Sheet
This two-page product fact sheet highlights the key features and specifications for Keysight’s Laser Interferometer System Cables.

Matériel de promotion 2017-12-01

PDF PDF 361 KB
10753B/C Laser Tripods - Data Sheet
Adjustable and stable mounting for laser interferometric calibration of machine tools

Fiche signalétique 2017-12-01

PDF PDF 1.18 MB
5530 Laser Calibration System - Technical Overview
Brochure for 5530 Laser Calibration System, for laser-based machine tool calibration

Brochure 2017-03-26

PDF PDF 2.99 MB
E1738A Air Temperature/Pressure/Humidity Sensor - Data Sheet
This environmental sensor is used with the Keysight E1736A USB Sensor Hub as part of the 5530 Laser Calibration System.

Fiche signalétique 2016-03-14

Laser Interferometer Electronics - Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Keysight’s Laser Interferometer Electronics.

Matériel de promotion 2012-07-24

PDF PDF 737 KB
55280B Linear Measurement Kit Data Sheet

Fiche signalétique 2012-07-04

PDF PDF 115 KB
55282A Flatness Accessory Kit - Data Sheet
With 5530 and 55281A, the kit measures flatness in 3 dimensions of a surface plate and machine bed, or measures way straightness of solid objects, such as machine tool ways and master straight edges.

Fiche signalétique 2012-07-04

PDF PDF 746 KB
E1735A USB Axis Module Data Sheet
The Keysight E1735A USB Axis Module is the electronic interface for the 5519A/B laser head used in the Keysight 5530 Laser Calibration System.

Fiche signalétique 2012-07-04

55281A Angular Optics Kit

Fiche signalétique 2012-07-04

PDF PDF 110 KB
55290A Angular Position Measurement Kit - Data Sheet
The 55290A calibrates rotational axes in turning and machining centers. It performs calibrations on full, partial or multiple rotations and improves angular positioning accuracy when possible.

Fiche signalétique 2012-07-04

PDF PDF 490 KB
10768A Diagonal Measurement Kit - Data Sheet

Fiche signalétique 2012-07-04

PDF PDF 268 KB
55290B Rotary Axis Measurement Kit - Data Sheet

Fiche signalétique 2012-07-04

PDF PDF 628 KB
E1736A USB Sensor Hub Data Sheet

Fiche signalétique 2012-07-04

Are you getting the most from your machine tool operations?

Brochure 2012-06-18

PDF PDF 172 KB
Laser Interferometer Measurement Optics - Product Fact Sheet
Keysight offers a wide selection of measurement optics for use with Keysight Laser Interferometer systems.

Matériel de promotion 2012-03-14

PDF PDF 761 KB
Laser and Optics User's Manual, Chapter 3, System design considerations
Part of the Laser and Optics User's Manual available in print form as p/n 05517-90045 and CD form as 05517-90063.

Manuel de l'utilisateur 2002-07-01

PDF PDF 796 KB
Laser and Optics User's Manual, Chapter 5, Laser heads
Part of the Laser and Optics User's Manual available in print form as p/n 05517-90045 and CD form as 05517-90063.

Manuel de l'utilisateur 2002-07-01

PDF PDF 763 KB
Complete, PC-compatible, Closed-loop Laser Positioning
Data sheet for the 10889B, 10885A, 10886A, 10884A products

Fiche signalétique 2001-03-21

PDF PDF 1.62 MB
Achieving Maximum Accuracy and Repeatability
Covers positioning errors due to lasers, electronics, optics, alignment, and environmental conditions

Notes d’application 2001-03-21

PDF PDF 734 KB