您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 242

排序:
Understanding the Differences Between Oscilloscopes and Digitizers for Wideband Signal Acquisitions
This white paper compares the use of oscilloscopes and wideband digitizers for wideband signal applications.

應用手冊 2020-08-19

PDF PDF 8.51 MB
Keysight M9506A 5-Slot AXIe Chassis - Security Guide
The security guide explains the procedure for declassifying the chassis.

參考指南 2020-08-15

PDF PDF 6.16 MB
Direct Radar Signal Generation and Acquisition – Part 3
Generation and detection of radar signals have changed dramatically in the past 30 years. Today’s digital signal processing capabilities offer a wide range of possibilities to simulate radar signals and include simulated objects to verify the performance of a radar system.

應用手冊 2020-08-09

Release Notes
Release Notes

版本須知 2020-08-07

PDF PDF 188 KB
M9506A-BC1 OSS License Information
M9506A-BC1 OSS License Information

技術總覽 2020-08-01

TXT TXT 617 KB
M8131A / M8132A API Guide
After you download zip file from this page, unzip the file and click on it to open the folder and then find the file named 'index.html', and click on it to launch the help on your web browser.

輔助說明檔 2020-08-01

ZIP ZIP 169 KB
PathWave Signal Generation - Brochure
Signal Studio reduces the time you spend on signal generation with Keysight's performance optimized signals and signal creation software. Learn more in this brochure.

型錄 2020-07-10

PDF PDF 6.55 MB
M8131A 16/32 GSa/s Digitizer User’s Guide
M8131A 16/32 GSa/s Digitizer User’s Guide

使用手冊 2020-07-05

PDF PDF 4.97 MB
Direct Radar Signal Generation and Acquisition – Part 2
Generation and detection of radar signals have changed dramatically in the past 30 years. Today’s digital signal processing capabilities offer a wide range of possibilities to simulate radar signals and include simulated objects to verify the performance of a radar system.

應用手冊 2020-06-25

Direct Radar Signal Generation and Acquisition – Part 1
Generation and detection of radar signals have changed dramatically in the past 30 years. Today’s digital signal processing capabilities offer a wide range of possibilities to simulate radar signals and include simulated objects to verify the performance of a radar system.

應用手冊 2020-06-10

Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.

技術總覽 2020-05-11

PDF PDF 1 MB
M8132A FSP Documentation
M8132A FSP Documentation

參考指南 2020-05-01

PDF PDF 1.82 MB
M8132A 640 GSa/s Digital Signal Processor User’s Guide
M8132A 640 GSa/s Digital Signal Processor User’s Guide

使用手冊 2020-05-01

PDF PDF 1.61 MB
BIOS and Windows Settings for Modular Systems - Technical Overview
This technical note provides the detailed BIOS and Windows settings for modular systems using the tested computers that are compatible with Keysight Technologies, Inc. PXI/AXIe chassis.

技術總覽 2020-04-30

PDF PDF 531 KB
Replicate RF Environments in the Lab
This flyer describes a PXI-based solution for capturing, streaming, and recording the RF spectrum of signals with bandwidths less than 1 GHz, and then playing them back.

促銷資料 2020-04-22

M8132A 640 Gb/s Digital Signal Processor - Data Sheet
The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules. The interconnect between these products is based on a high-speed optical data interface.

產品型錄 2020-04-01

PDF PDF 636 Bytes
High-Power Requirements for Keysight M9506A
High-Power Requirements for Keysight M9506A

使用手冊 2020-03-13

PDF PDF 659 KB
Keysight M9506A 5-Slot AXIe Chassis - User Guide
Usage, configuration, and service information for the M9506A AXIe chassis.

使用手冊 2020-03-11

PDF PDF 39.27 MB
Keysight System and Cable Modules - Security Guide
Keysight System and Cable Modules - Security Guide

參考指南 2020-03-10

PDF PDF 2.63 MB
Keysight M9506A 5-Slot AXIe Chassis - Startup Guide
Installation and startup information for the M9506A AXIe chassis.

快速入門指南 2020-01-28

PDF PDF 25.69 MB
Resolve PXIe and AXIe Chassis Communication Problems
This guide helps you understand and troubleshoot PXIe and AXIe chassis connectivity issues.

參考指南 2019-12-05

PDF PDF 2.86 MB
M9709A AXIe High-Speed Digitizer/DAQ with High Channel Density - Data Sheet
This data sheet provides a summary of key performance parameters and specifications for the M9709A AXIe high-speed digitizer.

產品型錄 2019-11-26

Keysight M9506A 5-Slot AXIe Chassis - Specification Guide
Technical specifications and characteristics of the M9506A AXIe Chassis.

產品型錄 2019-11-21

PDF PDF 5.10 MB
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

產品型錄 2019-11-06

PDF PDF 1.02 KB
M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

產品型錄 2019-11-01

1 2 3 4 5 6 7 8 9 10 下一頁