Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 67

Sort:
E8740A Automotive Radar Signal Analysis and Generation Solution - Configuration Guide
The Keysight E8740A Automotive Radar R&D Solution analyzes and generates radar signals across the full frequency range of 77 GHz and 79 GHz, and scalable analysis bandwidths of 2.5 GHz to > 5 GHz.

Configuration Guide 2019-08-01

PDF PDF 2.40 MB
Automation Platform for Automotive Radar
Software datasheet that helps potential customers understand the value.

Data Sheet 2019-06-14

Automotive Radar Testing Solutions - Solution Brief
This Solution Brief discusses Automotive Radar Testing Solutions.

Solution Brief 2019-06-06

E8740A Automotive Radar User guide
E8740A Automotive Radar Signal Analysis and Signal Generation Solutions including ETSI standards and Interference tests

User Manual 2019-06-01

PDF PDF 4.04 MB
FET Switch Speed and Settling Time - Application Note
This publication describes the occurrence and some of the possible solutions for “slowtails” FET switch behavior.

Application Note 2018-03-08

PDF PDF 519 KB
GaAs MMIC TWA Users Guide - Application Note
GaAs MMIC TWA Users Guide. This application note gives a technical overview of the TC700, TC702 and TC900 GaAs MMIC Traveling Wave Amplifiers (TWA).

Application Note 2018-03-08

PDF PDF 1.60 MB
E8740A Automotive Radar Signal Analysis and Generation Solution - Data Sheet
The Keysight E8740A Automotive Radar R&D Solution analyzes and generates radar signals across the full frequency range of 77 GHz and 79 GHz, and scalable analysis bandwidths of 2.5 GHz to > 5 GHz.

Data Sheet 2018-01-11

HMMC-5623 DC to 12 GHz Packaged High Efficiency Divide-by-8 Prescaler - Data Sheet
The HMMC-5623 s a highly sensitive broadband divide-by-8 prescaler used in communications and EW systems that require frequency translation and down conversion.

Data Sheet 2017-09-29

1GC1-4266 DC - 12 GHz Packaged Divide-by-4 Prescaler - Data Sheet
The 1GC1-4266 s a highly sensitive broadband divide-by-4 prescaler used in communications and EW systems that require frequency translation and down conversion.

Data Sheet 2016-09-24

PDF PDF 2.24 MB
1GC1-4268 DC - 12 GHz Packaged Divide-by-2 Prescaler - Data Sheet
The 1GC1-4268 is a highly sensitive broadband divide-by-2 prescaler used in communications and EW systems that require frequency translation and down conversion.

Data Sheet 2016-09-23

HMMC-3128 DC-12 GHz Packaged High Efficiency Divide-by-8 Prescaler - Data Sheet
The HMMC-3128 is a packaged GaAs HBT MMIC pre-scaler which offers dc to 12 GHz frequency translation for use in communications and EW systems incorporating high-frequency PLL oscillator circuits and signalpath down conversion applications.

Data Sheet 2015-09-28

PDF PDF 1.53 MB
HMMC-3124 DC-12 GHz Packaged High Efficiency Divide-by-4 Prescaler - Data Sheet
The HMMC-3124 is a packaged GaAs HBT MMIC prescaler which offers dc to 12 GHz frequency translation for use in communications and EW systems incorporating high-frequency PLL oscillator circuits and signal-path down conversion applications.

Data Sheet 2015-09-28

PDF PDF 1.50 MB
HMMC-3108 DC-1 GHz Packaged Divide-by-8 Prescaler - Data Sheet
The HMMC-3108 is a packaged GaAs HBT MMIC prescaler which offers dc to 16 GHz frequency translation for use in communications.

Data Sheet 2015-09-28

PDF PDF 1.60 MB
HMMC-3102 DC-1 GHz Packaged Divide-by- Prescaler - Data Sheet
The HMMC-3102 is a packaged GaAs HBT MMIC prescaler which offers dc to 16 GHz frequency translation for use in communications.

Data Sheet 2015-09-28

PDF PDF 1.43 MB
HMMC-3104 DC-16 GHz Packaged Divide-by-4 Prescaler - Data Sheet
The HMMC-3104 is a packaged GaAs HBT MMIC pre-scaler which offers dc to 16 GHz frequency translation for use in communications.

Data Sheet 2015-09-18

PDF PDF 1.61 MB
HMMC—3122 DC-12 GHz Packaged High Efficiency Divide-by-2 Prescaler - Data Sheet
The HMMC-3122 is a packaged GaAs HBT MMIC pre-scaler which offers dc to 12 GHz frequency translation for use in communications and EW systems incorporating high-frequency PLL oscillator circuits and signal path down conversion applications.

Data Sheet 2015-09-17

PDF PDF 1.21 MB
High Frequency Tech Center (HFTC) - Brochure
Brochure describing the features of Keysight's High Frequency Tech Center (HFTC).

Brochure 2015-04-08

PDF PDF 1.10 MB
DC–75 GHz SPDT GaAs MMIC Switch - DataSheet
The TC950 is a GaAs monolithic microwave integrated circuit (MMIC) switch designed for low insertion loss and high isolation from DC to 75 GHz.

Data Sheet 2014-09-29

PDF PDF 1.56 MB
HMMC-3102 DC-1 GHz Packaged Divide-by-2 Prescaler - Data Sheet
The HMMC-3102 is a packaged GaAs HBT MMIC prescaler which offers DC to 16 GHz frequency translation for use in communications.

Data Sheet 2014-08-03

PDF PDF 1.74 MB
1GG6-8070 40–68 GHz Medium Power Amplifier - Data Sheet
The TC956 is a high–gain, medium– power mm–wave amplifier. It can be used as part of a banded solution to achieve respectable mm–wave power.

Data Sheet 2014-08-03

PDF PDF 813 KB
TC915 Intermodulation Distortion - Technical Overview
Intermodulation distortion (IMD) plots for theTC915 at 18, 23, and 28 GHz are a summary of measurements and comprise this technical overview.

Technical Overview 2014-08-03

PDF PDF 380 KB
HMMC-5620 6-20 GHz High-Gain Amplifer - Data Sheet
The HMMC-5620 is a wideband GaAs MMIC amplifier, designed for medium output power and high gain over the 6 to 20 GHz frequency range.

Data Sheet 2014-08-03

PDF PDF 3.18 MB
1 WATT 17.7 GHz – 32 GHz Linear Power Amplifier - Technical Overview
This technical overview provides application information and performance data on the use of TC915 linear amplifiers in multiple chip combined configurations to increase output power.

Technical Overview 2014-08-03

PDF PDF 556 KB
HMMC-5040 20–40 GHz Amplifier - Data Sheet
The HMMC-5040 is a high-gain broad-band MMIC amplifier designed for both military applications and commercial communication systems.

Data Sheet 2014-08-03

PDF PDF 2.24 MB
TC421 Diode Model - Technical Overview
This document depicts detector sensitivity measurements for the TC421 GaAs Schottky diode.

Technical Overview 2014-08-03

PDF PDF 806 KB

1 2 3 Next