検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

126-150 / 215

並べ替え
IntuiLink Waveform Editor - Operation Manual
Keysight 81150A IntuiLink Waveform Editor

操作マニュアル 2007-11-20

PDF PDF 544 KB
81150A クイックスタート・ガイド
81150A パルスファンクション任意ノイズ発生器 クイックスタート・ガイド

クイック・スタート・ガイド 2007-11-01

PDF PDF 5.69 MB
PXIT 10.7 Gb/sビット誤り率計(BERT)

データシート 2007-10-05

81133A/81134A Pulse Generator Programming Guide

プログラミング&構文ガイド 2007-03-01

PDF PDF 822 KB
Automated USB 2.0 Receiver Compliance Test and Characterization with the Keysight N5990A - App Note
Automated USB 2.0 Receiver Compliance Test and Characterization with the Keysight N5990A Software Platform: 8 pages

アプリケーション・ノート 2007-01-31

PDF PDF 272 KB
BERT Application Brochure
Answers for your multi-gigabit test challenges

ブローシャ 2007-01-15

PDF PDF 1.37 MB
Simulation of Jittering Synchronization Signals for Video Interfaces (PN 4) - Application Note
This Product Note shows how Research and Development engineers use pulse generators of the Keysight 81100 Family for the development of interfaces ...

アプリケーション・ノート 2006-12-12

PDF PDF 382 KB
81110A Pulse Pattern Generator-Simulating Distorted Signals for Tolerance Testing - App Note
81110A Pulse Pattern Generator-Simulating Distorted Signals for Tolerance Testing

アプリケーション・ノート 2006-06-01

PDF PDF 396 KB
81250 ParBERT System User Guide
This user guide provides comprehensive information on the hardware and standard user software of the Keysight 81250 Parallel Bit Error Ratio Tester.

ユーザ・マニュアル 2006-03-30

PDF PDF 4.80 MB
81250 Measurement Software DUT Output Timing/Jitter Measurement - User Guide
The Keysight 81250 ParBERT Measurement Software provides the capability of not only measuring electrical inputs and outputs, it can also be used to test optical and optoelectrical devices.

ユーザ・マニュアル 2005-05-31

PDF PDF 706 KB
81133A/81134A 12 Mbit Extended Pattern Memory - Product Fact Sheet
Information on the 12 Mbit Pattern Memory for the 81133A/34A

ブローシャ 2005-03-16

PDF PDF 179 KB
81110A 165/330MHz、81104A 80MHzパルス/データ・ジェネレータのリファレンス・ガイド(Apr00)
この『81110A 165/330MHz、81104A 80MHzパルス/データ・ジェネレータ リファレンス・ガイド』( 英語)には...

リファレンス・ガイド 2004-11-11

81100 Family of Pulse/Pattern Generators the Dual Clock Gbit Chip Test (PN 2) - Application Note
In this Product Note the principle is to deliver a variable clock to feed either your device(s), board(s) or instrument(s). Due to the two channel capability it is also possible to generate clocks which ...

アプリケーション・ノート 2004-10-18

PDF PDF 220 KB
81100 Family of Pulse Pattern/Generators Radar Distance Test to Airborne Planes (PN 1) - App Note
This Product Note describes how a trigger pulse train of double pulses is sent from the control tower's radar system to an airplane.

アプリケーション・ノート 2004-10-12

PDF PDF
Advanced Jitter Generation and Analysis Product Note - Application Note
This product note shows how the Keysight pulse generators can be used with the DCA-J Oscilloscope.

アプリケーション・ノート 2004-10-04

PDF PDF 549 KB
Mux/Demux test with the Keysight 81250, ParBERT - Application Note
In this Application Note Mux/Demux is described as an important part of communication. The Keysight ParBERT 81250 is the only Parallel Bit-Error-Rate test solution for 660 MHz, 1.3 and 2.6 GBit/s.

アプリケーション・ノート 2004-08-04

Flat Panel Display Link Test - Application Note
This Product Note shows how to verify the Bit Error Rate (BER) of 1-serial to 7-parallel Rx chip with the Keysight 81250 Parallel Bit Error Ratio Tester (ParBERT).

アプリケーション・ノート 2004-07-29

Magneto-Optical Disk Drive Research (PN 3) - Application Note
This 4-page Product Note describes how the Keysight 81100 family of pulse/pattern generators can be used together with a Keysight Infinium oscilloscope to help magneto-optical disk drive.

アプリケーション・ノート 2004-07-29

PDF PDF 275 KB
81250 ParBERT Installation Guide
This document guides for the first-time installation. In addition, it also contains necessary instructions if you wish to change or upgrade an existing ParBERT configuration.

インストール・マニュアル 2004-05-03

PDF PDF 385.67 MB
81200 Technical Specifications
81200 Technical Specifications

データシート 2004-04-26

PDF PDF 2.36 MB
System Programming Guide and SCPI Reference
Programming guide and SCPI Reference to the 81250

プログラミング&構文ガイド 2003-12-01

PDF PDF 2.83 MB
リアルタイム・ジッタ解析によるジッタ発生源の検出(AN1448-2)
ここでは、系統的なタイミング・エラーの発生源を特定/測定/表示できるように、ジッタ解析機能を備えたリアルタイム・オシロスコープおよび高速パルス/パターン・ジェネレータを使用して具体的なデターミニステック・ジッタを特定し、いくつかの実用的な「ヒントとコツ」について述べます。

アプリケーション・ノート 2003-09-22

81250 ParBERT Measurement Software - Spectral Jitter Measurement Programming Reference
This document describes the functions, properties and methods for controlling the Spectral Jitter measurment from a remote application

プログラミング&構文ガイド 2003-05-29

PDF PDF 1.02 MB
81250 ParBERT Measurement Software - Spectral Jitter Measurement User Guide
Contains a sample session, and detailed information on the prerequisites and the parameters shown on the results screens, as well as how to specify the input parameters and the graphical display of the movement.

ユーザ・マニュアル 2003-05-29

PDF PDF 1.03 MB
高速データ・レートでのジッタ解析 (AN 1432)
ここで説明する手法は、研究開発から診断やシステム・インテグレーション、製造に至るまでの広範囲のジッタ解析アプリケーションが対象です。

アプリケーション・ノート 2003-04-28

前へ 1 2 3 4 5 6 7 8 9 次へ