Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

1-25 of 84

Sort:
X-Series Signal Analyzers Instrument Messages
Instrument message information for use with the X-Series signal analyzers (PXA, MXA, EXA, CXA, MXE, UXA, NFA, and PXE EMI).

User Manual 2019-07-01

PDF PDF 1.03 MB
N8975A Option K40 Blockdown Converter Operating and Service Manual
Special supplement for the Operating and Service Manual for the N9075A Option K40.

Operation Manual 2019-04-01

PDF PDF 1.05 MB
N8975A Option K98 Blockdown Converter Operating and Service Manual
Special Supplement for the N8975A Option K98 Operating and Service Manual.

Operation Manual 2019-04-01

PDF PDF 1.06 MB
N8975A Option K67 Blockdown Converter Operating and Service Manual
Special Supplement for the N8975A Option K67 Operating and Service Manual.

Operation Manual 2019-04-01

PDF PDF 1.25 MB
N8975A Option K88 Blockdown Converter Operating and Service Manual
Special Supplement for the N8975A Option K88 Operating and Service Manual.

Operation Manual 2019-04-01

PDF PDF 1.15 MB
N8975A Option K75 Blockdown Converter Operating and Service Manual
Special Supplement for the N8975A Option K75 Operating and Service Manual.

Operation Manual 2019-04-01

PDF PDF 1.25 MB
N8975A Option K63 Blockdown Converter Operating and Service Manual
Special Supplement for the N8975A Option K63 Operating and Service Manual.

Operation Manual 2019-04-01

PDF PDF 1.03 MB
N8975A Option K99 Blockdown Converter Operating and Service Manual
Special Supplement for the N8975A Option K99 Operating and Service Manual.

Operation Manual 2019-04-01

PDF PDF 1.11 MB
N8975A Option K50 Blockdown Converter Operating and Service Manual
Special supplement for the Operating and Service Manual for the N8975A Option K50.

Operation Manual 2019-04-01

PDF PDF 1.11 MB
R347B Millimeter-Wave Noise Source, R-Band
This data sheet provides specifications for the R-band R347B millimeter-wave noise source.

Data Sheet 2019-03-20

PDF PDF 1018 KB
Q347B Millimeter-Wave Noise Source, Q-Band - Data Sheet
This data sheet provides specifications for the Q-band R347B millimeter-wave noise source.

Data Sheet 2019-03-20

PDF PDF 1019 KB
Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

Application Note 2019-03-19

NFA Noise Figure Analyzer Performance Verification And Calibration Guide
Performance verification and calibration guide for serial prefix less than GB4446 or the Noise Figure RF board N8972-60001 fitted. For use with the N8972A, N8973A, N8974A and N8975A.

Calibration Guide 2019-01-01

PDF PDF 1.77 MB
N4000 SNS Series Noise Source 3D Model, STEP format
This is STEP format 3D Model of the N4000A, N4001A, N4002A.

Reference Guide 2018-11-23

ZIP ZIP 370 KB
R/Q347B Noise Source Operating and Service Manual
Operating and service information for the R/Q347B noise source products.

Service Manual 2018-10-02

PDF PDF 1.01 MB
X-Series Multi-touch Signal Analyzer User Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

Help File 2018-10-01

X-Series Multi-touch Signal Analyzer User Documentation (.zip file)
Online documentation that includes programming information, SCPI commands, and more.

Help File 2018-10-01

346A, 346B, 346C Noise Source 3D Model, STEP format
This is STEP format 3D Model of the 346A, 346B and 346C.

Reference Guide 2018-09-12

ZIP ZIP 141 KB
U1831C USB Smart Noise Source User's Guide
This provides information on installation, specification, operating guide, and safety and regulatory of the product.

User Manual 2018-06-29

PDF PDF 3.49 MB
U1831C USB Smart Noise Source 3D model drawing
This is product model 3D drawing of U1831C

Technical Overview 2018-06-29

ZIP ZIP 508 KB
Three Ways USB Noise Sources Help You Removing Uncertainty in Y-factor Measurements - White Paper
USB noise sources are a fantastic alternative for noise figure measurements because of their ease, reliability, and versatility.

Application Note 2018-06-26

PDF PDF 1.68 MB
U1831C USB Noise Source - Technical Overview
The Keysight U1831C USB noise source is designed to work with NFA-B signal analyzer, X-series signal analyzer and M9191/3A PXIe VSA for an fast and accurate noise figure mesurement solution. The USB connectivity that comes with a smart feature of automatically download of electronicallly stored calibration data and ENR with temperature sensing capability simplify test setup and improved overall measurement accuracy.

Technical Overview 2018-06-22

PDF PDF 2.56 MB
Keysight Technologies Model 346CK40 – Product Note
The Keysight 346CK40 is a 40 GHz, 2.4 mm connector Noise Source. It has a 10 dB attenuator attached to the output connector to allow for better uncertainty comparing to the 346CK01. The operating frequency is from 1 GHz to 40 GHz, usable to 50 GHz. Data is provided on a floppy disc and a printed copy for the entire frequency band from 1 GHz to 50 GHz at 1 GHz steps.

Technical Overview 2018-05-01

PDF PDF 583 KB
NFA X-Series Noise Figure Analyzer Getting Started and Troubleshooting Guide, Window 10
Instruction to setup and start using an NFA X-Series noise figure analyzer and USB Preamplifier(Windows 10).

User Manual 2018-04-01

PDF PDF 3.19 MB
Keysight Technologies 346CK01 – Product Note
The Keysight 346CK01 is a 50 GHz version of the standard model 346C. Its noise output connector is a 2.4 mm (m) instead of the standard APC–3.5 mm (m).

Technical Overview 2018-04-01

PDF PDF 116 KB

1 2 3 4 Next