Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

76-100 из 733

Упорядочить:
E5052B Signal Source Analyzer Web Help (User Manual, Operation and Programming)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The E5052B help includes the information of Quick Start, Specification, Operation and Programing.

Файл справки 2018-11-23

M8194A 120 GSa/s Arbitrary Waveform Generator - Data Sheet
Arbitrary waveform generator with the highest sampling rate in the industry of 120GSa/s, with an analogue bandwidth of upto 50Ghz. Ideal solution for 400G optical coherence development and advance IQ modulation source.

Техническая информация 2018-11-08

PDF PDF 792 KB
Forward Error Correction Solutions - ABCs of Bit Error Rate Testers - White Paper
High data rates, smaller signals, and compressed channels create encoding errors due to unreliable or noisy communication channels. Learn how to combat these errors with Forward Error Correction (FEC) solutions.

Руководство по применению 2018-10-30

Gain Compression Measurement with Lightwave Component Analyzer
This application note is intended to assist Gain Compression Measurement using the N437xD/E Lightwave Component Analyzer.

Руководство по применению 2018-10-17

PDF PDF 2.38 MB
81491A Reference Transmitter Module Getting Started Guide
This Getting Started Guide details concepts and procedures to get started with Keysight 81491A Reference Transmitter module.

Краткое руководство по началу работы с прибором 2018-10-16

PDF PDF 1.11 MB
81491A Preliminary Specifications Reference - Data Sheet
Keysight's 81491A Reference Transmitter is designed to offer excellent eye quality for NRZ and PAM4 signals at baud-rates up to 32Gbaud and can serve as universal E/O converter. It comes in Multimode and Single-Mode flavors and includes internal lasers at 850nm or 1310&1550nm.

Техническая информация 2018-10-12

PDF PDF 410 KB
Calibrating Optical Paths in Spectral Test Station Using N7700A IL/PDL SW Engine - Application Note
Optical IL and PDL of a device relate the signal output from the device with the input signal, previously recorded or calibrated as reference measurement. For best results, the reference is repeated periodically and made with the same settings to be used on the device. By using IL de-embedding, the reference data can be applied to multiple optical paths without repeating at each port.

Руководство по применению 2018-10-10

PDF PDF 213 KB
N5990A eARC Procedure Descriptions User Guide
Edition 1.0, October 2018

Руководство пользователя 2018-10-01

PDF PDF 2.07 MB
Keysight Digital Communication Analyzer (DCA) Solutions - Brochure
For more than 25 years Keysight has been the leader in the sampling scope industry and this brochure provides an overview of the many innovations delivered in this space by Keysight.

Брошюра 2018-09-25

PDF PDF 11.80 MB
N4917BSCA 400G Optical Receiver Stress Test Solution - Data Sheet
The N4917BSCA Optical Receiver Test solution is an application software controlling the complete hardware required to do standard compliant stress signal calibration and automated JTOL and SRS tests.

Техническая информация 2018-09-25

86100D DCA-X Wide-Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The 86100D provides high performance with low intrinsic jitter while supporting Keysight's latest sampling scope plug-in modules along with many of the older legacy plug-in modules

Техническая информация 2018-09-25

FlexDCA Sampling Oscilloscope Software - Technical Overview
FlexDCA Sampling Oscilloscope Software Keysight DCA Family

Обзор технических характеристик 2018-09-21

PDF PDF 3 MB
Pulse, Pattern, Function, and Arbitrary Waveform Generators - Application Note
This Keysight family of pulse, pattern, function and arbitrary waveform generators can help you verify and characterize digital or analog systems, products, and components.

Руководство по применению 2018-09-17

PDF PDF 2.06 MB
M809256PA OIF CEI CEI-56G Pre-Compliance Receiver Test Application - Data Sheet
The M809256PA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-6G-VSR PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

Техническая информация 2018-09-04

PDF PDF 1.05 MB
Infiniium Software Updater Help
Describes how to use the Infiniium Software Updater to check for, download, and install compliance application software updates.

Файл справки 2018-09-01

CHM CHM 307 KB
M8091BSPA IEEE 802 3bs Pre-Compliance Receiver Test Application - Data Sheet
The M8091BSPA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of 200GAUI-4 and 400GAUI-8 PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

Техническая информация 2018-08-31

PDF PDF 1.30 MB
N4373E Single-Mode Fiber Lightwave Component Analyzer for 100G/400G/1T Electro-Optical Test
The N4373E Lightwave Component Analyzer (LCA), based on the new N52xxB PNA Microwave Network Analyzer series offers a modulation bandwidth of 43.5/50/67 GHz which makes it the ideal choice to develop and characterize electro-optical components, for 40G/1 OOGbE and the upcoming 400G and 1 Tbit/s transmission systems.

Техническая информация 2018-08-20

Error Analysis of PAM4 Signals - Application Brief
Increasing demands for a connected world with instant data access continues to drive Ethernet, 64G fiber channel, CEI-56G and other next generation data center networking links.

Руководство по применению 2018-08-17

Wafer and Chip-Level Optical Test Solving Polarization Alignment with the IL/PDL Test System
Optical testing of wafer and chips for photonic integrated circuits requires attention to the polarization of the input light. This is supported by the N7700A application software.

Руководство по применению 2018-08-16

PDF PDF 798 KB
M8030A Multi-Channel BERT - Data Sheet
The M8030A multi-channel BERT supports multi-channel applications like PCIe, PON, XAUI and GAUI multi-lane test, the 14-slot mainframe extends the capabilities of the widely used J-BERT M8020A.

Техническая информация 2018-08-13

N4391B Optical Modulation Analyzer - Data Sheet
The N4391B is the next generation Optical Modulation Analyzer based on the UXR Oscilloscope series with two bandwidth options, one ranging from 40 GHz to 70 GHz and a second one ranging from 80 GHz to 110 GHz.

Техническая информация 2018-08-09

Анализатор оптических компонентов N7788B - Технические характеристики
Компания Keysight Technologies выводит измерения параметров оптических компонентов на новый уровень. Применяемая в анализаторе N7788B патентованная технология сравнима с хорошо известным методом анализа собственных значений матриц Джонса, который является стандартным методом измерения поляризационной модовой дисперсии (PMD) или дифференциальной групповой задержки (DGD) оптических устройств.

Техническая информация 2018-08-08

M8000 Series of BER Test Solutions - Programming Guide (Part No. M8020-91040)
This guide provides detailed information on (remote) programming the Keysight M8070A, including SCPI Command Language & Reference, including Programming Basics & Examples.

Руководство по программированию и синтаксису 2018-08-01

PDF PDF 11.03 MB
M8000 Series of BER Test Solutions - User Guide (Part No. M8020-91030)
This document describes M8070A system software to control M8020A/M8030A/M8040A, the various supported modules, GUI usage and how to perform measurements.

Руководство пользователя 2018-08-01

PDF PDF 22.42 MB
Wavelength and Polarization Dependence of 100G-LR4 Components - Application Note
This application note describes our solution based on the new 81606A or 81608A tunable lasers, for measuring the wavelength and polarization dependence of components for 100G optical links that multiplex multiple wavelengths. Both passive fiber optic components and receiver optical subassemblies are addressed.

Руководство по применению 2018-07-13

Назад 1 2 3 4 5 6 7 8 9 10 ... Следующие