Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

51-75 из 733

Упорядочить:
N4917CPCA Optical Receiver Stress Test Solution - Solution Brochure
The N4917CPCA optical receiver stress test solution provides an automated stressed receiver sensitivity test in accordance with the 100GBASE-LR4, ER4 and CPRI option 10 specifications.

Брошюра 2019-03-18

PDF PDF 2.78 MB
M8195A Arbitrary Waveform Generator – User’s Guide
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

Руководство пользователя 2019-03-06

PDF PDF 3.86 MB
Residual BER - White Paper
Residual BER budgets are essential for maintaining the efficiency of your transmit and receive systems. The most important contribution of residual BER pre¬diction is that it demonstrates mathematical relationships between BER performance and relates key analog metrics. These metrics are used to specify components to digital bit errors, which are used to evaluate systems. This bridges the gap between the network’s service metric and radio engineers’ analog component metrics.

Руководство по применению 2019-02-20

DDR5 and 3D Silicon - EEs Talk Tech #25
DDR5 and 3D Silicon - EEs Talk Tech #25

Демонстрация 2019-02-18

Secret Specs, LPDDR5 and Interposers - EEs Talk Tech #26
Secret Specs, LPDDR5 and Interposers - EEs Talk Tech #26

Демонстрация 2019-02-18

DDR5 Rx Testing is a Whole New Ballgame - #28
DDR5 Rx Testing is a Whole New Ballgame - #28

Демонстрация 2019-02-18

User's Guides, Programmer's Guides, and Online Help (Version 06.30.01102)
This installer places an "Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium oscilloscope system software.

Файл справки 2019-02-06

EXE EXE 443.87 MB
N4391B Optical Modulation Analyzer – Getting Started Guide
N4391B Optical Modulation Analyzer – Getting Started Guide

Краткое руководство по началу работы с прибором 2019-02-01

PDF PDF 3.96 MB
M8121A Streaming Arbitrary Waveform Generator - User Guide
M8121A Streaming Arbitrary Waveform Generator - User Guide

Руководство пользователя 2019-01-31

PDF PDF 2.76 MB
USB 2.0 Compliance Testing with Infiniium Oscilloscopes - Application Note
This Application Note discusses the solution for the USB 2.0 test suite. The Keysight solution is the only one-box solution that uses the official USB-IF scripts for precompliance ans compliance testing.

Руководство по применению 2019-01-29

M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

Техническая информация 2019-01-24

N4917BACA Optical Receiver Stress Test Solution 100 Gb/s Ethernet - Data Sheet
The N4917B optical receiver stress test solution provides an automated stressed receiver sensitivity test in accordance with the 100GBASE-LR4, ER4 and SR4 test specifications as well as with the following 100G Multi Source Agreements: CLR4, CWDM4, 4WDM.

Техническая информация 2019-01-24

PDF PDF 2.35 MB
Probe Resource Center
Visit the Probe Resource Center for probe manuals, data sheets, SPICE models, videos, application notes, and more.

Файл справки 2019-01-10

N4917BACA 100G Optical Receiver Test Application User Guide
This document provides an introduction, installation steps, underlying concepts, and usage information for the Keysight N4917BACA 100G Optical Receiver Test Application.

Руководство пользователя 2019-01-01

PDF PDF 5.33 MB
N1000A DCA-X Wide Bandwidth Oscilloscope Mainframe and Modules - Data Sheet
The N1000A provides high sample rate and low intrinsic jitter while supporting Keysight's latest plug-in modules along with many older discontinued optical, electrical and TDR/TDT modules.

Техническая информация 2018-12-31

M8000 Series Plugins for M8070B System Software - Getting Started Guide
This document describes how to install, uninstall, update and launch the plug-ins through the M8070B system software.

Краткое руководство по началу работы с прибором 2018-12-17

PDF PDF 1.38 MB
Coherent Optical Component Test Enables 1.2 Terabit Applications - Case Study
Using Keysight’s state-of-the-art test equipment, NeoPhotonics successfully validated the performance of its 64 GBaud components, including its new 400ZR COSA, almost one year before the availability of DSP silicon for the transceivers. Without Keysight equipment, NeoPhotonics had no way of testing and assessing the performance of their components.

Пример реального применения 2018-12-11

PDF PDF 2.06 MB
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

Техническая информация 2018-12-10

PDF PDF 2.38 MB
M8132A (640 Gb/s Digital Signal Processor) - Data Sheet
The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules. The interconnect between these products is based on a high-speed optical data interface.

Техническая информация 2018-12-06

PDF PDF 523 KB
Анализатор оптической модуляции N4392A — Технические характеристики
Технические характеристики анализатора оптической модуляции N4392A: технические и эксплуатационные характеристики, руководство по конфигурированию, информация для заказа.

Техническая информация 2018-12-05

81491A Reference Transmitter Module User Guide
This User Guide for Keysight 81491A Reference Transmitter module provides concepts and procedures to get started, programming information, available options and accessories, specifications, and cleaning information.

Руководство пользователя 2018-12-01

PDF PDF 2.30 MB
HDMI 2.1 Compliance Test Solution - Generic Flyer
This solution flyer provides an overview of Keysight HDMI 2.1 test solutions covering source, cable, connector, sink and eARC physical layer tests.

Конкурентные сравнения 2018-12-01

PDF PDF 1003 KB
N4375E 26.5 GHz Single-Mode Fibre Lightwave Component Analyzer for 10G/40G/100G Electro-Optical Test
N4375E 26.5 GHz Single-Mode Fibre Lightwave Component Analyzer for 10G/40G/100G Electro-Optical Test

Техническая информация 2018-11-28

PDF PDF 787 KB
N4376E 26.5 GHz Single-Mode Fibre Lightwave Component Analyzer for 10G/40G/100G Electro-Optical Test
N4376E 26.5 GHz Single-Mode Fibre Lightwave Component Analyzer for 10G/40G/100G Electro-Optical Test

Техническая информация 2018-11-27

PDF PDF 765 KB
E5052B Signal Source Analyzer Web Help (User Manual, Operation and Programming)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The E5052B help includes the information of Quick Start, Specification, Operation and Programing.

Файл справки 2018-11-23

Назад 1 2 3 4 5 6 7 8 9 10 ... Следующие