Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

1-25 de 906

Sort:
S8709A Virtual Drive Test Toolset - Technical Overview

Visão Técnica 2020-10-13

PDF PDF 2.76 MB
S8709A Virtual Drive Test Toolset - Technical Overview
Keysight’s S8709A Virtual Drive Test Toolset is a real-world lab test environment for validating 5G devices under a wide range of network signaling and radio channel conditions. It offers a fully controlled test scenario enabling quick and systematic performance validation.

Visão Técnica 2020-10-13

PDF PDF 2.80 MB
S8707A RF/RRM Carrier Acceptance Toolset - Technical Overview
Keysight’s S8707A RF/RRM Carrier Acceptance Toolset provides the performance and flexibility needed to effectively test the RF characteristics of 5G NR devices according to the industry requirements.

Visão Técnica 2020-09-28

PDF PDF 4.10 MB
Addressing the Test Challenges of Wi-Fi/5G CPE - Application Notes
This paper discusses 5G/Wi-Fi CPE test requirements and proposals. It provides test configurations using the new Keysight S8780A wireless device test solution for multiple test cases.

Nota de aplicação 2020-09-20

PDF PDF 1.04 MB
Addressing WiFi Measurement Challenges with Multi-channel Test Instrument - Application Notes
The many ports of the S8780A support many Wi-Fi use cases described in this application note.

Nota de aplicação 2020-09-01

PDF PDF
Keysight’s Virtual Drive Test Toolset selected by FAW to Validate Cellular Performance

Materiais para imprensa 2020-08-28

S8780A Wireless Device Solution - Technical Overview
The S8780A Wireless Device Solution is ready to test Wi-Fi 6E and 802.11be devices today and tomorrow with bandwidth to 800 MHz, frequency to 7.3 GHz, and 32 ports for flexible testing of many use cases.

Visão Técnica 2020-08-18

PDF PDF 2.40 MB
S8780A Wireless Device Solution - Configuration Guide
Use this configuration guide for the S8780A Wireless Device Solution to quote and order a system to verify your Wi-Fi 6E and 802.11be designs.

Guia de configuração 2020-08-12

PDF PDF 501 KB
F9650A Compact Antenna Test Range - Data Sheet
The Keysight F9650A Over-The-Air (OTA) Compact Antenna Test Range (CATR) chamber provides a measurement environment for characterizing wireless and antenna system performance of devices at millimeter-wave (mmWave) frequencies. Use the chamber with Keysight test and measurement equipment in a range of applications including device R&D and 3rd Generation Partnership Project (3GPP)/Cellular Telecommunications Industry Association (CTIA) conformance test.

Folha de Dados 2020-08-11

PDF PDF 443 KB
Keysight’s 5G Test Solutions Enable SK Telecom to Verify Performance of 5G Devices

Materiais para imprensa 2020-07-30

Keysight First to Gain Validation of 5G USIM Protocol Conformance Test Cases by GCF

Materiais para imprensa 2020-07-29

UXM 5G Test Application - Technical Overview
Keysight's UXM 5G Test Application network emulation software accelerates device development and acceptance. It provides a high level of customization for network parameters and testing scenarios.

Visão Técnica 2020-07-20

PDF PDF 2.08 MB
S8708A 5G Advanced Performance Test Toolset - Technical Overview
The S8708A Advanced Performance Test Toolset is part of Keysight’s 5G Network Emulation Solution portfolio that addresses the entire device development workflow from early design to acceptance and manufacturing.

Visão Técnica 2020-07-06

PDF PDF 2.19 MB
E6640A EXM Wireless Test Set - Data Sheet
The Keysight 5G non-signaling manufacturing test solution reduces the cost of 5G UE manufacturing through using an industry-proven platform to test multiple devices in multiple formats. The solution implements streamlined automation and sequencing to optimize test speed and bring devices to market faster.

Folha de Dados 2020-07-06

PDF PDF 1.27 MB
S8704A Protocol Conformance Toolset - Technical Overview
S8704A Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

Visão Técnica 2020-06-24

PDF PDF 3.90 MB
M1740A mmWave Transceiver for 5G - Data Sheet
The M1740A mmWave transceiver for 5G is a versatile remote radio head covering multiple frequency bands. It is used as a key component of several Keysight 5G solutions to test at mmWave frequencies.

Folha de Dados 2020-06-19

PDF PDF 776 KB
PROPSIM FS16 5G Channel Emulation Solution - Solution Brief
5G user experience depends on device performance in harsh mobile environments. Keysight’s channel emulators enable you to validate device and base station end-to-end real-world performance in the lab.

Solution Brief 2020-06-15

PDF PDF 10.10 MB
Nemo Outdoor - Brochure
This brochure introduces the key features and benefits of Nemo Outdoor

Brochura 2020-06-15

PDF PDF 2.40 MB
Massive MIMO Testing with PROPSIM 5G Channel Emulation Solution - Application Note
5G massive MIMO base station testing using Keysight's PROPSIM 5G channel emulation solution.

Nota de aplicação 2020-05-22

PDF PDF 4.44 MB
S8706A Protocol Carrier Acceptance Toolset - Technical Overview
S8706A Protocol Carrier Acceptance Toolset provides comprehensive access to protocol carrier acceptance test plans mandated by the world’s major 5G mobile operators. In this document we will describe the graphical user interface and functionality provided by Protocol Carrier Acceptance Toolset in more detail. We will also describe the hardware platform on which Protocol Carrier Acceptance Toolset is run.

Visão Técnica 2020-05-13

PDF PDF 1.20 MB
Enabling Device Troubleshooting - Technical Overview
Technical overview for enabling device troubleshooting for Network Emulation solutions

Visão Técnica 2020-05-08

PDF PDF 2.79 MB
Keysight First to Gain Approval from 3GPP for 5G NR Protocol Test Cases that Support CA
Keysight’s 5G network emulation solution supports the widest range of protocol conformance test cases validated by the Global Certification Forum

Materiais para imprensa 2020-05-04

S8705A RF/RRM DVT and Conformance Toolset - Technical Overview
S8705A is an integrated solution that enables RF performance testing of 5G devices against reference conformance and acceptance test plans (FR1 and FR2) and supports test cases for C-V2X.

Visão Técnica 2020-04-15

PDF PDF 5.58 MB
PROPSIM FS16 RF Channel Emulator F8820A
End-to-end real world performance testing of wireless devices in the lab.

Folha de Dados 2020-03-11

PDF PDF 696.59 KB
E6950A eCall Conformance Test Solution - Configuration Guide
This configuration guide helps you configure your eCall test reference solution with the E7515A UXM Wireless Test Set with PSAP software, and N5172B EXG X-Series RF Vector Signal Generator with N7609B.

Guia de configuração 2020-02-12

PDF PDF 1.29 MB

1 2 3 4 5 6 7 8 9 10 ... Avançar