您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

1-25 / 5853

排序:
N9311X RF and Microwave Accessory Kit for Low-cost Handheld and Benchtop Solutions
N9311X RF and Microwave Accessory Kit complements Keysight's low-cost handheld and benchtop solutions. These accessories provide you with a complete solution for your measurement needs.

技術總覽 2020-01-14

Nemo Handy - Brochure
This 2-page brochure introduces key features and benefits of Nemo Handy.

型錄 2020-01-14

PDF PDF 1.37 MB
PROPSIM FS16 RF Channel Emulator F8820A - Data Sheet
PROPSIM FS16 (F8820A) data sheet

產品型錄 2020-01-13

PDF PDF 696 KB
PROPSIM FS16 Channel Emulation Solution – F8820A - Data Sheet
End-to-end real world performance testing of wireless devices in the lab.

產品型錄 2020-01-13

PDF PDF 696.59 KB
S8706A 5G Protocol Carrier Acceptance Toolset - Technical Overview
Technical overview of the 5G protocol carrier acceptance solution

技術總覽 2020-01-13

PDF PDF 3.80 MB
Sky5® LiTE Complete Front-end System for 5G, tested with Keysight 5G Test Application Framework
Watch a video demonstration of Skyworks Sky5® LiTE solution. The video shows great performance on key RF parameters including transmit power, waveform performance and EVM. Results obtained through test with Keysight 5G Test Application Framework using Keysight E7515B UXM 5G Wireless Test Platform.

基本展示 2020-01-09

Nemo Outdoor - Brochure
This 2-page brochure introduces key features and benefits of Nemo Outdoor.

型錄 2020-01-09

PDF PDF 2.40 MB
S8704A 5G Protocol Conformance Toolset - Technical Overview
S8704A 5G Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined 5G and C-V2X protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

技術總覽 2020-01-09

PDF PDF 3.91 MB
PCBA Manufacturer Shifts Gears for Autonomous Driving with Keysight ICT
Leading printed circuit board assembly manufacturer tests 15 million automotive boards with almost no downtime, exceeding its test target.

案例研究 2020-01-07

User's Guides, Programmer's Guides, and Online Help (Version 06.50.01004)
This installer places an "Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium oscilloscope system software.

輔助說明檔 2020-01-02

EXE EXE 465.67 MB
Keysight 82357B USB/GPIB Interface
Keysight 82357B USB/GPIB Interface

使用手冊 2019-12-30

PDF PDF 1.74 MB
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

產品型錄 2019-12-30

Millimeter Wave Network Analyzers (N5290A/N5291A) - Configuration Guide
This guide describes the available configurations for Keysight’s millimeter wave vector network analyzer solutions and should be used in conjunction with the N5290A and N5291A datasheets.

配置設定指南 2019-12-19

FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Configuration Guide
This configuration guide describes configurations, options, and accessories for the FieldFox family of portable analyzers. Use this guide in conjunction with the technical overviews and data sheets.

配置設定指南 2019-12-18

M809256PB OIF-CEI 56G Receiver Test - Data Sheet
The M809256PB receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-56G-VSR/-MR/-LR PAM4 interfaces .It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

產品型錄 2019-12-16

Precision Calibration Solutions 2.92mm Cal Kits - Data Sheet

產品型錄 2019-12-12

N1092A/B/C/D/E DCA-M Optical and Electrical Sampling Oscilloscopes - Datasheet
Summarizes the performance specifications of the N1092A, B, C, D and E optical and optical + electrical sampling oscilloscope

產品型錄 2019-12-11

PDF PDF 743 KB
E1968A GSM/GPRS/EGPRS Test Application - Technical Overview
This technical overview for the E1968A test application highlights key benefits, functionality, operating modes, and technical specifications.

技術總覽 2019-12-10

PDF PDF 1.67 MB
J-BERT M8020A High-Performance BERT - Data Sheet
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

產品型錄 2019-12-06

GPIB and Instrument Control Products - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for GPIB and Instrument Control Products.

型錄 2019-12-03

PDF PDF 209 KB
GPIB and Instrument Control Products - QFS
From standard GPIB and RS-232 interfaces to PCI/PCIe, USB or LAN interfaces, Keysight helps you stay connected with your instruments. Get high performance, reliability and seamless connection – all at a price you can afford.

促銷資料 2019-12-03

PDF PDF 209 KB
Distributor Blank: GPIB and Instrument Control Products - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for GPIB and Instrument Control Products.

型錄 2019-12-03

PDF PDF 203 KB
MX0023A InfiniiMax 25 GHz RC 探棒與配件 - 產品規格書
MX0023A InfiniiMax RC 探棒提供高達 25 GHz 的差動頻寬和 RC 輸入阻抗特性,可滿足現代高速探測所需的極低中頻帶負載,還提供了各種的靈活連接解決方案。

產品型錄 2019-12-03

E5092A Docking Plate Kit Instruction for E5092-60151
This provides instructions for E5092A Docking Plate Kit Part Number E5092-60151 with phantom gray color.

使用手冊 2019-12-02

PDF PDF 88 KB
N4391SALC Optical Modulation Analysis Software - Data Sheet
The analysis software from Keysight’s Optical Modulation Analyzer portfolio can be used on your PC without any instrumentation. It offers all the analysis capabilities including its advanced signal processing algorithms for complex modulated optical signals

產品型錄 2019-12-02

PDF PDF 809 KB

1 2 3 4 5 6 7 8 9 10 ... 下一頁