이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

기술 지원

전자 측정

모델 번호 입력:

1-25 / 5783

정렬방식:
U3020AS26 Switching Test Set DC to 26.5 GHz – Data Sheet
The data sheet describes the key features, benefits, and specifications for the U3020AS26 switching test set.

데이터시트 2019-10-16

PDF PDF 1.12 MB
The Power of Emulation – Part 1 - White Paper
Car makers are reducing design cycle time by emulating components and subsystems to ensure design and functional integrity for Connected Car and ADAS applications.

어플리케이션 노트 2019-10-15

PDF PDF 3 MB
Pulsed-IV Parametric Test Solutions - Selection Guide
This Pulsed-IV selection guide provides an overview and side-by-side comparison of all of Keysight's to determine the best solution to meet your unique needs.

선택 가이드 2019-10-14

E36100B Series Programmable DC Power Supplies - Data Sheet
This datasheet describes the features and specifications of the E36100B series power supply family which includes the e36100B series, specifically models: e36102B, e36103B, e36104B, e36105B, e36106B.

데이터시트 2019-10-08

E1737A Material Temperature Sensor - Data Sheet
This material temperature sensor is used with the Keysight E1736A USB Sensor Hub as part of the 5530 Laser Calibration System.

데이터시트 2019-10-07

E1738A Air Temperature/Pressure/Humidity Sensor - Data Sheet
This environmental sensor is used with the Keysight E1736A USB Sensor Hub as part of the 5530 Laser Calibration System.

데이터시트 2019-10-07

8471E Coaxial RF Microwave Detector 0.01 GHz – 12 GHz – Data Sheet
This data sheet provides specifications for 8471E Coaxial RF Microwave Detectors.

데이터시트 2019-10-05

34980A Measurements Made Easy
This document includes examples with the few steps needed to make measurements using the 34980A's 1) front panel, 2) built-in web interface, and 3) Command Expert software.

어플리케이션 노트 2019-10-04

PDF PDF 5.32 MB
N2750A/51A/52A InfiniiMode Differential Active Probes – Data Sheet
The N2750A Series InfiniiMode differential probes are low-cost, 1.5 GHz, 3.5 GHz, and 6 GHz differential active probes compatible with InfiniiVision and Infiniium oscilloscopes' AutoProbe interface.

데이터시트 2019-10-02

PDF PDF 3.50 MB
DCA Wide-Bandwidth Oscilloscope Family - Configuration Guide
Explains the configuration rules and guidelines for the Keysight DCA-X and DCA-M solutions

구성 가이드 2019-10-01

PDF PDF 1.34 MB
1180C Testmobile Scope Cart - Data Sheet
This 2-page datasheet talks about the testmobile scope cart which provides convenient mobility of test equipment to make them readily available when needed and how to effectively extend the amount of lab bench space.

데이터시트 2019-10-01

PDF PDF 393 KB
Keysight Technologies N5182BX07 Frequency Extender – User’s Guide
The Keysight N5182BX07 Frequency Extender is an accessory for the MXG (N5182B) or EXG (N5172B) that extends the frequency range of vector signals to cover 9 kHz to 7.2 GHz. The N5182BX07 is especially well suited for 802.11ax measurements, due to its excellent phase noise and EVM.

사용자 매뉴얼 2019-10-01

PDF PDF 8.18 MB
8762/3/4A,B,C Coaxial Switches - Technical Overview
This 8 page technical overview contains product description, specifications, and ordering information for high performance switches for microwave and RF instrumentation and systems.

기술 개요 2019-09-30

Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 200
Basic vector signal analysis is the foundation of the tools and user interface that make up the 89600 VSA software. Hardware connectivity allows the 89600 VSA software to link to over 40 instruments.

기술 개요 2019-09-30

Recognizing and Reducing Data Acquisition Switching Transients - White Paper
Low impedance sources can produce large and fast current transients when switching; creating problems with adjacent channels, transients in the ground circuit that upset digital logic connected to the DUT, or causing the switch unit to reset or hang. This application note describes several techniques to reduce these switching transients.

어플리케이션 노트 2019-09-27

N774xC Family of Power Meters - Data Sheet
The new Keysight N7744C and N7745C multiport optical power meters offer 4 or 8 ports in a single rack height unit. Trusted snap-on, quad-adapters to separate connecting task from measurement task.

데이터시트 2019-09-25

PDF PDF 602 KB
A400GE-QDD 400GE Test System
Read how the A400GE-QDD test system makes the challenge of qualifying BER on 400GE electronics easier and affordable. With this dedicated BERT and FEC test system with 56Gb/s electrical lane signaling per port, you'll find problems in minutes, not hours.

데이터시트 2019-09-25

E6640A EXM Wireless Test Set - Data Sheet
The EXM wireless datasheet provide product specifications and explains how the test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets.

데이터시트 2019-09-25

PDF PDF 1.21 MB
N4377A Lightwave Detector Data Sheet
The N4377A Lightwave Detector is a USB-powered optical-electrical converter with built-in optical power meter capability. It enables frequency domain applications in photonics.

데이터시트 2019-09-24

PDF PDF 456 KB
N4372E 110 GHz Lightwave Component Analyzer - Data Sheet
The new N4372E extends Keysight’s LCA family for high frequency parametric testing of optical TX and RX up to 110 GHz. It is a vector network analyzer for electro-optic S-parameter measurements.

데이터시트 2019-09-24

PDF PDF 701 KB
Automated InLine FlexiCore System - Flyer
The Keysight FlexiCore System is an innovative approach to bring the best of both In Circuit Test and Functional test into your manufacturing test solution. With ever-increasing cost pressures and demand for better product quality, the Keysight FlexiCore System offers a flexible architecture that allows you to maximize test applications in a small form factor with full SMEMA and IPC-CFX conforming inline automation.

브로셔 2019-09-24

PDF PDF 441 KB
Next Generation of Test Automation and Systems - Application Note
Application note covering test automation using PathWave Test Automation Software

어플리케이션 노트 2019-09-23

PDF PDF 1.06 MB
N4891A 400GBASE FEC Aware Receiver Test Solution - Data Sheet
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes.

데이터시트 2019-09-22

PDF PDF 1.29 MB
Enhancing Manufacturing Agility to Keep Pace with Accelerating Change - Case Study
Demand for advanced automotive systems is driving change in electronic design and requires agility in manufacturing. Keysight helped a major PCBA manufacturer get ready for their automotive future.

사례연구 2019-09-20

PDF PDF 3.27 MB
x1149 Boundary Scan Analyzer - Technical Overview
The Keysight x1149 boundary scan analyzer brings you better coverage, better diagnostics and best-in-class usability to your work bench to meet your boundary scan test needs.

기술 개요 2019-09-19

1 2 3 4 5 6 7 8 9 10 ... 다음