検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

テクニカルサポート

電子計測

製品番号で検索:

1-25 / 6296

並べ替え
8471E Coaxial RF Microwave Detector 0.01 GHz – 12 GHz – Data Sheet
This data sheet provides specifications for 8471E Coaxial RF Microwave Detectors.

データシート 2019-10-05

34980A Measurements Made Easy
This document includes examples with the few steps needed to make measurements using the 34980A's 1) front panel, 2) built-in web interface, and 3) Command Expert software.

アプリケーション・ノート 2019-10-04

PDF PDF 5.32 MB
N2750A/51A/52A InfiniiMode Differential Active Probes – Data Sheet
The N2750A Series InfiniiMode differential probes are low-cost, 1.5 GHz, 3.5 GHz, and 6 GHz differential active probes compatible with InfiniiVision and Infiniium oscilloscopes' AutoProbe interface.

データシート 2019-10-02

PDF PDF 3.50 MB
Keysight Technologies N5182BX07 Frequency Extender – User’s Guide
The Keysight N5182BX07 Frequency Extender is an accessory for the MXG (N5182B) or EXG (N5172B) that extends the frequency range of vector signals to cover 9 kHz to 7.2 GHz. The N5182BX07 is especially well suited for 802.11ax measurements, due to its excellent phase noise and EVM.

ユーザ・マニュアル 2019-10-01

PDF PDF 8.18 MB
1180C Testmobile Scope Cart - Data Sheet
This 2-page datasheet talks about the testmobile scope cart which provides convenient mobility of test equipment to make them readily available when needed and how to effectively extend the amount of lab bench space.

データシート 2019-10-01

PDF PDF 393 KB
DCA Wide-Bandwidth Oscilloscope Family - Configuration Guide
Explains the configuration rules and guidelines for the Keysight DCA-X and DCA-M solutions

構成ガイド 2019-10-01

PDF PDF 1.34 MB
8762/3/4A,B,C Coaxial Switches - Technical Overview
This 8 page technical overview contains product description, specifications, and ordering information for high performance switches for microwave and RF instrumentation and systems.

技術概要 2019-09-30

Recognizing and Reducing Data Acquisition Switching Transients - White Paper
Low impedance sources can produce large and fast current transients when switching; creating problems with adjacent channels, transients in the ground circuit that upset digital logic connected to the DUT, or causing the switch unit to reset or hang. This application note describes several techniques to reduce these switching transients.

アプリケーション・ノート 2019-09-27

N774xC Family of Power Meters - Data Sheet
The new Keysight N7744C and N7745C multiport optical power meters offer 4 or 8 ports in a single rack height unit. Trusted snap-on, quad-adapters to separate connecting task from measurement task.

データシート 2019-09-25

PDF PDF 602 KB
E6640A EXM Wireless Test Set - Data Sheet
The EXM wireless datasheet provide product specifications and explains how the test set scales with your production needs and is in sync with the latest cellular and WLAN chipsets.

データシート 2019-09-25

PDF PDF 1.21 MB
A400GE-QDD 400GE Test System
Read how the A400GE-QDD test system makes the challenge of qualifying BER on 400GE electronics easier and affordable. With this dedicated BERT and FEC test system with 56Gb/s electrical lane signaling per port, you'll find problems in minutes, not hours.

データシート 2019-09-25

Automated InLine FlexiCore System - Flyer
The Keysight FlexiCore System is an innovative approach to bring the best of both In Circuit Test and Functional test into your manufacturing test solution. With ever-increasing cost pressures and demand for better product quality, the Keysight FlexiCore System offers a flexible architecture that allows you to maximize test applications in a small form factor with full SMEMA and IPC-CFX conforming inline automation.

ブローシャ 2019-09-24

PDF PDF 441 KB
N4372E 110 GHz Lightwave Component Analyzer - Data Sheet
The new N4372E extends Keysight’s LCA family for high frequency parametric testing of optical TX and RX up to 110 GHz. It is a vector network analyzer for electro-optic S-parameter measurements.

データシート 2019-09-24

PDF PDF 701 KB
N4377A Lightwave Detector Data Sheet
The N4377A Lightwave Detector is a USB-powered optical-electrical converter with built-in optical power meter capability. It enables frequency domain applications in photonics.

データシート 2019-09-24

PDF PDF 456 KB
Next Generation of Test Automation and Systems - Application Note
Application note covering test automation using PathWave Test Automation Software

アプリケーション・ノート 2019-09-23

PDF PDF 1.06 MB
N4891A 400GBASE FEC Aware Receiver Test Solution - Data Sheet
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes.

データシート 2019-09-22

PDF PDF 1.29 MB
Enhancing Manufacturing Agility to Keep Pace with Accelerating Change - Case Study
Demand for advanced automotive systems is driving change in electronic design and requires agility in manufacturing. Keysight helped a major PCBA manufacturer get ready for their automotive future.

事例紹介 2019-09-20

PDF PDF 3.27 MB
User's Guides, Programmer's Guides, and Online Help (Version 06.40.01201)
This installer places an "Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium oscilloscope system software.

ヘルプ・ファイル 2019-09-18

EXE EXE 452.80 MB
M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

データシート 2019-09-18

PDF PDF 1.57 MB
Kandou Bus and Keysight collaborate on an innovative test solution for chord signaling applications

デモ 2019-09-16

N777xC Family of Tunable Lasers - Data Sheet
The new Keysight N777xC family of tunable laser sources covers a range of performance classes for outstanding test efficiency in static and swept-wavelength operation.

データシート 2019-09-15

PDF PDF 979 KB
Test-As-A-Service Accelerate Test. Improve Safety. - Brochure
Introducing Keysight Test-as-a-Service 5G C-V2X test lab in Novi, Michigan. Keysight, the 5G automotive industry test leader, helps customers solve design and test challenges with the broadest and most reliable end-to-end hardware and software solutions. Let our experts show you the latest automated test setups that apply Society Automotive of Engineers (SAE) protocols with Keysight PathWave simulation software.

ブローシャ 2019-09-13

PDF PDF 5.19 MB
N5531X Measuring Receiver - Data Sheet
PXA is the core component instrument of the N5531X measuring receiver. The PXA instrument conditions included in the PXA specification guide must be met to meet the N5531X specifications.

データシート 2019-09-11

PDF PDF 1.72 MB
EXG X-Series Signal Generators N5171B Analog & N5172B Vector - Data Sheet
This datasheet lists the key specifications for the EXG N5171B analog and N5172B vector X-Series signal generators.

データシート 2019-09-11

EXG X-Series Signal Generators N5171B Analog & N5172B Vector - Configuration Guide
This configuration guide will help you determine which performance options, software apps, accessories and services to include with your new EXG, or to add as an upgrade to an existing EXG.

構成ガイド 2019-09-11

PDF PDF 1.44 MB

1 2 3 4 5 6 7 8 9 10 ... 次へ