Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

1-25 sur 5735

Tri:
E8740A Automotive Radar Signal Analysis and Signal Generation User guide
E8740A Automotive Radar Signal Analysis and Signal Generation Solutions including ETSI standards and Interference tests

Manuel de l'utilisateur 2020-09-23

PDF PDF 13.61 MB
M8195A 65 GSa/s AWG and M8197A Multi-Channel Synchronization Module - Data Sheet
Arbitrary waveform generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Fiche signalétique 2020-09-22

D9010USBC USB 2.0 Compliance Test Option, Notes on Electrical Testing
This manual contains notes on the electrical tests that are performed by the USB 2.0 compliance test option; it describes the equipment used, and it describes how the tests are performed.

Guide de références 2020-09-21

PDF PDF 20.61 MB
Automotive Ethernet Channel Compliance
Harness, connector, cable testing for Automotive Ethernet devices,AE6910L,AE6900L

Fiche signalétique 2020-09-16

5517CN05 Low Heat Laser Head for Transducer Systems - Data Sheet

Fiche signalétique 2020-09-15

PDF PDF 494.97 KB
N5991 PCIe Test Automation Software Platform User Guide
This User Guide describes the functionality of the N5991 user interface, so that you may easily configure the software to perform calibration and test procedures associated with the PCI-Express standard for receivers. Also, it describes the methods to perform Rx calibrations and tests at various data rates, pertaining to the ASIC, CEM and U2 specifications.

Manuel de l'utilisateur 2020-09-13

PDF PDF 27.03 MB
S9101A 5G Multi-Band Vector Transceiver -- Configuration Guide
This configuration guide contains information to help configure the Keysight S9101A 5G Multi-Band Vector Transceiver.

Guide de configuration 2020-09-09

PDF PDF 562 KB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 89601200C
This is the technical overview for 89601200C Basic vector analysis and hardware connectivity.

Présentation technique 2020-09-07

PDF PDF 9.42 MB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 200
Basic vector signal analysis is the foundation of the tools and user interface that make up the 89600 VSA software. Hardware connectivity allows the 89600 VSA software to link to over 40 instruments.

Présentation technique 2020-09-04

N9030B PXA Signal Analyzer Specifications Guide
Specification information for the N9030B PXA signal analyzer.

Présentation technique 2020-09-01

PDF PDF 4.32 MB
Keysight Technologies N9910XM28-H2A - Product Note
The Keysight N9910XM28-H2A is a WR28 (24-40 GHz) high performance x2 Harmonic Mixer Module from Oleson Microwave Labs. It is designed to connect directly to Keysight's Field Fox Network Analyzers. Using block frequency conversion, the 6.5 GHz IF bandwidth is sufficiently broad to capture data in any of the 5G bands from 24 to 40 GHz using an 18 GHz N9917B Field Fox Network Analyzer. It comes with a 2.92 (F) Input Connector, which provides a connection via a cable to the antenna horn, allowing it to move while the Field Fox is in a stationary position.

Manuel de l'utilisateur 2020-09-01

PDF PDF 372 KB
N5531X Measuring Receiver Specifications Addendum

Fiche signalétique 2020-09-01

PDF PDF 773 KB
Addressing WiFi Measurement Challenges with Multi-channel Test Instrument - Application Notes
The many ports of the S8780A support many Wi-Fi use cases described in this application note.

Notes d’application 2020-09-01

PDF PDF
Keysight’s Virtual Drive Test Toolset selected by FAW to Validate Cellular Performance

Dossier de presse 2020-08-28

Nemo WindCatcher - Brochure
This 2-page brochure introduces key features and benefits of Nemo WindCatcher.

Brochure 2020-08-27

PDF PDF 1.88 MB
DSOXBODE Blot Plot Training Kit
The DSOXBODE Bode plot training kit can be used to train engineering students and other oscilloscope

Fiche signalétique 2020-08-27

E8718A Radar Target Simulator
Automotive radar target simulator with remote radio heads, or front ends, for automotive radars operating between 76 GHz to 81 GHz. Simulate up to 3 objects, distance, relative speed (Doppler), and make occupied bandwidth measurements.

Fiche signalétique 2020-08-27

Enclosure Solutions
Keysight rack and accessories configuration guide. Describes how to configure a rack and includes accessories

Guide de configuration 2020-08-25

Keysight M9164A/B/C and M9165A/B/C Startup and Service Guide
Keysight M9164A/B/C and M9165A/B/C PXIe Solid State Switch Module Startup and Service Guide

Guide de démarrage rapide 2020-08-25

PDF PDF 1.03 MB
86213A Attenuator Kit User’s Information
User's Information for the 86213A Attenuator Kit

Manuel de l'utilisateur 2020-08-24

PDF PDF 177 KB
N5991 Receiver Compliance Test Automation Platform - Data Sheet
High-speed digital standards are quickly evolving to keep pace with emerging technologies such as 5G, Internet of Things, artificial intelligence, virtual reality, and autonomous vehicles.

Fiche signalétique 2020-08-24

M8920A PXIe Radio Test Set - Data Sheet
This document provides specifications for M8920A Radio Test Set, which combines PXI hardware with application-specific software in a single chassis, providing multi-format coverage for radio testing.

Fiche signalétique 2020-08-20

PDF PDF 752 Bytes
U3020AS26 Switching Test Set-User's and Service Guide
The User's and Service Guide provide the key features and specifications for the test set.

Manuel de l'utilisateur 2020-08-19

PDF PDF 1.76 MB
Understanding the Differences Between Oscilloscopes and Digitizers for Wideband Signal Acquisitions
This white paper compares the use of oscilloscopes and wideband digitizers for wideband signal applications.

Notes d’application 2020-08-19

PDF PDF 8.51 MB
S8780A Wireless Device Solution - Technical Overview
The S8780A Wireless Device Solution is ready to test Wi-Fi 6E and 802.11be devices today and tomorrow with bandwidth to 800 MHz, frequency to 7.3 GHz, and 32 ports for flexible testing of many use cases.

Présentation technique 2020-08-18

PDF PDF 2.40 MB

1 2 3 4 5 6 7 8 9 10 ... Page suivante