Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

By Type of Content

By Product Category

By Other Category

1-25 of 29928

Sort:
See Your Signals in 20/20 - Promotional Flyer
Keysight RF software and hardware are better together. Purchase select measurement software and get 35% off a signal analyzer or signal generator.

Promotional Materials 2020-09-30

PDF PDF 1.33 MB
Boost Your Benchtop - Free Handheld DMM With Qualifying Purchase - Promotional Flyer
Boost Your Benchtop - Free Handheld DMM With Qualifying Purchase - Promotional Flyer

Promotional Materials 2020-03-31

PDF PDF 1.64 MB
Software Verifier for nanoVTEP i3070 In-Circuit Tester
Software Verifier for nanoVTEP i3070 In-Circuit Tester

Application Note 2020-02-18

PDF PDF 1.11 KB
Using a Waveform Generator to Create a Pseudorandom Binary Sequence Signal
Learn how to simulate noise in a variety of frequency bandwidths and perform acoustic testing of a structure. Overcome test challenges using a waveform generator to create pseudorandom binary sequence signals.

Case Study 2020-02-14

PDF PDF
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz
This document is the FieldFox Data Sheet

Data Sheet 2020-02-13

PDF PDF
ZA0047A Wireless IoT Device Regulatory Test Solution - Flyer
ZA0047A Wireless IoT Device Regulatory Test Solution ETSI EN 300-328/301-893 and FCC Part 15.247/15.407 compliance tests for wireless devices operating in 2.4/5GHz bands

Promotional Materials 2020-02-13

PDF PDF 399 Bytes
Keysight First to Market with End-to-End 5G NR-Ready Channel Emulation Solutions
Solutions enable performance validation of chipsets, devices, and base stations across all 5G new radio signal bandwidths and carrier aggregation schemes.

Press Materials 2020-02-13

FieldFox Handheld Analyzers
Discover the features and specifications for the full range of FieldFox handheld analyzers.

Data Sheet 2020-02-12

PDF PDF
E6950A eCall/ERA-GLONASS Conformance Test Solution
This configuration guide contains information to help you configure your E6950A eCall/ ERA-GLONASS Conformance Test Solution with the E7515A UXM Wireless Test with PSAP software; together with the N5172B EXG X-Series RF Vector Signal Generator with N7609C Signal Studio for Global Navigation Satellite Systems (GNSS) Real-Time to meet test requirements.

Configuration Guide 2020-02-12

PDF PDF
ZA0047A Wireless IoT Device Regulatory Test Solution
ZA0047A Wireless IoT Device Regulatory Test Solution

Brochure 2020-02-12

PDF PDF
N4891A 400GBASE FEC-aware Receiver Test Solution
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes. This solution provides unique insights to understand how component and system design tradeoffs are affected by Forward Error Correction (FEC) requirements and to predict the system margin under real conditions.

Data Sheet 2020-02-12

PDF PDF
E6950A eCall Conformance Test Solution - Configuration Guide
This configuration guide helps you configure your eCall test reference solution with the E7515A UXM Wireless Test Set with PSAP software, and N5172B EXG X-Series RF Vector Signal Generator with N7609B.

Configuration Guide 2020-02-12

PDF PDF 1.29 MB
FieldFox Handheld Analyzers 4/6.5/9/14/18/26.5/32/44/50 GHz - Data Sheet
This data sheet provides the specified and typical performance of the FieldFox family of portable analyzers. This guide should be used in conjunction with technical overviews and configuration guide.

Data Sheet 2020-02-12

N4373E Single-Mode Fiber Lightwave Component Analyzer for 100G/400G/1T Electro-Optical Test
The N4373E Lightwave Component Analyzer (LCA), based on the new N52xxB PNA Microwave Network Analyzer series offers a modulation bandwidth of 43.5/50/67 GHz which makes it the ideal choice to develop and characterize electro-optical components, for 40G/1 OOGbE and the upcoming 400G and 1 Tbit/s transmission systems.

Data Sheet 2020-02-11

InfiniiVision 4000 X-Series Oscilloscopes
InfiniiVision 4000 X-Series oscilloscopes redefine the oscilloscope experience with a 1 million wfms/s update rate, 12.1-in capacitive touch screen, InfiniiScan Zone triggering and upgradability.

Data Sheet 2020-02-11

PDF PDF
N4373E 43.5/50/67 GHz Single-Mode Fiber Lightwave Component Analyzer for 100G/400G/1T Electro-Optical Test
The N4373E Lightwave Component Analyzer (LCA), based on the new N52xxB PNA Microwave Network Analyzer series offers a modulation bandwidth of 43.5/50/67 GHz which makes it the ideal choice to develop and characterize electro-optical components, for 40G/1OOGbE and the upcoming 400G and 1 Tbit/s transmission systems.

Data Sheet 2020-02-11

PDF PDF
InfiniiVision 3000T X-Series Oscilloscopes - Data Sheet
Keysight's InfiniiVision 3000T X-Series oscilloscopes, from 100 MHz - 1 GHz, adds a capacitive touch screen to an economy oscilloscope to help you touch, discover and solve your debugging challenges.

Data Sheet 2020-02-11

N9048B PXE EMI Receiver - Data Sheet
Keysight PXE N9048B is a high-performance EMI receiver, and equipped with new RF preselector and LNA designs, which enable the PXE with industry leading sensitivity and dynamic range. PXE is fully compliant to CISPR 16-1-1 and MIL-STD 461, and is code compatible with N9038A MXE Series EMI receivers.

Data Sheet 2020-02-11

PDF PDF 938 KB
Benchmark 5G Devices in the Lab
S8710A 5G Device Benchmarking Toolset enables standardized lab-based end-to-end automation of 5G device benchmarking with a predefined set of test cases, customizable scripts, and extensive reports.

Demo 2020-02-11

InfiniiVision 6000 X-Series Oscilloscopes
See why the InfiniiVision 6000 X-Series oscilloscopes are the new standard for price performance.

Data Sheet 2020-02-11

PDF PDF
InfiniiVision 3000T X-Series Oscilloscopes
Keysight's InfiniiVision 3000T X-Series oscilloscopes, from 100 MHz - 1 GHz, add a capacitive touch screen to an economy oscilloscope to help you touch, discover and solve your debugging challenges.

Data Sheet 2020-02-11

PDF PDF
N9048B PXE EMI Receiver
Keysight PXE N9048B is a high-performance EMI receiver, and equipped with new RF preselector and LNA designs, which enable the PXE with industry leading sensitivity and dynamic range. PXE is fully compliant to CISPR 16-1-1 and MIL-STD 461, and is code compatible with N9038A MXE Series EMI receivers.

Data Sheet 2020-02-11

PDF PDF
InfiniiVision 2000 X-Series Oscilloscopes
The InfiniiVision 2000 X-Series offers entry-level price points to fit your budget with superior performance and optional capabilities that are not available in any other oscilloscope in its class.

Data Sheet 2020-02-11

PDF PDF
N4891A 400GBASE FEC Aware Receiver Test Solution - Data Sheet
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes.

Data Sheet 2020-02-11

Release Notes for 1200 X-Series Oscilloscope Firmware (Version 2.10)
The release notes for 1200 X-Series oscilloscopes provide information about firmware changes made for each release.

Release Notes 2020-02-10

PDF PDF 125 KB

1 2 3 4 5 6 7 8 9 10 ... Next