Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Technical Support

Electronic Measurement

Support by Product Model Number:

Refine the List

By Type of Content

By Product Category

By Other Category

1-25 of 30180

Sort:
See Your Signals in 20/20 - Promotional Flyer
Keysight RF software and hardware are better together. Purchase select measurement software and get 35% off a signal analyzer or signal generator.

Promotional Materials 2020-09-30

PDF PDF 1.33 MB
Kandou Bus and Keysight collaborate on an innovative test solution for chord signaling applications

Demo 2020-07-13

Keysight N1000A + N1060A Analysis of Closed PAM4 Eye Diagram

Demo 2020-07-13

M809228XA OIF-CEI CEI-28G VSR/SR Compliance Receiver Test Plugin
The M809228XA receiver test plug-in for M8070B is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-28G-SR and 28G-VSR host compliance interfaces. The OIF-CEI 3.1 standard option is available within the M8070B user interface menu with the flexibility of choosing either compliance or debug mode. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments. When a user is required to perform setup changes, the user is guided by diagram as well as text to minimize errors.

Data Sheet 2020-07-13

Keysight N1000A + N1060A PAM4 12 Edge Jitter Measurement Speed:

Demo 2020-07-13

M9614A and M9615A PXIe 5-Channel Precision Source/Measure Units
The single-slot PXIe SMUs are meant for broad applications requiring high channel density with wide output up to 30 V/500 mA and fast throughput at a low cost per channel.

Data Sheet 2020-07-10

Online Documentation (Version 3.400)
Web-based HTML5 format suitable for Windows, Mac, Android, or iOS devices. Supported on Google Chrome, Internet Explorer, Microsoft Edge, Mozilla Firefox, and Safari browsers (Windows as well as Mac).

Help File 2020-07-08

HTML HTML
Offline Downloadable zip file (for your PC)
(Contains downloadable oscilloscope probe documentation in a .zip file for offline access on your PC.) Extract the .zip file to a location on your PC and then open the index.htm from the extracted files.

Help File 2020-07-08

ZIP ZIP 1.18 GB
M9421A VXT PXIe Vector Transceiver
This configuration guide contains information to configure the M9421A VXT PXIe vector transceiver.

Configuration Guide 2020-07-08

PDF PDF
M9421A VXT PXIe Vector Signal Transceiver - Configuration Guide
This configuration guide contains information to configure the M9421A VXT PXIe vector transceiver

Configuration Guide 2020-07-08

PDF PDF 628 KB
Probe Resource Center
Visit the Probe Resource Center for probe manuals, data sheets, SPICE models, videos, application notes, and more.

Help File 2020-07-08

Keysight 8160xA Family of Tunable Laser Sources - Data Sheet
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

Data Sheet 2020-07-07

PDF PDF 836 Bytes
M9537A BIOS and ME FW Update Procedure
Procedure for updating BIOS and ME FW on the M9537A

Installation Manual 2020-07-07

PDF PDF 1.22 MB
M9384B VXG Microwave Signal Generator - Configuration Guide
This configuration guide contains information to help you configure your M9384B VXG microwave signal generator to meet your requirements.

Configuration Guide 2020-07-07

PDF PDF 556 KB
M9383B VXG-m Microwave Signal Generator - Configuration Guide
This configuration guide contains information to help you configure your M9383B VXG-m microwave signal generator to meet your requirements.

Configuration Guide 2020-07-07

PDF PDF 541 KB
Understanding the Fundamental Principles of Vector Network Analysis
Review the fundamental principles of vector network analysis and its use, including scattering parameters (S-parameters) and RF transmission line measurements.

Application Note 2020-07-07

PDF PDF
8160xA Family of Tunable Laser Sources
The Keysight 8160xA Family of Tunable Laser Sources offers the full wavelength range from 1240 nm to 1650 nm with the highest tuning and sweeping accuracy and power stability.

Data Sheet 2020-07-07

PDF PDF
Making Time Domain Measurement with Pulsed Source Using SMU
This SMU demo guide shows how easily you can make a time domain measurement with sourcing pulsed current or voltage using the B2900A Series SMU step by step.

Application Note 2020-07-06

PDF PDF
U1230 Series Handheld Digital Multimeters (DMMs) - Data Sheet
This datasheet presents the U1230 Series handheld digital multimeters. It comes with a built-in flashlight, Vsense and continuity alerts to simplify daily measurement task.

Data Sheet 2020-07-06

U1230 Series Handheld Digital Multimeters (DMMs)
This datasheet presents the U1230 Series handheld digital multimeters. It comes with a built-in flashlight, Vsense and continuity alerts to simplify daily measurement task.

Data Sheet 2020-07-06

PDF PDF
Fast, Efficient, Wafer-Level Testing
Learn about Keysight’s turnkey solution for polarization optimization based on the Mueller matrix technique to greatly reduce measurement and start-up times.

Demo 2020-07-06

YOUTUBE YOUTUBE
S8708A 5G Advanced Performance Test Toolset - Technical Overview
The S8708A Advanced Performance Test Toolset is part of Keysight’s 5G Network Emulation Solution portfolio that addresses the entire device development workflow from early design to acceptance and manufacturing.

Technical Overview 2020-07-06

PDF PDF 2.19 MB
E6640A EXM Wireless Test Set - Data Sheet
The Keysight 5G non-signaling manufacturing test solution reduces the cost of 5G UE manufacturing through using an industry-proven platform to test multiple devices in multiple formats. The solution implements streamlined automation and sequencing to optimize test speed and bring devices to market faster.

Data Sheet 2020-07-06

PDF PDF 1.27 MB
Coherent Terabit Research
Testing QAM beyond 100 GBd using Optical Modulation Analyzer and Arbitrary Wave Generator.

Demo 2020-07-06

YOUTUBE YOUTUBE
M8131A 16/32 GSa/s Digitizer User’s Guide
M8131A 16/32 GSa/s Digitizer User’s Guide

User Manual 2020-07-05

PDF PDF 4.97 MB

1 2 3 4 5 6 7 8 9 10 ... Next