Technical Support
Electronic Measurement
Refine the List
By Type of Content
- Specifications (6516)
- Manuals (10033)
- Application Notes (5398)
- Brochures & Competitive Overviews (2758)
- Selection & Configuration Guides (774)
- Solution Briefs (493)
- Demos (2009)
- Articles & Case Studies (2031)
- Catalogs (44)
- Press Releases (1038)
By Product Category
By Other Category
- News Resources (3)
1-25 of 31094
Infiniium EXR-Series - Powerful. Easy to Own. Intuitive to Use. - Data Sheet
The Infiniium EXR-Series of Mixed Signal Oscilloscopes offers eight models ranging in performance from 500 MHz to 2.5 GHz, 4 or 8 analog channels, and dozens of hardware and software options. The Infiniium EXR-Series is powerful, easy to own, and intuitive to use.
Data Sheet 2022-11-03 |
|
5G Inbuilding Benchmarking and Walk Testing with Nemo Backpack Pro
Keysight’s Nemo Backpack Pro is a lightweight and modular benchmarking solution for indoor and outdoor use with Nemo Outdoor. Nemo Backpack Pro allows users to measure in-building key performance indicators (KPIs) across multiple mobile operators’ 5G networks simultaneously using up to eighteen measurement devices and 1-2 scanning receivers.
Demo 2021-01-26 |
|
N6700 Modular Power System Family
The N6700 DC Power Analyzer represents an entirely new instrument category for R&D engineers. It provides unrivaled productivity gains when sourcing and measuring DC voltage and current into a DUT.
Data Sheet 2021-01-26 |
![]() |
PathWave Vector Signal Analysis (89600 VSA) Software
This 89600 VSA software configuration guide will help you configure your new or existing 89600 VSA with the measurement options, licenses, and update service subscriptions you need.
Configuration Guide 2021-01-22 |
![]() |
M980xA Series PXIe Vector Network Analyzer
M980xA Series PXIe Vector Network Analyzer Data sheet
Data Sheet 2021-01-22 |
![]() |
Z9500A Keysight EW Threat Simulation View
Keysight’s Simulation View software enables the rapid development, integration and test of sophisticated EW systems with real-time RF modeling and dynamic high-fidelity visualization.
Technical Overview 2021-01-22 |
![]() |
M980xA Series PXIe Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the M980xA Series PXIe Vector Network Analyzer.
Data Sheet 2021-01-22 |
![]() |
S8705A RF/RRM DVT and Conformance Toolset
S8705A is an integrated solution that enables RF performance testing of 5G devices against reference conformance and acceptance test plans (FR1 and FR2) and supports test cases for C-V2X.
Technical Overview 2021-01-22 |
![]() |
Nemo Backpack Pro Lightweight and Modular Benchmarking Solution with Free OTA Reception
Nemo Backpack Pro is a lightweight and modular benchmarking solution for indoor and outdoor use with Nemo Outdoor. This brochure introduces the key features and benefits of Nemo Backpack Pro.
Promotional Materials 2021-01-21 |
![]() |
N7609C Signal Studio for Global Navigation Satellite Systems (GNSS)
Create Keysight validated real-time signals that simulate satellites such as GPS, GLONASS, European Galileo system or Chinese Beidou Navigation Satellite System. Learn more in this technical overview.
Technical Overview 2021-01-21 |
![]() |
E5080B Network Analyzer HTML Help
This can be downloaded for viewing on a normal PC. Download this on local HDD. If you encounter a problem to view, right-click on the file, click Properties, then click Unblock.
You can get the CHM file under C:\Program Files\Keysight\Network Analyzer\Help in the product as well.
Help File 2021-01-21 |
![]() |
Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah/ax/be N7617C
Create Keysight-validated and performance-optimized reference signals compliant with the IEEE 802.11a/b/g/j/p/n/ac/ah/ax standards with Keysight’s Signal Studio software. Learn more in this overview.
Technical Overview 2021-01-21 |
![]() |
Nemo Backpack Pro Lightweight and Modular Benchmarking Solution with Free OTA Reception
Nemo Backpack Pro is a lightweight and modular benchmarking solution for indoor and outdoor use with Nemo Outdoor. This brochure introduces the key features and benefits of Nemo Backpack Pro.
Brochure 2021-01-21 |
![]() |
PXI/USB VNA HTML Help
This can be downloaded for viewing on a normal PC. Download this on local HDD. If you encounter a problem to view, right-click on the file, click Properties, then click Unblock.
You can get the CHM file under C:\Program Files\Keysight\Network Analyzer\Help if you install the firmware.
Help File 2021-01-21 |
![]() |
M9614 and M9615A PXIe 5-Channel Precision Source/Measure Units
This is a new datasheet for M9614/15A PXIe 5-Channel Precision Source/Measure Units.
Data Sheet 2021-01-21 |
![]() |
Speed Up Your Workflow in 5G Device Test
Accelerate your time to market and reduce the time spent on designing your tests with Keysight Consulting Services.
Brochure 2021-01-21 |
![]() |
N5194A and N5192A UXG Agile Vector Adapter 50 MHz to 40 GHz
Take your lab to the next level: simulate increasingly complex signal environments for radar and EW with enhanced realism and greater confidence with scalable and adaptable configurations.
Configuration Guide 2021-01-20 |
![]() |
N7614C Signal Studio for Power Amplifier, CFR, DPD and ET Test
Perform power amplifier tests with crest factor reduction, envelope tracking and digital pre-distortion with Keysight’s Signal Studio software. Learn more in this technical overview.
Technical Overview 2021-01-20 |
![]() |
N7610C Signal Studio for IoT
Create Keysight validated and performance-optimized reference signals compliant to IEEE 802.15.4 (for ZigBee), 802.15.4g (for Wi-SUN) and ITU-T G.9959 (for Z-Wave) PHY standards.
Technical Overview 2021-01-20 |
![]() |
Get Advanced Technical Expertise in 5G Device Test
Accelerate your time to market and reduce the time spent on designing your tests with Keysight Consulting Services.
Brochure 2021-01-20 |
![]() |
5519A/B HeNe Laser System - Data Sheet
The Keysight 5519A/B Laser Head is a component of the Keysight 5530 Laser Calibration System, incorporates a Helium-Neon (HeNe) laser with a beam diameter of 6 mm.
Data Sheet 2021-01-20 |
![]() |
5519A/B HeNe Laser System With Built in Receiver and Power Supply
Datasheet of HeNe laser head of calibration system for machine tool.
Data Sheet 2021-01-20 |
![]() |
U8903B Performance Audio Analyzer
This data sheet details the key features, specifications and ordering information for the U8903B audio analyzer.
Data Sheet 2021-01-20 |
![]() |
Keysight S9101A 5G Multi-Band Vector Transceiver
Covers hardware and software installation, verification of operation, and running calibration software (which adds corrections and provides accurate power levels at input and output ports).
Quick Start Guide 2021-01-20 |
![]() |
Installation Note, 4-Port N5221/2B and N5241/2/9B PNA Direct Digital Synthesizer (DDS) Version 7 Syn
This upgrade adds direct digital synthesis capability to your microwave network analyzer. This is done by removing the existing frequency reference, 13.5 GHz synthesizer boards (x3), and installing a new direct digital synthesizer assembly.
Installation Manual 2021-01-20 |
![]() |