您可能感興趣的網頁。 觀看搜尋結果:

 

聯絡是德專家

技術支援

電子量測

依產品型號搜尋可用的支援:

縮小範圍

移除所有細分

依內容類型

1-10 / 10

排序:
N6467A BroadR-Reach Compliance Application
This video shows how the N6467A BroadR-Reach automotive Ethernet compliance application software can speed your automotive testing.

產品導覽 2013-09-18

Control GPIB, USB and RS-232 instruments easily | E5810B LAN/GPIB/USB Gateway - Youtube
Connect up to 14 GPIB instruments, up to four USB instruments (via self-powered hub) and an RS-232 instrument with the new E5810B gateway. This quick start video provides a brief demonstration on the gateway, showcasing the model’s key features, the hardware at a glance, configuring the E5810B and much more.

產品導覽 2013-05-20

Explore the Powerful Capabilities of the New 86100C DCA-J
Explore the Powerful Capabilities of the New 86100C DCA-J

產品導覽 2012-07-11

最低的光學收發器測試成本
請觀看影片,以了解如何透過眼圖遮罩命中率 (Eye Mask Hit Ratio) 技巧和自動遮罩邊限功能,將製造成本降到最低,並且大幅提高光收發器眼圖遮罩測試的測試效率。

產品導覽 2011-11-21

86100D DCA-X Overview
This 5 minute video provides an overview of the 86100D DCA-X wide-bandwidth oscilloscope.

產品導覽 2010-06-16

WMF WMF 12.74 MB
InfiniiMaxIII N5439A ZIF Probe Heads Demo
InfiniiMaxIII N5439A ZIF Probe Heads Demo

產品導覽 2010-05-05

QT QT 24.78 MB
InfiniiMaxIII N5439A ZIF Tips Demo
Keysight InfiniiMaxIII N5439A ZIF Tips Demo

產品導覽 2010-05-04

1.5 GHz InfiniiMax Differential for Infiniium 54830-series
See how Keysight’s state-of-the-art InfiniiMax probe performs in the day to day measurement needs of the digital hardware developer.

產品導覽 2004-11-22

WMF WMF 7.67 MB
1130A- Signal fidelity begins at the probe tip video demo
6-minute video shows side-by-side eye-diagrams measurements on high-speed signals using Keysight's 1130 Series differential active probe verses the Tektronix' P7350 active probe.

產品導覽 2004-11-22

WMF WMF 13.06 MB
Flexibility of Keysight's InfiniiMax Probe System
This 10-minute video provides some very practical

產品導覽 2004-11-22

WMF WMF 27.29 MB