Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discutez avec un expert

Support technique

Mesure Electronique

Support by Product Model Number:

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

1-25 sur 190

Tri:
New radiated emission measurement and analysis software "EPX/RE"
TOYO Corporation

Brefs de solution 2019-07-08

Active Load Pull Measurements at mmW and Sub-THz Frequencies up to 1.1 THz
A solution from Keysight Technologies and Maury Microwave that provides active load pull measurements at millimeter-wave and sub-THz frequencies.

Brefs de solution 2019-06-26

5G Multi-Band Vector Transceiver
The S9100A 5G Multi-Band Vector Transceiver is a streamlined, non-signaling measurement system that enables automated testing of 5G NR equipment in the FR1 (sub-6 GHz) and FR2 (24-44 GHz) bands.

Brefs de solution 2019-06-13

PDF PDF
Automotive Radar Testing Solutions - Solution Brief
This Solution Brief discusses Automotive Radar Testing Solutions.

Brefs de solution 2019-06-06

PDF PDF 3.37 MB
Virtual Drive Testing Toolset - Solution Brief
Keysight’s Virtual Drive Testing (VDT) Toolset enables users to evaluate, characterize, and optimize the performance of 5G NR mobile devices, chipsets and network infrastructure. Mobile operators and wireless device and network equipment manufacturers are able to quickly and efficiently benchmark different mobile devices and network infrastructure as well as assess end-users’ experience of accessing mobile applications. As a repeatable, realistic and automated lab-based performance and interoperability test solution, VDT Toolset accelerates new design development from prototype to fully functioning 5G devices.

Brefs de solution 2019-05-31

PDF PDF 4.47 MB
On Wafer 110 GHz Load Pull for 5G Applications - Focus Microwaves
An integrated on-wafer, load-pull solution for 5G Applications from Keysight Technologies and Focus Microwaves.

Brefs de solution 2019-05-10

Exclusive Loaner Services - Solution Brief
Use a calibrated loaner from Keysight while your equipment is in process of service. Avoid stocking spares, renting, or paying for expedited repairs.

Brefs de solution 2019-05-07

PDF PDF 2.16 MB
Exclusive Loaner Services
To maximize update use a calibrated loaner from Keysight while your equipment is in process of service.

Brefs de solution 2019-05-07

PDF PDF
Repair Services - Solution Brief
Plan to extend your OEM warranty and avoid processing unplanned purchase orders, which typically takes three to four weeks.

Brefs de solution 2019-05-03

PDF PDF 1.77 MB
Repair Services
Restore equipment to like-new condition and extend your warranty to avoid unplanned purchase orders, which typically takes three to four weeks.

Brefs de solution 2019-05-03

PDF PDF
World Leading High-Accurate Dk/Df Measurement System, PCB Measurement, 900MHz - 15GHz
Keycom Corp.

Brefs de solution 2019-04-24

World Leading High-Accurate Dk/Df Measurement System for Thin Film, 20GHz - 140GHz
KEYCOM Corp.

Brefs de solution 2019-04-23

World Leading High-Accurate Permeability Measurement System for Magnetic Property, 100kHz - 20GHz
KEYCOM Corp.

Brefs de solution 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for Film, Powder etc., 1GHz - 10GHz
Keycom Corp.

Brefs de solution 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for Plate Material, 8.2 GHz - 140GHz
KEYCOM Corp.

Brefs de solution 2019-04-23

World Leading High-Accurate Measurement System for Radio Wave Absorption Rate and Return loss
KEYCOM Corp.

Brefs de solution 2019-04-11

World Leading High-Accurate Dk/Df Measurement System for High/Low Temperature, -70C to 300C degree
Keycom Corp.

Brefs de solution 2019-04-11

5G Non-Signaling Manufacturing Solution
Keysight’s 5G non-signaling manufacturing test solution efficiently addresses challenges, enabling the user to verify multiple devices in parallel using an industry-proven platform that supports all bands defined for 5G NR as well as for legacy technologies, including LTE and 802.11ax.

Brefs de solution 2019-03-15

PDF PDF
5G Non-Signaling Manufacturing Solution - Solution Brief
Keysight’s 5G non-signaling manufacturing test solution efficiently addresses challenges, enabling the user to verify multiple devices in parallel using an industry-proven platform that supports all bands defined for 5G NR as well as for legacy technologies, including LTE and 802.11ax. Integrated waveform and measurement software based on Keysight’s trusted algorithms delivers accurate test results.

Brefs de solution 2019-03-15

PDF PDF 2.43 MB
Long-awaited mmWave Low-loss Dielectric material test solution
Kanto Electronic Application and Development Inc.

Brefs de solution 2019-03-14

Design and Test Solutions for Electro Mobility (E-Mobility) Applications

Brefs de solution 2019-03-11

PDF PDF
Design and Test Solutions for Electro Mobility (E-Mobility) Applications - Solution Brief
This guide explores the electro mobility landscape, and the new design and test challenges and solutions to help bring disruptive technologies for e-mobility to reality faster.

Brefs de solution 2019-03-11

Versatile material test solution 5GHz - 110GHz
Kanto Electronic Application and Development Inc.

Brefs de solution 2019-03-07

mmWave 5G Non-Signaling Solution - Solution Brief
Keysight’s mmWave 5G non-signaling solution enables device manufacturers to validate a broad range of 5G modules in OTA test environments. It is built around a remote radio head (mmWave transceiver) that can be re-used across multiple Keysight platforms, reducing system cost and development time. One single M1740A mmWave transceiver provides tunable access across four bands.

Brefs de solution 2019-02-01

PDF PDF 5.68 MB
mmWave 5G Non-Signaling Solution
Keysight’s mmWave 5G non-signaling solution enables device manufacturers to validate a broad range of 5G modules in OTA test environments. It is built around a remote radio head (mmWave transceiver) that can be re-used across multiple Keysight platforms, reducing system cost and development time. One single M1740A mmWave transceiver provides tunable access across four bands.

Brefs de solution 2019-02-01

PDF PDF

1 2 3 4 5 6 7 8 Page suivante