Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contact an Expert

Suporte técnico

Medição Eletrônica

Support by Product Model Number:

Refine the List

remove all refinements

Mercado/Tecnologia

By Type of Content

1-25 de 454

Sort:
Testing Audio Video Bridging (AVB) and Time Sensitive Networking (TSN)
The time-synchronization quality of an AVB system must be verified before devices are released to market. What's more, both AVB and non-AVB traffic can coexist on existing Ethernet networks today, so both kinds of traffic must be properly forwarded through the network to provide the desired QoS. This feature brief explains how Ixia’s AVB/TSN solution is used by leading network equipment manufacturers and car and ECU makers to develop and integrate standards-compliant AVB equipment.

Solution Brief 2020-06-25

PDF PDF
Testing Automotive Ethernet Ecu Conformance And Interoperability
Ethernet is now used to integrate diverse connected-car technologies on the same platform. Apart from being cheaper and standardized, Ethernet is also light-weight compared to the specialized cables—reducing automobile weight and contributing to fuel economy.

Solution Brief 2020-06-24

PDF PDF
SSL VPN Gateway Assessment Service
VPN infrastructure is mission-critical for daily enterprise operations. It is even more vital when a crisis hits and business continuity depends on most employees working from home. Open this document to understand how Keysight's turnkey assessment service can quickly determine how many users your VPN gateway can support and at what throughput level.

Solution Brief 2020-06-23

PDF PDF
Multichannel Current Measurement Solution Using a DAQ
See our solution brief to learn how the Keysight Technologies DAQ970A and DAQ973A data acquisition (DAQ) systems can provide you the versatility, robust functionality, and cost-effectiveness you need to design multi-channel current test systems.

Solution Brief 2020-06-22

PDF PDF
UHD100T32 — Purpose-Built to Meet the Density and Cost Challenges of Validating 100GE Devices
Keysight’s Ixia UHD100T32 32x100GE QSFP28 fixed chassis test system comes ready, out of the box, to test your 100GE devices with simplified deployment, web user interface, and a staggering 3.2Tbps of Layer 2/3 traffic generation. Open the document referenced here to understand how the UHD can solve your network device test challenges.

Solution Brief 2020-06-21

PDF PDF
Network Visibility Network Packet Broker Comparison Table
This table compares all the network packet brokers and their attributes, specifications, and more. Download the comparison table to read additional details on the key features and contact us for a demo or price quote.

Solution Brief 2020-06-19

PDF PDF
Why are Taps Critical to Network Visibility and Security?
The first building-block to your visibility architecture is access to the data. That comes in one of two forms: a network tap or a switch port analyzer (SPAN) port (also known as port mirroring). But which is the right one? This document should help answer that question. These days, your network is as important to your business as any other item—including your products.

Solution Brief 2020-06-19

PDF PDF
Darktrace + Keysight: Securing the Industrial Internet of Things (IIoT)
Darktrace and Keysight deliver an integrated solution for complete, real-time visibility to defend hybrid IT and operation technology (OT) infrastructures. Download this joint solution brief to learn how to improve security in oil, gas, utilities, manufacturing, smart cities and maritime industries, alert IT to anomalies indicative of malware, ransomware, and zero-day attacks and efficiently access IT, OT, and IoT data.

Solution Brief 2020-06-18

PDF PDF
Regenerative Power Supply Addresses Efficiency, Safety, and Operation Costs
High power batteries and bi-directional electronics pose several test challenges. Learn how to overcome these challenges with a regenerative power supply. The architecture of a regenerative power supply helps explain how it can safely return energy to the grid.

Solution Brief 2020-06-18

PDF PDF
Application and Threat Intelligence (ATI) Research Center
The ATI program enables Ixia test and security solutions to provide granular application-level visibility and control, geolocation, known-bad IP address blocking, and much more. Used to optimize and harden the resiliency of IT infrastructures, it is a comprehensive service and support resource.

Solution Brief 2020-06-17

PDF PDF
Novus 100/50/40/25/10GE Load Module Cable Guide
Ixia’s Novus load modules deliver the high density and performance for Ethernet network, security, and application testing. The Novus native QSFP28 100GE interfaces support multiple speeds and fan-out cables for multi-rate test systems that satisfy needs ranging from basic interoperability and functional validation, to high-port-count performance tests. Users can configure Novus 100GE ports to operate in 50GE, 40GE, 25GE, and 10GE modes. This document catalogs the speeds, interfaces, and point-to-point or fan-out cable combinations supported by the Novus QSFP28 load module.

Solution Brief 2020-06-17

PDF PDF
Hawkeye – Wi-Fi Monitoring
Hawkeye is an active network monitoring solution that can be deployed across entire company locations and campuses, acting as the eyes and hands of the IT and network operations teams to monitor Wi-Fi connectivity, coverage, and end-user services over Wi-Fi networks.

Solution Brief 2020-06-17

PDF PDF
IxProbe + Hawkeye: Helping Service Providers Take Control of Last-Mile Delivery
Connectivity is the heartbeat of business, and service providers supply the pulse. Retailers and other multi-site organizations depend on service level agreements (SLAs) to keep their businesses running safely and smoothly, they count on you to fulfill them with minimal disruption and latency. But what if you cannot monitor and verify the speeds you have promised? When you partner with peers to supply last-mile connectivity, you lose visibility and control. Read this solution brief to discover how to take control of last-mile blind spots with IxProbe and Hawkeye, enabling you to actively monitor and verify SLAs, offer lucrative service assurance to clients and improve operational efficiency with a unified monitoring architecture.

Solution Brief 2020-06-17

PDF PDF
100/50/40/25GE Hybrid Network Emulator Solution
Today’s 100/50/40/25GE devices and networks require in-depth testing that includes substantial packet delay and all the traditional network impairments. However, test solutions with this functionality have been unavailable in the market—until now. Open the document referenced here to understand how Ixia's 100/50/40/25GE Hybrid Network Emulator Solution can solve your network impairment test challenges.

Solution Brief 2020-06-16

PDF PDF
ARESONE and K400 400/200/100/50GE Cable Guide
Open the document referenced here to understand the speeds, interfaces, and point-to-point and fan-out cable combinations supported by AresONE and K400 QSFP-DD 400GE test hardware.

Solution Brief 2020-06-16

PDF PDF
Application Identification and Filtering in AppStack
A list of released application identification and filtering signatures for AppStack. Includes Amazon S3, Box, Facebook, GitHub, Instragram, IMAP, Netflix and many more.

Solution Brief 2020-06-15

PDF PDF
PROPSIM FS16 5G Channel Emulation Solution
5G user experience depends on device performance in harsh mobile environments. Keysight’s channel emulators enable you to validate device and base station end-to-end real-world performance in the lab.

Solution Brief 2020-06-15

PDF PDF
Buying Guide — Which iBypass Belongs in your Network?
Ixia Bypass Switches are inline devices that provide fail-safe protection for inline security and monitoring devices. Here is a guide to help you choose the right iBypass switch for your particular deployment.

Solution Brief 2020-06-15

PDF PDF
PROPSIM FS16 5G Channel Emulation Solution - Solution Brief
5G user experience depends on device performance in harsh mobile environments. Keysight’s channel emulators enable you to validate device and base station end-to-end real-world performance in the lab.

Solution Brief 2020-06-15

PDF PDF 10.10 MB
Product Environmental and Regulatory Compliance
This website gives access to public Keysight information related to product regulatory affairs.

Solution Brief 2020-06-10

Monitor Cisco ACI Infrastructure Solutions with Ease
Cisco has created a software defined networking (SDN) solution called Application Centric Infrastructure (ACI). To optimize this solution for monitoring purposes, a Visibility Architecture consisting of taps and network packet brokers (NPBs) is needed. The Visibility Architecture is used to overcome the inherent limitations of an ACI architecture and maximize the use of your Cisco equipment. Read this document to learn how to: First, improve ACI deployments with packet filtering, header striping, and packet slicing. Second, reduce monitoring data bandwidth by applying de-duplication. Third, eliminate encapsulation issues by using an NPB to strip off VXLAN headers.

Solution Brief 2020-06-02

PDF PDF
Vision ONE: The All-in-One Visibility Platform
Your tools are only as good as the data they receive. To reduce vulnerability, minimize risks, and enhance performance, you need a network packet broker to ensure every analysis tool gets exactly the data required. Network packet brokers organize and streamline data so that security threats are detected early and issue resolution times are minimized. Read the product brief to find out how Vision ONE brings complete visibility to your network.

Solution Brief 2020-06-02

PDF PDF
Reduce NetFlow Programming Costs and Complexity
While NetFlow technology has been available for years, many enterprises are reluctant to fully deploy it. This is for good reason. Turning on the NetFlow feature can increase the CPU load by 10% or more. In addition, NetFlow is typically programmed manually using a command line interface (CLI). NetFlow also has to be enabled across all of the network switches to get the full benefit. Therefore, performance degradation and network outage risk associated with this technology has been a barrier to deployment. This is unfortunate, as NetFlow provides summarized network data that provides many benefits like the following: First, the ability to see network bottlenecks. Second, observe denial of service (DOS) attacks. Third, determine where to deploy quality of service (QOS) improvements. Fourth, manage resource utilization of network components. Read this solution brief to see how Ixia can solve NetFlow deployment problems so that you can quickly and easily harness the power of the NetFlow feature. In addition to offloading (removing) the CPU load issue as well as the programming issue (as Ixia uses an intuitive GUI interface), Ixia also offers extensive additional capabilities to basic NetFlow features. This includes geolocation, browser type, device type, and other information. See how you can take advantage of these features to optimize your network management.

Solution Brief 2020-06-02

PDF PDF
Security Monitoring of Critical Infrastructure
Security breaches continue to remain a persistent challenge for both data center providers and enterprises monitoring their networks, even as the expenditures on network security appliances increases. When it comes to industrial control systems (ICS), there are many systems that are vulnerable. Here are some examples of vulnerable systems: Heating, ventilation and air conditioning (HVAC); Building power distribution systems; Communication systems. Read this brief to see how you can improve ICS security and monitoring with cost-effective network visibility.

Solution Brief 2020-06-01

PDF PDF
Forescout and Ixia: Securing the Internet of Things (IoT) the Moment Devices Connect
The Internet of Things (IoT) has ushered in a relentless flurry of devices connecting to public and private networks: Patient monitors in healthcare facilities. Connected cars in major cities. Tablets, smartphones, and laptops as patrons visit office buildings, hospitals, airports, coffee shops, and a host of other business locations.

Solution Brief 2020-06-01

PDF PDF

1 2 3 4 5 6 7 8 9 10 ... Avançar