这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

去除所有优化

行业/技术

按内容类型

按产品类别

1-25 / 194

排序:
ZA0047A Wireless IoT Device Regulatory Test Solution - Solution Brief
This solution brief introduce Keysight wireless regulatory test solution partner together with solution partner to provide turnkey total solution.

Solution Brief 2019-10-04

PDF PDF 2.92 MB
SA8700A C-V2X Test - Solution Brief
Keysight offers the only solution that is tracking along with the evolving C-V2X standard. The SA8700A test solution supports RF, protocol and application-layer testing, and the underlying platform will support future releases of 5G NR C-V2X.

Solution Brief 2019-09-10

PDF PDF 3.81 MB
S8702A 5G RF Automation Toolset - Solution Brief
Keysight’s 5G RF Automation Toolset leverages the E7515B or the E7515E UXM 5G Wireless Test Platforms to provide users with a comprehensive range of tests to quickly verify the transmitter (Tx) and receiver (Rx) performance of 5G new radio (NR) devices in accordance with the 3GPP specifications. The toolset forms part of Keysight’s suite of 5G network emulation solutions and offers a flexible and easy-to-use software environment.

Solution Brief 2019-08-20

PDF PDF 3.41 MB
SystemVue Radar Library W1905
The W1905 Radar Model Library is a simulation reference library for designing and testing Radar and electronic warfare (EW) systems.

Solution Brief 2019-08-08

PDF PDF 278 KB
5G Non-Signaling Manufacturing Solution
Keysight’s 5G non-signaling manufacturing test solution efficiently addresses challenges, enabling the user to verify multiple devices in parallel using an industry-proven platform that supports all bands defined for 5G NR as well as for legacy technologies, including LTE and 802.11ax.

Solution Brief 2019-07-19

PDF PDF
5G Non-Signaling Manufacturing Solution - Solution Brief
Keysight’s 5G non-signaling manufacturing test solution efficiently addresses challenges, enabling the user to verify multiple devices in parallel using an industry-proven platform that supports all bands defined for 5G NR as well as for legacy technologies, including LTE and 802.11ax. Integrated waveform and measurement software based on Keysight’s trusted algorithms delivers accurate test results.

Solution Brief 2019-07-19

PDF PDF 2.43 MB
New radiated emission measurement and analysis software "EPX/RE"
TOYO Corporation

Solution Brief 2019-07-08

Active Load Pull Measurements at mmW and Sub-THz Frequencies up to 1.1 THz
A solution from Keysight Technologies and Maury Microwave that provides active load pull measurements at millimeter-wave and sub-THz frequencies.

Solution Brief 2019-06-26

5G Multi-Band Vector Transceiver
The S9100A 5G Multi-Band Vector Transceiver is a streamlined, non-signaling measurement system that enables automated testing of 5G NR equipment in the FR1 (sub-6 GHz) and FR2 (24-44 GHz) bands.

Solution Brief 2019-06-13

PDF PDF
设计与测试解决方案电动交通( E-Mobility )应用
设计与测试解决方案电动交通( E-Mobility )应用

Solution Brief 2019-06-11

立足现在,测试未来
立足现在,测试未来

Solution Brief 2019-06-10

Automotive Radar Testing Solutions - Solution Brief
This Solution Brief discusses Automotive Radar Testing Solutions.

Solution Brief 2019-06-06

Virtual Drive Testing Toolset - Solution Brief
Keysight’s Virtual Drive Testing (VDT) Toolset enables users to evaluate, characterize, and optimize the performance of 5G NR mobile devices, chipsets and network infrastructure. Mobile operators and wireless device and network equipment manufacturers are able to quickly and efficiently benchmark different mobile devices and network infrastructure as well as assess end-users’ experience of accessing mobile applications. As a repeatable, realistic and automated lab-based performance and interoperability test solution, VDT Toolset accelerates new design development from prototype to fully functioning 5G devices.

Solution Brief 2019-05-31

PDF PDF 4.47 MB
On Wafer 110 GHz Load Pull for 5G Applications - Focus Microwaves
An integrated on-wafer, load-pull solution for 5G Applications from Keysight Technologies and Focus Microwaves.

Solution Brief 2019-05-10

Exclusive Loaner Services
To maximize update use a calibrated loaner from Keysight while your equipment is in process of service.

Solution Brief 2019-05-07

PDF PDF
Exclusive Loaner Services - Solution Brief
Use a calibrated loaner from Keysight while your equipment is in process of service. Avoid stocking spares, renting, or paying for expedited repairs.

Solution Brief 2019-05-07

PDF PDF 2.16 MB
Repair Services
Restore equipment to like-new condition and extend your warranty to avoid unplanned purchase orders, which typically takes three to four weeks.

Solution Brief 2019-05-03

PDF PDF
Repair Services - Solution Brief
Plan to extend your OEM warranty and avoid processing unplanned purchase orders, which typically takes three to four weeks.

Solution Brief 2019-05-03

PDF PDF 1.77 MB
量子工程工具套件( QET )
量子工程工具套件( QET )

Solution Brief 2019-04-25

World Leading High-Accurate Dk/Df Measurement System, PCB Measurement, 900MHz - 15GHz
Keycom Corp.

Solution Brief 2019-04-24

World Leading High-Accurate Dk/Df Measurement System for Plate Material, 8.2 GHz - 140GHz
KEYCOM Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Permeability Measurement System for Magnetic Property, 100kHz - 20GHz
KEYCOM Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for Film, Powder etc., 1GHz - 10GHz
Keycom Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for Thin Film, 20GHz - 140GHz
KEYCOM Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Measurement System for Radio Wave Absorption Rate and Return loss
KEYCOM Corp.

Solution Brief 2019-04-11

1 2 3 4 5 6 7 8 下一页