Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Техническая поддержка

Электронные измерения

Поддержка по номеру модели:

Уточнить список

убрать все фильтры

По типу содержания

1-13 из 13

Упорядочить:
PROPSIM FS16 5G Channel Emulation Solution - Solution Brief
5G user experience depends on device performance in harsh mobile environments. Keysight’s channel emulators enable you to validate device and base station end-to-end real-world performance in the lab.

Совместное решение 2020-06-15

PDF PDF 10.10 MB
SA8700A C-V2X Test - Solution Brief
Keysight offers the only solution that is tracking along with the evolving C-V2X standard. The SA8700A test solution supports RF, protocol and application-layer testing, and the underlying platform will support future releases of 5G NR C-V2X.

Совместное решение 2019-09-10

S8702A 5G RF Automation Toolset - Solution Brief
Keysight’s 5G RF Automation Toolset leverages the E7515B or the E7515E UXM 5G Wireless Test Platforms to provide users with a comprehensive range of tests to quickly verify the transmitter (Tx) and receiver (Rx) performance of 5G new radio (NR) devices in accordance with the 3GPP specifications. The toolset forms part of Keysight’s suite of 5G network emulation solutions and offers a flexible and easy-to-use software environment.

Совместное решение 2019-08-20

PDF PDF 3.41 MB
5G Non-Signaling Manufacturing Solution - Solution Brief
Keysight’s 5G non-signaling manufacturing test solution efficiently addresses challenges, enabling the user to verify multiple devices in parallel using an industry-proven platform that supports all bands defined for 5G NR as well as for legacy technologies, including LTE and 802.11ax. Integrated waveform and measurement software based on Keysight’s trusted algorithms delivers accurate test results.

Совместное решение 2019-07-19

PDF PDF 2.43 MB
mmWave 5G Non-Signaling Solution - Solution Brief
Keysight’s mmWave 5G non-signaling solution enables device manufacturers to validate a broad range of 5G modules in OTA test environments. It is built around a remote radio head (mmWave transceiver) that can be re-used across multiple Keysight platforms, reducing system cost and development time. One single M1740A mmWave transceiver provides tunable access across four bands.

Совместное решение 2019-02-01

PDF PDF 5.68 MB
5G Non-Signaling Manufacturing Test Solution - Solution Brief
The Keysight 5G non-signaling manufacturing solution uses a industry-proven platform to support multi-device and multi-format test in a single compact configuration. Integrated state-of-the-art automation and efficient sequencing for optimized speed of execution help reduce 5G device manufacturing cost of test and lead to faster time-to-market.

Совместное решение 2018-11-15

PDF PDF 2.89 MB
Test the Future, Today.
Create tomorrow’s automotive smart mobility and e-mobility technologies today, with design and test solutions from Keysight.

Совместное решение 2018-10-19

5G mmW non-signaling Test Solution - Solution Brief
5G Millimeter Wave Non-Signaling Over-the-Air Test Solution: Accelerate 5G Design by Quickly Verifying Multiple Devices

Совместное решение 2018-02-21

PDF PDF 379 KB
Ensure your mobile and smart devices comply with the CTIA Battery Life Test Plan – W2BI
Ensure your mobile and smart devices comply with the CTIA Battery Life Test Plan – W2BI and Keysight

Совместное решение 2015-10-09

Mobile Phone Load Pull Measurements - Maury Microwave
Automated Mobile Phone Load Pull Measurement Solution from Maury Microwave and Keysight

Совместное решение 2015-03-26

EMV Level 1 Secure Payment Testing – FIME
EMV Level 1 Secure Payment Testing from FIME and Keysight.

Совместное решение 2014-08-04

A-GPS OTA Measurements for CTIA Certification - MVG
A-GPS OTA Multi-Probe Antenna Measurement Solutions for CTIA Certification from Microwave Vision Group and Keysight

Совместное решение 2014-04-30

A-GPS OTA Measurements for CTIA Certification – ETS-Lindgren
A-GPS OTA Antenna Measurement Solution for CTIA Certification from ETS-Lindgren and Keysight

Совместное решение 2014-04-29